Search results
WR-TBL Series 3485 - 5.08 mm Reversed Gender Vertical 3.00 mm 2 Wires
WR-TBL Series 3345 - 5.08 mm Double Level Vertical Male PCB Header w. Flanges & Nut Type
WR-MCX PCB End Launch
WR-CXASY RPSMA Bulkhead Jack to MCX Straight Plug / RG-174/U Flexible Cable / 152.4 mm length
WR-TBL Series 2458 - 10.00 mm Horizontal Entry w. Rising Cage Clamp
WR-CXASY SMA Bulkhead Jack to MMCX Right Angle Plug / RG-174/U Flexible Cable / 152.4mm length
WR-TBL Series 2536 - 10.16 mm Horizontal Entry Modular w. Rising Cage Clamp
WR-DSUB Male IDC with UNC 4-40 Nut
WR-MPC3 3.00 mm Male Header Dual Row Right Angled with SMT Solder Tabs - SMT - Reel - Selective Gold
WR-TBL Series 3641 - 3.50 mm Vertical with Flanges