On this page you will find information and images for your journalistic reporting.
If you have any questions, please feel free to contact us personally at any time. Here you find our Press contacts.
Würth Elektronik expands ferrite range for electromobility applications
With the WE-OEFA-LFS ferrite, Würth Elektronik is releasing an oval-shaped ferrite ring for interference suppression at low frequencies. Thanks to its unique oval shape, the ferrite ring is particularly easy to slide over busbars for interference suppression. Its MnZn core material makes it perfect for suppressing low-frequency interference. The main application area for the new ferrite is electric vehicles.
The AEC-Q200-certified WE-OEFA-LFS, with an operating temperature range of -40 to 105°C, is designed for high-current applications and the frequency range from 1 to 100 MHz. This enables the ferrite to suppress electromagnetic interference in battery management systems, inverters, on-board chargers, cable harnesses and many other applications. The latest interference suppression ferrite in Würth Elektronik's portfolio measures 15.6 × 65.4 × 35.4 mm, while the cable or busbar it encloses can measure 43 × 13 mm. WE-OEFA-LFS is available ex-stock, and free samples are provided for developers.
Do You Have Any Questions, Comments or Requests Regarding Our Press Work?
Würth Elektronik EMV & Inductive Solutions
Sarah Hurst
Phone: +49 7942 945-5186
E-mail: sarah.hurst@we-online.com
Würth Elektronik Circuit Board Technology
Melanie Wöhrle
Phone: +49 7940 946-5932
E-mail: melanie.woehrle@we-online.com
Würth Elektronik Intelligent Power & Control Systems
Sandra Herter
Phone: +49 7940 9810-1503
E-mail: sandra.herter@we-online.com
Here You Can Download the Press Information and Pictures of the Company Area
Reference Guides, Technical Reports and Other Information Material
Würth Elektronik Blog
Learn More About Electrical Design, New Technologies and Current Innovations in Our Blog.