ICCS CAN I/O

ICCS CAN I/O

Our Modules, Your Choice

With three different designs, the ICCS CAN I/O has flexible connection and mounting options.

  • ICCS CAN I/O – the stable base of CAN I/O series and the forerunner of all other versions. It can be both connected to the circuit board and used as a standalone module.
  • ICCS CAN I/O 22P has been specially developed for easy connection to the circuit board.
  • ICCS CAN I/O Waterproof has the ingress protection class IP68 and is suitable for use under harsh environmental conditions.

Open data sheet

Optional variants with 5 V reference voltage and RS232 / RS485 communication interfaces are available.

Application Examples

  • Input and output extensions for CAN bus systems
  • Analogue sensor to CAN module
  • Connection of digital and analog sensors via the CAN bus

Data and Facts About the ICCS CAN I/O

General Information

Operating temperature

 -40 °C to +85 °C (no full load at 85 °C)

Operating voltage Vsupply

9 to 30 V DC

Current consumption 30 mA
Sleep mode consumption 500 μA

Ingress protection

IP53 (CAN I/O and 22P)

IP68 (CAN I/O waterproof)

Weight

75 g (CAN I/O)

95 g (22P)

170 g (CAN I/O waterproof)

Dimensions

95 x 66 x 33 mm (CAN I/O)

85 x 62 x 21.5 mm (22P)

95 x 77 x 35 mm (CAN I/O waterproof)

 

Order Information

Available References

Order number WE ICS

ICCS CAN I/O Hardware Bootloader

ICS-103511

ICCS CAN I/O Software Bootloader ICS-103504
ICCS CAN I/O Software Bootloader 
Diode on PWM Output
ICS-103506
ICCS CAN I/O 2 x RPM 6 x PWM Software Bootloader ICS-103508
ICCS CAN I/O + 5 V REF Software Bootloader ICS-103507
ICCS CAN I/O Waterproof ICS-101976
ICCS CAN I/O 22P ICS-103505
ICCS CAN I/O 22P freqIN ICS-104096

Programming

Developer programmed with the software tool ICCS SDK Plus

ICCS SDK Plus

For programming of ICCS CAN controllers, we have developed the software tool ICCS SDK Plus. This consists of a visual programming module and the USB-to-CAN adapter from Peak.

The tool offers you:

  • Visual programming based on the Eagle software from Autodesk
  • To create programs also in C language
  • To transfer the programmed functions to the ICCS CAN controller via USB-to-CAN adapter from Peak
  • Bootloader and flasher function for software updates via CAN bus

Important Notes

You need the Eagle software for graphical programming. You can download the new version Eagle 9 according to your needs and requirements at: http://www.autodesk.com/products/eagle/overview. There, you can choose between a free version, which can be used for testing purposes, or an Eagle Standard or Premium version with a subscription.

  • The creation of the programs in the programming language C is possible without restrictions.
  • Our product support ticketing system is available for your support requests. Our FAEs will respond to your request as soon as possible.

You will need a password to download the ICCS SDK Plus software. To obtain this, please contact us.

You Want to Create Programs for ICCS CAN Controllers Yourself?

You Want to Create Programs for ICCS CAN Controllers Yourself?

Our Service for You

  • We will advise you on the selection of the appropriate controller
  • We configure the controllers with simple functions or we create complete programs for you
  • We train your employees in software, programming environment, CAN protocol, etc.
  • We provide you with hardware and software as a Try & Buy Kit for three months free of charge
  • On request, we can supply ICCS controllers already programmed with the required function in the series production phase
Employee explains details of a control to the customer