ICCS CAN I/O sealed

ICCS CAN I/O Sealed

When It Comes Down to It

The ICCS CAN I/O sealed module is designed to operate in extreme environmental conditions. It achieves IP68 protection by encapsulating the electronics in a compact plastic housing with sealed connectors. The system is capable of reading digital signals, analogue voltages and currents as input data for processing. Four proportional valves can be controlled using pulse width modulated (PWM) outputs, with valve current monitored and controlled by an integrated current sensing system. In addition, two PWM and two digital outputs are available, with output current feedback provided by high-side current sensing.

Open data sheet

Application Examples

  • Input and output extensions for CAN bus systems
  • Independent PLC
  • Connection of digital and analog sensors via the CAN bus

Data and Facts About the ICCS CAN I/O Sealed

General Information

Operating temperature

 -40 °C to 85 °C (no full load at 85 °C)

Operating voltage Vsupply

9 to 30 V DC

Current consumption 30 mA
Quiescent current < 1 mA

Ingress protection

IP6K6 und IP68

Weight

~ 170 g

Dimensions

95 x 77.3 x 33.5 mm

Order Information

Available references

Order number WE ICS

ICCS CAN I/O sealed V2

ICS104979

Programming

Developer programmed with the software tool ICCS SDK Plus

ICCS SDK Plus

For programming of ICCS CAN controllers, we have developed the software tool ICCS SDK Plus. This consists of a visual programming module and the USB-to-CAN adapter from Peak.

The tool offers you:

  • Visual programming based on the Eagle software from Autodesk
  • To create programs also in C language
  • To transfer the programmed functions to the ICCS CAN controller via USB-to-CAN adapter from Peak
  • Bootloader and flasher function for software updates via CAN bus

Important Notes

You need the Eagle software for graphical programming. You can download the new version Eagle 9 according to your needs and requirements at: http://www.autodesk.com/products/eagle/overview. There, you can choose between a free version, which can be used for testing purposes, or an Eagle Standard or Premium version with a subscription.

  • The creation of the programs in the programming language C is possible without restrictions.
  • Our product support ticketing system is available for your support requests. Our FAEs will respond to your request as soon as possible.

You will need a password to download the ICCS SDK Plus software. To obtain this, please contact us.

You Want to Create Programs for ICCS CAN Controllers Yourself?

You Want to Create Programs for ICCS CAN Controllers Yourself?

Our Service for You

  • We will advise you on the selection of the appropriate controller
  • We configure the controllers with simple functions or we create complete programs for you
  • We train your employees in software, programming environment, CAN protocol, etc.
  • We provide you with hardware and software as a Try & Buy Kit for three months free of charge
  • On request, we can supply ICCS controllers already programmed with the required function in the series production phase
Employee explains details of a control to the customer