ICCS Micro CAN

ICCS Micro CAN

Maximum Freedom in Graphical Programming

Overload protected high side outputs with PWM possibility or changeover relay output - in the ICCS Micro CAN product range you have the choice. The modules can be used independently or as an extension to the existing CAN network.

Digital information and analogue voltages can be detected as inputs and processed.

Open data sheet
 

Application Examples

  • Compact graphically programmable control unit for mobile applications
  • Input extensions for CAN bus systems
  • Output extensions for CAN bus systems
  • Connection of digital and analogue sensors via the CAN bus

Data and Facts About the ICCS Micro CAN

General Information

Operating temperature

-40 °C to 85 °C 

Operating voltage Vsupply

9 to 30 V DC (High side version)
12 or 24 V DC (Relay version)

Current consumption 30 mA

Ingress protection

IP 53

Weight

~35 g (High side), ~45 g (Relay)

Dimensions

30 x 30 x 40 mm

Order Information

Available references

Order number WE ICS

Micro CAN ICCS S1 9-30 V 2 x HS PWM + OC

ICS-101036

Micro CAN ICCS S2 12 V + OC

ICS-100513

Micro CAN ICCS S3 12 V

ICS-98027

Micro CAN ICCS S2 24 V + OC

ICS-100478

Micro CAN ICCS S3 24 V

ICS-100869

Micro CAN ICCS S3 24 V +  CAN resistor 120 Ω

ICS-100950

Programming

Developer programmed with the software tool ICCS SDK Plus

ICCS SDK Plus

For programming of ICCS CAN controllers, we have developed the software tool ICCS SDK Plus. This consists of a visual programming module and the USB-to-CAN adapter from Peak.

The tool offers you:

  • Visual programming based on the Eagle software from Autodesk
  • To create programs also in C language
  • To transfer the programmed functions to the ICCS CAN controller via USB-to-CAN adapter from Peak
  • Bootloader and flasher function for software updates via CAN bus

Important Notes

You need the Eagle software for graphical programming. You can download the new version Eagle 9 according to your needs and requirements at: http://www.autodesk.com/products/eagle/overview. There, you can choose between a free version, which can be used for testing purposes, or an Eagle Standard or Premium version with a subscription.

  • The creation of the programs in the programming language C is possible without restrictions.
  • Our product support ticketing system is available for your support requests. Our FAEs will respond to your request as soon as possible.

You will need a password to download the ICCS SDK Plus software. To obtain this, please contact us.

You Want to Create Programs for ICCS CAN Controllers Yourself?

You Want to Create Programs for ICCS CAN Controllers Yourself?

Our Service for You

  • We will advise you on the selection of the appropriate controller
  • We configure the controllers with simple functions or we create complete programs for you
  • We train your employees in software, programming environment, CAN protocol, etc.
  • We provide you with hardware and software as a Try & Buy Kit for three months free of charge
  • On request, we can supply ICCS controllers already programmed with the required function in the series production phase
Employee explains details of a control to the customer