More I/Os, More Possibilities
The module equipped with a Freescale HCS08 processor with flash technology allows multiple programming. This allows you to build extensive control systems. With the software bootloader you update the firmware directly via the integrated CAN bus interface. This supports the data in the vehicle with Wake-On-CAN function.
Application Examples
Operating temperature |
-40 °C to 85 °C (no full load at 85 °C) |
---|---|
Operating voltage |
9 to 30 V DC |
Current consumption | 25 mA |
Ingress protection |
IP 53 |
Weight |
~30 g |
Dimensions |
30 x 30 x 40 mm |
Available references |
Order number WE ICS |
---|---|
ICCS Micro CAN 4 I/O |
ICS-102399 |
For programming of ICCS CAN controllers, we have developed the software tool ICCS SDK Plus. This consists of a visual programming module and the USB-to-CAN adapter from Peak.
The tool offers you:
You need the Eagle software for graphical programming. You can download the new version Eagle 9 according to your needs and requirements at: http://www.autodesk.com/products/eagle/overview. There, you can choose between a free version, which can be used for testing purposes, or an Eagle Standard or Premium version with a subscription.
You will need a password to download the ICCS SDK Plus software. To obtain this, please contact us.
You Want to Create Programs for ICCS CAN Controllers Yourself?