ICCS Micro Gateways

ICCS Micro Gateways

For information that arrives

Intelligence and control functionality come together in the ICCS CAN Gateways. They connect the CAN networks with different bit rates or protocols.

The smallest gateway module is packaged as a relay and provide connections for an analogue input, 2x CAN high speed and optionally a LIN bus interface. CAN messages of a network part can be received, filtered, edited and transferred to a connected subnetwork. Through the use of implementation and filtering rules, there is the option of a protocol adaptation between the subnetworks. The additional LIN bus connection (optional) enables data exchange between LIN and CAN networks.

Open Data Sheet

Application Examples:

  • CAN Bridge
  • CAN message filtering
  • LIN to CAN gateway
  • LIN master or slave mode
  • Connection of CAN-systems with different bus speeds
  • Signal manipulation, event triggered suppressing and sending messages
  • Connection of LIN sensor to the CAN bus, for example LIN rain, light, or battery sensor

Data and facts about the ICCS Micro Gateway

General Information

Operating Temperature

-40 °C to  85 °C

Operating Voltage Vsupply

9 to 30 V DC (CAN-CAN)
12 V or 24 V DC (CAN-CAN-LIN)

Current Consumption 60 mA
Sleep Mode Consumption < 1 mA

Ingress Protection

IP53

Weight

~ 30 g

Dimensions

30 x 30 x 50 mm

Order Information

Available References

Order Number WE ICS

ICCS Micro Gateway 2 x CAN

ICS-97208

ICCS Micro Gateway 2 x CAN With CAN Terminators ICS-97227
ICCS Micro Gateway 2 x CAN, 1 x LIN-Master 12 V ICS-97237
ICCS Micro Gateway 2 x CAN, 1 x LIN-Master 24 V ICS-104065

Programming

Developer programmed with the software tool ICCS SDK Plus

ICCS SDK Plus

For programming of ICCS CAN controllers, we have developed the software tool ICCS SDK Plus. This consists of a visual programming module and the USB-to-CAN adapter from Peak.

The tool offers you:

  • Visual programming based on the Eagle software from Autodesk
  • To create programs also in C language
  • To transfer the programmed functions to the ICCS CAN controller via USB-to-CAN adapter from Peak
  • Bootloader and flasher function for software updates via CAN bus

Important notes

You need the Eagle software for graphical programming. You can download the new version Eagle 9 according to your needs and requirements at: http://www.autodesk.com/products/eagle/overview. There, you can choose between a free version, which can be used for testing purposes, or an Eagle Standard or Premium version with a subscription.

  • The creation of the programs in the programming language C is possible without restrictions.
  • Our product support ticketing system is available for your support requests. Our FAEs will respond to your request as soon as possible.

You will need a password to download the ICCS SDK Plus software. To obtain this, please contact us.

You Want to Create Programs for ICCS CAN Controllers Yourself?

You Want to Create Programs for ICCS CAN Controllers Yourself?

Our service for you

  • We will advise you on the selection of the appropriate controller
  • We configure the controllers with simple functions or we create complete programs for you
  • We train your employees in software, programming environment, CAN protocol, etc.
  • We provide you with hardware and software as a Try & Buy Kit for three months free of charge
  • On request, we can supply ICCS controllers already programmed with the required function in the series production phase
Employee explains details of a control to the customer