ICCS PropCAN

ICCS PropCAN

So That Only as Much Flows as Necessary

ICCS PropCAN are graphical freely programmable controllers for controlling proportional solenoids. A proportional valve is controlled via a pulse width modulated output (PWM) of the PropCAN. An integrated current measurement detects the valve current and can be controlled accordingly.

In addition to the valve control you can:

  • Integrate the required control logic by graphical programming
  • Eliminate further controllers
  • Use an externally accessible potentiometer for pre-setting of adjustment valves
  • Individually configure PWM parameters and a dithering signal via software

Open data sheet

Application Examples

  • Controller for mobile hydraulics
  • Autonomous mini control system for proportional valves
  • Control proportional valves by CAN Bus
  • PWM adjustment and control functions

 

Data and Facts About the ICCS PropCAN

General Information

Operating temperature

 -40 °C to +85 °C

Operating voltage Vsupply

9 to 30 V DC

Current consumption 30 mA

Ingress protection

IP 53

Weight

~70 g

Dimensions

30 x 30 x 40 mm

Order Information

Available references

Order number WE ICS

ICCS PropCAN with integrated potentiometer

ICS-95159

Programming

Developer programmed with the software tool ICCS SDK Plus

ICCS SDK Plus

For programming of ICCS CAN controllers, we have developed the software tool ICCS SDK Plus. This consists of a visual programming module and the USB-to-CAN adapter from Peak.

The tool offers you:

  • Visual programming based on the Eagle software from Autodesk
  • To create programs also in C language
  • To transfer the programmed functions to the ICCS CAN controller via USB-to-CAN adapter from Peak
  • Bootloader and flasher function for software updates via CAN bus

Important Notes

You need the Eagle software for graphical programming. You can download the new version Eagle 9 according to your needs and requirements at: http://www.autodesk.com/products/eagle/overview. There, you can choose between a free version, which can be used for testing purposes, or an Eagle Standard or Premium version with a subscription.

  • The creation of the programs in the programming language C is possible without restrictions.
  • Our product support ticketing system is available for your support requests. Our FAEs will respond to your request as soon as possible.

You will need a password to download the ICCS SDK Plus software. To obtain this, please contact us.

You Want to Create Programs for ICCS CAN Controllers Yourself?

You Want to Create Programs for ICCS CAN Controllers Yourself?

Our Service for You

  • We will advise you on the selection of the appropriate controller
  • We configure the controllers with simple functions or we create complete programs for you
  • We train your employees in software, programming environment, CAN protocol, etc.
  • We provide you with hardware and software as a Try & Buy Kit for three months free of charge
  • On request, we can supply ICCS controllers already programmed with the required function in the series production phase
Employee explains details of a control to the customer