SLIM.flex Stackups for Altium Designer

Download our SLIM.flex standard stackups for Altium Designer here

In addition to the stackup, the files also contain the material data.

Layer Nominal thickness* Stackups
4 0.25 mm FLEX4_4F_0,23_12
6 0.35 mm FLEX6_6F_0,30_12
8 0.46 mm FLEX8_8F_0,38_12

* the actual total thickness can be found in the file name

 

  • Here you can find all SLIM.flex Altium Designer stackups for download as a zip-file.

 

You have an older version of Altium Designer?
The digital stackups can still be read in, but it may not be possible to display all the information they contain.

Can't find the stackups you are looking for?
We're happy to help you with your specific stackups and applications. Contact our flex solution experts now by email or call +49 7940 946-3539!