OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyDesign Kits EMC ComponentsDesign kitDesign Kit ShielDIY Custom Shielding Cabinets

Design Kit ShielDIY Custom Shielding Cabinets

Order Code 360002

Design Kit ShielDIY Custom Shielding Cabinets

Characteristics

  • Do It Yourself Shielding Cabinet, create your own cabinet with this kit
  • Shape your Board Level Shielding
  • Foldable and cuttable with carved lines every 5 mm
  • Material: Nickel Silver. Same performance as the tinplated steel used in the standard cabinets
  • Useful for fast prototyping

Applications

  • To prevent EMI radiation from PCB and to keep sensitivity low
  • RF output stages
  • RF input and amplifier stages
  • Oscillators
  • EMC sensitive parts in plastic cases

Products

Order Code Data­sheet Downloads StatusBase MaterialH
(mm)
L
(mm)
W
(mm)
Samples
360002SPEC
Active i| Production is active. Expected lifetime: >10 years. Nickel silver 0.2 206.4 148.1
Order Code Data­sheet
360002SPEC
Samples
Order Code Data­sheet Downloads StatusBase MaterialH
(mm)
L
(mm)
W
(mm)
Samples

Videos

#askLorandt explains: ShielDIY – Shielding Effectiveness