Characteristics
- Customizable Product Series:
Dimensions
Shape (Cabi
Base material
Plating - Tin plate in accordance with DIN EN 10202/10203
- Two-part case consisting of a solderable grid frame (SMT/THT) and a removable cover
- Packaged in Tape&Reel for easy pick&place soldering
- Do you wish an individual offer for WE-SHC? Request now! Request for customized components WE-SHC
Applications
- To prevent EMI radiation from PCB and to keep sensitivity low of:
– RF output stages
– RF input and amplifier stages
– Oscillators
– EMC sensitive parts in plastic cases
Products
All
Top Cover
SMT Frame
THT Frame
One Piece
Order Code | Datasheet | Downloads | L (mm) | W (mm) | H (mm) | Type | Mount | Plating | t (mm) | Core Material | Design Kit | Suitable for | Clip | Alpha-Rack | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 3690103020 | SPEC | 6 files | 3.1 | 3.1 | 0.89 | One Piece Cover | SMT | Nickel flash/ Tin (Sn) | 0.15 | Brass | 361999 | – | – | – | |
![]() | 3690103021 | SPEC | 6 files | 3.1 | 3.1 | 0.89 | One Piece Cover | SMT | Nickel flash/ Tin (Sn) | 0.15 | Brass | – | – | – | – | |
![]() | 3690103022 | SPEC | 6 files | 3.1 | 3.1 | 0.89 | One Piece Cover | SMT | Nickel flash/ Tin (Sn) | 0.15 | Brass | – | – | – | – | |
![]() | 3690103023 | SPEC | 6 files | 3.1 | 3.1 | 0.89 | One Piece Cover | SMT | Nickel flash/ Tin (Sn) | 0.15 | Brass | – | – | – | – | |
![]() | 3600213120S | SPEC | 3 files | 13.26 | 12.3 | 2.54 | Two Piece Cover | SMT | Tin | 0.2 | Steel | – | 3610213126S | Shielding Cabinet Clip | – | |
![]() | 3610213126S | SPEC | 7 files | 13.26 | 12.3 | 2.54 | Two Piece Frame | SMT | Tin | 0.2 | Steel | – | 3600213120S | Shielding Cabinet Clip | – | |
![]() | 36003160S | SPEC | 3 files | 16.1 | 16.1 | 3.6 | Two Piece Cover | SMT | Tin | 0.2 | Steel | 361999 | 36103166S | Shielding Cabinet Clip | – | |
![]() | 36103166S | SPEC | 7 files | 16.1 | 16.1 | 3.6 | Two Piece Frame | SMT | Tin | 0.2 | Steel | 361999 | 36003160S | Shielding Cabinet Clip | – | |
![]() | 36003200 | SPEC | 3 files | 20 | 20 | 3 | Two Piece Cover | SMT | Tin | 0.3 | Steel | – | 36103205 36503205 | – | 742707004 | |
![]() | 36103205 | SPEC | 7 files | 20 | 20 | 3 | Two Piece Frame | SMT | Tin | 0.5 | Steel | – | 36003200 | – | 742707004 | |
![]() | 36503205 | SPEC | 7 files | 20 | 20 | 3 | Two Piece Frame | THT | Tin | 0.5 | Steel | – | 36003200 | – | – | |
![]() | 36903205S | SPEC | 7 files | 20 | 20 | 3 | One Piece Cover | SMT | Tin | 0.2 | Steel | 361999 | – | Shielding Cabinet Clip | – | |
![]() | 36003200S | SPEC | 3 files | 20 | 20 | 3 | Two Piece Cover | SMT | Tin | 0.2 | Steel | 361999 | 36103205S 36503205S | Shielding Cabinet Clip | – | |
![]() | 36103205S | SPEC | 7 files | 20 | 20 | 3 | Two Piece Frame | SMT | Tin | 0.2 | Steel | 361999 | 36003200S | Shielding Cabinet Clip | – | |
![]() | 36503205S | SPEC | 7 files | 20 | 20 | 3 | Two Piece Frame | THT | Tin | 0.2 | Steel | 361999 | 36003200S | – | – | |
![]() | 36003250 | SPEC | 3 files | 25 | 25 | 3 | Two Piece Cover | SMT | Tin | 0.3 | Steel | – | 36103255 36503255 | – | 742707004 | |
![]() | 36103255 | SPEC | 7 files | 25 | 25 | 3 | Two Piece Frame | SMT | Tin | 0.5 | Steel | – | 36003250 | – | 742707004 | |
![]() | 36503255 | SPEC | 7 files | 25 | 25 | 3 | Two Piece Frame | THT | Tin | 0.5 | Steel | – | 36003250 | – | – | |
![]() | 36903255S | SPEC | 7 files | 25 | 25 | 3 | Two Piece Cover | SMT | Tin | 0.2 | Steel | – | – | Shielding Cabinet Clip | – | |
![]() | 36003250S | SPEC | 3 files | 25 | 25 | 3 | Two Piece Cover | SMT | Tin | 0.2 | Steel | – | 36103255S 36503255S | Shielding Cabinet Clip | – | |
![]() | 36103255S | SPEC | 7 files | 25 | 25 | 3 | Two Piece Frame | SMT | Tin | 0.2 | Steel | – | 36003250S | Shielding Cabinet Clip | – | |
![]() | 36503255S | SPEC | 7 files | 25 | 25 | 3 | Two Piece Frame | THT | Tin | 0.2 | Steel | – | 36003250S | – | – | |
![]() | 36105266S | SPEC | 7 files | 25.81 | 25.81 | 4.88 | Two Piece Frame | SMT | Tin | 0.2 | Steel | 361999 | 36005260S | Shielding Cabinet Clip | – | |
![]() | 36905266S | SPEC | 7 files | 25.81 | 25.81 | 4.88 | One Piece Cover | SMT | Tin | 0.2 | Steel | 361999 | – | Shielding Cabinet Clip | – | |
![]() | 36005260S | SPEC | 3 files | 26.27 | 26.27 | 2 | Two Piece Cover | SMT | Tin | 0.2 | Steel | 361999 | 36105266S | Web | – | |
![]() | 36003300 | SPEC | 3 files | 30 | 30 | 3 | Two Piece Cover | SMT | Tin | 0.3 | Steel | – | 36103305 36503305 | – | 742707004 | |
![]() | 36103305 | SPEC | 7 files | 30 | 30 | 3 | Two Piece Frame | SMT | Tin | 0.5 | Steel | – | 36003300 | – | 742707004 | |
![]() | 36503305 | SPEC | 7 files | 30 | 30 | 3 | Two Piece Frame | THT | Tin | 0.5 | Steel | – | 36003300 | – | – | |
![]() | 36903305S | SPEC | 7 files | 30 | 30 | 3 | One Piece Cover | SMT | Tin | 0.2 | Steel | 361999 | – | Shielding Cabinet Clip | – | |
![]() | 36003300S | SPEC | 3 files | 30 | 30 | 3 | Two Piece Cover | SMT | Tin | 0.2 | Steel | 361999 | 36103305S 36503305S | Shielding Cabinet Clip | – | |
![]() | 36103305S | SPEC | 7 files | 30 | 30 | 3 | Two Piece Frame | SMT | Tin | 0.2 | Steel | 361999 | 36003300S | Shielding Cabinet Clip | – | |
![]() | 36006320S | SPEC | 3 files | 31.6 | 31.6 | 5.8 | Two Piece Cover | SMT | Tin | 0.2 | Steel | – | 36106326S | Shielding Cabinet Clip | – | |
![]() | 36106326S | SPEC | 7 files | 31.6 | 31.6 | 5.8 | Two Piece Frame | SMT | Tin | 0.2 | Steel | – | 36006320S | Shielding Cabinet Clip | – | |
![]() | 36906326S | SPEC | 7 files | 31.6 | 31.6 | 5.8 | One Piece Cover | SMT | Tin | 0.2 | Steel | – | – | Shielding Cabinet Clip | – | |
![]() | 3600536330S | SPEC | 3 files | 36.43 | 33.28 | 4.88 | Two Piece Cover | SMT | Tin | 0.2 | Steel | – | 3610536336S | Shielding Cabinet Clip | – | |
![]() | 3610536336S | SPEC | 7 files | 36.43 | 33.28 | 4.88 | Two Piece Frame | SMT | Tin | 0.2 | Steel | – | 3600536330S | Shielding Cabinet Clip | – | |
![]() | 3600637250S | SPEC | 3 files | 37.7 | 25 | 5.8 | Two Piece Cover | SMT | Tin | 0.2 | Steel | – | 3610637256S | Shielding Cabinet Clip | – | |
![]() | 3610637256S | SPEC | 7 files | 37.7 | 25 | 5.8 | Two Piece Frame | SMT | Tin | 0.2 | Steel | – | 3600637250S | Shielding Cabinet Clip | – | |
![]() | 36007400S | SPEC | 3 files | 43.97 | 43.97 | 9.55 | Two Piece Cover | SMT | Tin | 0.2 | Steel | – | 36107406S | Shielding Cabinet Clip | – | |
![]() | 36107406S | SPEC | 7 files | 43.97 | 43.97 | 9.55 | Two Piece Frame | SMT | Tin | 0.2 | Steel | – | 36007400S | Shielding Cabinet Clip | – | |
![]() | 36907406S | SPEC | 7 files | 43.97 | 43.97 | 9.55 | One Piece Cover | SMT | Tin | 0.2 | Steel | 361999 | – | Shielding Cabinet Clip | – | |
![]() | 36003500 | SPEC | 3 files | 50 | 50 | 3 | Two Piece Cover | SMT | Tin | 0.3 | Steel | – | 36103505 36503505 | – | – | |
![]() | 36103505 | SPEC | 7 files | 50 | 50 | 3 | Two Piece Frame | SMT | Tin | 0.5 | Steel | – | 36003500 | – | – | |
![]() | 36503505 | SPEC | 7 files | 50 | 50 | 3 | Two Piece Frame | THT | Tin | 0.5 | Steel | – | 36003500 | – | – | |
![]() | 36003500S | SPEC | 3 files | 50 | 50 | 3 | Two Piece Cover | SMT | Tin | 0.2 | Steel | – | 36103505S 36503505S | Shielding Cabinet Clip | – | |
![]() | 36103505S | SPEC | 7 files | 50 | 50 | 3 | Two Piece Frame | SMT | Tin | 0.2 | Steel | – | 36003500S | Shielding Cabinet Clip | – | |
![]() | 36503505S | SPEC | 7 files | 50 | 50 | 3 | Two Piece Frame | THT | Tin | 0.2 | Steel | – | 36003500S | – | – | |
![]() | 36003600 | SPEC | 3 files | 60 | 60 | 3 | Two Piece Cover | SMT | Tin | 0.3 | Steel | – | 36103605 36503605 | – | – | |
![]() | 36103605 | SPEC | 7 files | 60 | 60 | 3 | Two Piece Frame | SMT | Tin | 0.5 | Steel | – | 36003600 | – | – | |
![]() | 36503605 | SPEC | 7 files | 60 | 60 | 3 | Two Piece Frame | THT | Tin | 0.5 | Steel | – | 36003600 | – | – | |
![]() | 36003600S | SPEC | 3 files | 60 | 60 | 3 | Two Piece Cover | SMT | Tin | 0.2 | Steel | – | 36103605S 36503605S | Shielding Cabinet Clip | – | |
![]() | 36103605S | SPEC | 6 files | 60 | 60 | 3 | Two Piece Frame | SMT | Tin | 0.2 | Steel | – | 36003600S | Shielding Cabinet Clip | – | |
![]() | 36503605S | SPEC | 6 files | 60 | 60 | 3 | Two Piece Frame | THT | Tin | 0.2 | Steel | – | 36003600S | – | – |
Order Code | Datasheet | |
---|---|---|
![]() | 3690103020 | SPEC |
![]() | 3690103021 | SPEC |
![]() | 3690103022 | SPEC |
![]() | 3690103023 | SPEC |
![]() | 3600213120S | SPEC |
![]() | 3610213126S | SPEC |
![]() | 36003160S | SPEC |
![]() | 36103166S | SPEC |
![]() | 36003200 | SPEC |
![]() | 36103205 | SPEC |
![]() | 36503205 | SPEC |
![]() | 36903205S | SPEC |
![]() | 36003200S | SPEC |
![]() | 36103205S | SPEC |
![]() | 36503205S | SPEC |
![]() | 36003250 | SPEC |
![]() | 36103255 | SPEC |
![]() | 36503255 | SPEC |
![]() | 36903255S | SPEC |
![]() | 36003250S | SPEC |
![]() | 36103255S | SPEC |
![]() | 36503255S | SPEC |
![]() | 36105266S | SPEC |
![]() | 36905266S | SPEC |
![]() | 36005260S | SPEC |
![]() | 36003300 | SPEC |
![]() | 36103305 | SPEC |
![]() | 36503305 | SPEC |
![]() | 36903305S | SPEC |
![]() | 36003300S | SPEC |
![]() | 36103305S | SPEC |
![]() | 36006320S | SPEC |
![]() | 36106326S | SPEC |
![]() | 36906326S | SPEC |
![]() | 3600536330S | SPEC |
![]() | 3610536336S | SPEC |
![]() | 3600637250S | SPEC |
![]() | 3610637256S | SPEC |
![]() | 36007400S | SPEC |
![]() | 36107406S | SPEC |
![]() | 36907406S | SPEC |
![]() | 36003500 | SPEC |
![]() | 36103505 | SPEC |
![]() | 36503505 | SPEC |
![]() | 36003500S | SPEC |
![]() | 36103505S | SPEC |
![]() | 36503505S | SPEC |
![]() | 36003600 | SPEC |
![]() | 36103605 | SPEC |
![]() | 36503605 | SPEC |
![]() | 36003600S | SPEC |
![]() | 36103605S | SPEC |
![]() | 36503605S | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | L (mm) | W (mm) | H (mm) | Type | Mount | Plating | t (mm) | Core Material | Design Kit | Suitable for | Clip | Alpha-Rack | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt explains: ShielDIY – Shielding Effectiveness
Videos
Würth Elektronik Webinar: A Practical Guide to EMI Shielding of Electronic Devices
Videos
Würth Elektronik Webinar: EMC Shielding 101 - Designer's Approach