Products
Order Code | Datasheet | Downloads | Status | Product series | Type | Pitch (mm) | Pins (pcs) | Samples |
---|---|---|---|---|---|---|---|---|
68610414122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact | Horizontal | 1 | 4 | |
68610614122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact | Horizontal | 1 | 6 | |
68610814122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact | Horizontal | 1 | 8 | |
68611014122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact | Horizontal | 1 | 10 | |
68611114122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact | Horizontal | 1 | 11 | |
68611214122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact | Horizontal | 1 | 12 | |
68611414122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact | Horizontal | 1 | 14 | |
68611514122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact | Horizontal | 1 | 15 | |
68611614122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact | Horizontal | 1 | 16 | |
68611814122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact | Horizontal | 1 | 18 | |
68612014122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact | Horizontal | 1 | 20 | |
68612214122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact | Horizontal | 1 | 22 | |
68612414122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact | Horizontal | 1 | 24 | |
68612614122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact | Horizontal | 1 | 26 | |
68612814122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact | Horizontal | 1 | 28 | |
68613014122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact | Horizontal | 1 | 30 | |
68610414422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact | Horizontal | 1 | 4 | |
68610514422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact | Horizontal | 1 | 5 | |
68610614422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact | Horizontal | 1 | 6 | |
68610814422 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact | Horizontal | 1 | 8 | |
68611014422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact | Horizontal | 1 | 10 | |
68611214422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact | Horizontal | 1 | 12 | |
68611414422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact | Horizontal | 1 | 14 | |
68611614422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact | Horizontal | 1 | 16 | |
68611814422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact | Horizontal | 1 | 18 | |
68612014422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact | Horizontal | 1 | 20 | |
68612214422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact | Horizontal | 1 | 22 | |
68612414422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact | Horizontal | 1 | 24 | |
68612614422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact | Horizontal | 1 | 26 | |
68612814422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact | Horizontal | 1 | 28 | |
68613014422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact | Horizontal | 1 | 30 | |
686104148922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal - Bottom Contact - Hinge Type | Horizontal | 1 | 4 | |
686106148922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal - Bottom Contact - Hinge Type | Horizontal | 1 | 6 | |
686108148922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal - Bottom Contact - Hinge Type | Horizontal | 1 | 8 | |
686110148922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal - Bottom Contact - Hinge Type | Horizontal | 1 | 10 | |
686112148922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal - Bottom Contact - Hinge Type | Horizontal | 1 | 12 | |
686114148922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal - Bottom Contact - Hinge Type | Horizontal | 1 | 14 | |
686115148922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal - Bottom Contact - Hinge Type | Horizontal | 1 | 15 | |
686116148922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal - Bottom Contact - Hinge Type | Horizontal | 1 | 16 | |
686118148922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal - Bottom Contact - Hinge Type | Horizontal | 1 | 18 | |
686120148922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal - Bottom Contact - Hinge Type | Horizontal | 1 | 20 | |
686122148922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal - Bottom Contact - Hinge Type | Horizontal | 1 | 22 | |
686124148922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal - Bottom Contact - Hinge Type | Horizontal | 1 | 24 | |
686126148922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal - Bottom Contact - Hinge Type | Horizontal | 1 | 26 | |
686128148922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal - Bottom Contact - Hinge Type | Horizontal | 1 | 28 | |
686130148922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal - Bottom Contact - Hinge Type | Horizontal | 1 | 30 | |
68710614022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact | Horizontal | 0.5 | 6 | |
68710814022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact | Horizontal | 0.5 | 8 | |
68711014022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact | Horizontal | 0.5 | 10 | |
68711214022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact | Horizontal | 0.5 | 12 | |
68711414022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact | Horizontal | 0.5 | 14 | |
68711614022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact | Horizontal | 0.5 | 16 | |
68711814022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact | Horizontal | 0.5 | 18 | |
68712014022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact | Horizontal | 0.5 | 20 | |
68712214022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact | Horizontal | 0.5 | 22 | |
68712414022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact | Horizontal | 0.5 | 24 | |
68712514022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact | Horizontal | 0.5 | 25 | |
68712614022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact | Horizontal | 0.5 | 26 | |
68712814022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact | Horizontal | 0.5 | 28 | |
68713014022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact | Horizontal | 0.5 | 30 | |
68713214022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact | Horizontal | 0.5 | 32 | |
68713314022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact | Horizontal | 0.5 | 33 | |
68713414022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact | Horizontal | 0.5 | 34 | |
68713514022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact | Horizontal | 0.5 | 35 | |
68713614022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact | Horizontal | 0.5 | 36 | |
68714014022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact | Horizontal | 0.5 | 40 | |
68714514022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact | Horizontal | 0.5 | 45 | |
68715014022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact | Horizontal | 0.5 | 50 | |
68710614522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact | Horizontal | 0.5 | 6 | |
68710814522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact | Horizontal | 0.5 | 8 | |
68711014522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact | Horizontal | 0.5 | 10 | |
68711414522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact | Horizontal | 0.5 | 14 | |
68711614522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact | Horizontal | 0.5 | 16 | |
68711814522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact | Horizontal | 0.5 | 18 | |
68712014522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact | Horizontal | 0.5 | 20 | |
68712214522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact | Horizontal | 0.5 | 22 | |
68712414522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact | Horizontal | 0.5 | 24 | |
68712614522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact | Horizontal | 0.5 | 26 | |
68712814522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact | Horizontal | 0.5 | 28 | |
68713014522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact | Horizontal | 0.5 | 30 | |
68713214522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact | Horizontal | 0.5 | 32 | |
68713314522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact | Horizontal | 0.5 | 33 | |
68713414522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact | Horizontal | 0.5 | 34 | |
68713514522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact | Horizontal | 0.5 | 35 | |
68714014522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact | Horizontal | 0.5 | 40 | |
68714514522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact | Horizontal | 0.5 | 45 | |
68715014522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact | Horizontal | 0.5 | 50 | |
687106149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal - Hinge Type | Horizontal | 0.5 | 6 | |
687108149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal - Hinge Type | Horizontal | 0.5 | 8 | |
687110149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal - Hinge Type | Horizontal | 0.5 | 10 | |
687112149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal - Hinge Type | Horizontal | 0.5 | 12 | |
687114149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal - Hinge Type | Horizontal | 0.5 | 14 | |
687116149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal - Hinge Type | Horizontal | 0.5 | 16 | |
687118149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal - Hinge Type | Horizontal | 0.5 | 18 | |
687120149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal - Hinge Type | Horizontal | 0.5 | 20 | |
687122149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal - Hinge Type | Horizontal | 0.5 | 22 | |
687124149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal - Hinge Type | Horizontal | 0.5 | 24 | |
687126149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal - Hinge Type | Horizontal | 0.5 | 26 | |
687128149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal - Hinge Type | Horizontal | 0.5 | 28 | |
687130149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal - Hinge Type | Horizontal | 0.5 | 30 | |
687132149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal - Hinge Type | Horizontal | 0.5 | 32 | |
687133149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal - Hinge Type | Horizontal | 0.5 | 33 | |
687134149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal - Hinge Type | Horizontal | 0.5 | 34 | |
687135149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal - Hinge Type | Horizontal | 0.5 | 35 | |
687140149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal - Hinge Type | Horizontal | 0.5 | 40 | |
687145149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal - Hinge Type | Horizontal | 0.5 | 45 | |
687150149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal - Hinge Type | Horizontal | 0.5 | 50 | |
68610914422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact | Horizontal | 1 | 9 | |
687106182122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Dual Contact | Horizontal | 0.5 | 6 | |
687108182122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Dual Contact | Horizontal | 0.5 | 8 | |
687110182122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Dual Contact | Horizontal | 0.5 | 10 | |
687112182122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Dual Contact | Horizontal | 0.5 | 12 | |
687114182122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Dual Contact | Horizontal | 0.5 | 14 | |
687116182122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Dual Contact | Horizontal | 0.5 | 16 | |
687118182122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Dual Contact | Horizontal | 0.5 | 18 | |
687128182122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Dual Contact | Horizontal | 0.5 | 28 | |
68711214522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact | Horizontal | 0.5 | 12 | |
687132183622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact Low Profile | Horizontal | 0.5 | 32 | |
687132183722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact Low Profile | Horizontal | 0.5 | 32 | |
687106183722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact Low Profile | Horizontal | 0.5 | 6 | |
687108183722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact Low Profile | Horizontal | 0.5 | 8 | |
687110183722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact Low Profile | Horizontal | 0.5 | 10 | |
687112183722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact Low Profile | Horizontal | 0.5 | 12 | |
687114183722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact Low Profile | Horizontal | 0.5 | 14 | |
687116183722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact Low Profile | Horizontal | 0.5 | 16 | |
687118183722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact Low Profile | Horizontal | 0.5 | 18 | |
687120183722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact Low Profile | Horizontal | 0.5 | 20 | |
687122183722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact Low Profile | Horizontal | 0.5 | 22 | |
687124183722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact Low Profile | Horizontal | 0.5 | 24 | |
687126183722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact Low Profile | Horizontal | 0.5 | 26 | |
687128183722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact Low Profile | Horizontal | 0.5 | 28 | |
687130183722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact Low Profile | Horizontal | 0.5 | 30 | |
687133183722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact Low Profile | Horizontal | 0.5 | 33 | |
687134183722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact Low Profile | Horizontal | 0.5 | 34 | |
687116183622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact Low Profile | Horizontal | 0.5 | 16 | |
687118183622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact Low Profile | Horizontal | 0.5 | 18 | |
687120183622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact Low Profile | Horizontal | 0.5 | 20 | |
687122183622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact Low Profile | Horizontal | 0.5 | 22 | |
687124183622 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact Low Profile | Horizontal | 0.5 | 24 | |
687126183622 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact Low Profile | Horizontal | 0.5 | 26 | |
687128183622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact Low Profile | Horizontal | 0.5 | 28 | |
687130183622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact Low Profile | Horizontal | 0.5 | 30 | |
686118183422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact Low Profile | Horizontal | 1 | 18 | |
686116183422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact Low Profile | Horizontal | 1 | 16 | |
686115183422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact Low Profile | Horizontal | 1 | 15 | |
686114183422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact Low Profile | Horizontal | 1 | 14 | |
686110183422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact Low Profile | Horizontal | 1 | 10 | |
686108183422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact Low Profile | Horizontal | 1 | 8 | |
686106183422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact Low Profile | Horizontal | 1 | 6 | |
686104183422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact Low Profile | Horizontal | 1 | 4 | |
686118183522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact Low Profile | Horizontal | 1 | 18 | |
686116183522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact Low Profile | Horizontal | 1 | 16 | |
686115183522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact Low Profile | Horizontal | 1 | 15 | |
686114183522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact Low Profile | Horizontal | 1 | 14 | |
686110183522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact Low Profile | Horizontal | 1 | 10 | |
686108183522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact Low Profile | Horizontal | 1 | 8 | |
686106183522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact Low Profile | Horizontal | 1 | 6 | |
686104183522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact Low Profile | Horizontal | 1 | 4 | |
687140183622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact Low Profile | Horizontal | 0.5 | 40 | |
687134183622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact Low Profile | Horizontal | 0.5 | 34 | |
687133183622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact Low Profile | Horizontal | 0.5 | 33 | |
687140183722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact Low Profile | Horizontal | 0.5 | 40 | |
687130182122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Dual Contact | Horizontal | 0.5 | 30 | |
687134182122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Dual Contact | Horizontal | 0.5 | 34 | |
687136182122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Dual Contact | Horizontal | 0.5 | 36 | |
687140182122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Dual Contact | Horizontal | 0.5 | 40 | |
687145182122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Dual Contact | Horizontal | 0.5 | 45 | |
687150182122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Dual Contact | Horizontal | 0.5 | 50 | |
686104188622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT LIF Horizontal Top Contact | Horizontal | 1 | 4 | |
686106188622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT LIF Horizontal Top Contact | Horizontal | 1 | 6 | |
686108188622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT LIF Horizontal Top Contact | Horizontal | 1 | 8 | |
686110188622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT LIF Horizontal Top Contact | Horizontal | 1 | 10 | |
686112188622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT LIF Horizontal Top Contact | Horizontal | 1 | 12 | |
686114188622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT LIF Horizontal Top Contact | Horizontal | 1 | 14 | |
686116188622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT LIF Horizontal Top Contact | Horizontal | 1 | 16 | |
686118188622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT LIF Horizontal Top Contact | Horizontal | 1 | 18 | |
686120188622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT LIF Horizontal Top Contact | Horizontal | 1 | 20 | |
686122188622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT LIF Horizontal Top Contact | Horizontal | 1 | 22 | |
686124188622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT LIF Horizontal Top Contact | Horizontal | 1 | 24 | |
686126188622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT LIF Horizontal Top Contact | Horizontal | 1 | 26 | |
686128188622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT LIF Horizontal Top Contact | Horizontal | 1 | 28 | |
686130188622 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT LIF Horizontal Top Contact | Horizontal | 1 | 30 | |
687118188722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT LIF Horizontal Dual Contact | Horizontal | 0.5 | 18 | |
687120188722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT LIF Horizontal Dual Contact | Horizontal | 0.5 | 20 | |
687122188722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT LIF Horizontal Dual Contact | Horizontal | 0.5 | 22 | |
687124188722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT LIF Horizontal Dual Contact | Horizontal | 0.5 | 24 | |
687106188722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT LIF Horizontal Dual Contact | Horizontal | 0.5 | 6 | |
687108188722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT LIF Horizontal Dual Contact | Horizontal | 0.5 | 8 | |
687110188722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT LIF Horizontal Dual Contact | Horizontal | 0.5 | 10 | |
687112188722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT LIF Horizontal Dual Contact | Horizontal | 0.5 | 12 | |
687114188722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT LIF Horizontal Dual Contact | Horizontal | 0.5 | 14 | |
687116188722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT LIF Horizontal Dual Contact | Horizontal | 0.5 | 16 | |
686104189122 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Back Locking Dual Contact | Horizontal | 1000 | 4 | |
686106189122 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Back Locking Dual Contact | Horizontal | 1000 | 6 | |
686108189122 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Back Locking Dual Contact | Horizontal | 1000 | 8 | |
686110189122 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Back Locking Dual Contact | Horizontal | 1000 | 10 | |
686114189122 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Back Locking Dual Contact | Horizontal | 1000 | 14 | |
686122189122 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal Back Locking Dual Contact | Horizontal | 1000 | 22 | |
686610050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FFC 1.00 mm Flat Flexible Cable Type 1 (Contacts on same side) | Type 1 | 1 | 10 | |
686620050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FFC 1.00 mm Flat Flexible Cable Type 1 (Contacts on same side) | Type 1 | 1 | 20 | |
686710050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FFC 1.00 mm Flat Flexible Cable Type 2 (Contacts opposite) | Type 2 | 1 | 10 | |
686720050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FFC 1.00 mm Flat Flexible Cable Type 2 (Contacts opposite) | Type 2 | 1 | 20 | |
687610050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FFC 0.50 mm Flat Flexible Cable Type 1 (Contacts on same side) | Type 1 | 0.5 | 10 | |
687620050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FFC 0.50 mm Flat Flexible Cable Type 1 (Contacts on same side) | Type 1 | 0.5 | 20 | |
687640050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FFC 0.50 mm Flat Flexible Cable Type 1 (Contacts on same side) | Type 1 | 0.5 | 40 | |
687710050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FFC 0.50 mm Flat Flexible Cable Type 2 (Contacts opposite) | Type 2 | 0.5 | 10 | |
687720050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FFC 0.50 mm Flat Flexible Cable Type 2 (Contacts opposite) | Type 2 | 0.5 | 20 | |
687740050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FFC 0.50 mm Flat Flexible Cable Type 2 (Contacts opposite) | Type 2 | 0.5 | 40 | |
687306124422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Vertical | Vertical | 0.5 | 6 | |
687308124422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Vertical | Vertical | 0.5 | 8 | |
687310124422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Vertical | Vertical | 0.5 | 10 | |
687312124422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Vertical | Vertical | 0.5 | 12 | |
687314124422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Vertical | Vertical | 0.5 | 14 | |
687316124422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Vertical | Vertical | 0.5 | 16 | |
687318124422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Vertical | Vertical | 0.5 | 18 | |
687320124422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Vertical | Vertical | 0.5 | 20 | |
687322124422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Vertical | Vertical | 0.5 | 22 | |
687324124422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Vertical | Vertical | 0.5 | 24 | |
687326124422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Vertical | Vertical | 0.5 | 26 | |
687328124422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Vertical | Vertical | 0.5 | 28 | |
687330124422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Vertical | Vertical | 0.5 | 30 | |
687334124422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Vertical | Vertical | 0.5 | 34 | |
687340124422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Vertical | Vertical | 0.5 | 40 | |
687350124422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Vertical | Vertical | 0.5 | 50 | |
687333124422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Vertical | Vertical | 0.5 | 33 | |
686104183822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Vertical Type A | Vertical | 1 | 4 | |
686105183822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Vertical Type A | Vertical | 1 | 5 | |
686106183822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Vertical Type A | Vertical | 1 | 6 | |
686108183822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Vertical Type A | Vertical | 1 | 8 | |
686110183822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Vertical Type A | Vertical | 1 | 10 | |
686112183822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Vertical Type A | Vertical | 1 | 12 | |
686114183822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Vertical Type A | Vertical | 1 | 14 | |
686116183822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Vertical Type A | Vertical | 1 | 16 | |
686118183822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Vertical Type A | Vertical | 1 | 18 | |
686120183822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Vertical Type A | Vertical | 1 | 20 | |
686122183822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Vertical Type A | Vertical | 1 | 22 | |
686124183822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Vertical Type A | Vertical | 1 | 24 | |
686104188822 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT LIF Vertical Type A | Vertical | 1 | 4 | |
686106188822 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT LIF Vertical Type A | Vertical | 1 | 6 | |
686108188822 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT LIF Vertical Type A | Vertical | 1 | 8 | |
686109188822 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT LIF Vertical Type A | Vertical | 1 | 9 | |
686110188822 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT LIF Vertical Type A | Vertical | 1 | 10 | |
686112188822 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT LIF Vertical Type A | Vertical | 1 | 12 | |
686114188822 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT LIF Vertical Type A | Vertical | 1 | 14 | |
686116188822 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT LIF Vertical Type A | Vertical | 1 | 16 | |
686118188822 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT LIF Vertical Type A | Vertical | 1 | 18 | |
686120188822 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT LIF Vertical Type A | Vertical | 1 | 20 | |
686122188822 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT LIF Vertical Type A | Vertical | 1 | 22 | |
686124188822 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT LIF Vertical Type A | Vertical | 1 | 24 | |
686126188822 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT LIF Vertical Type A | Vertical | 1 | 26 | |
686128188822 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT LIF Vertical Type A | Vertical | 1 | 28 | |
686130188822 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT LIF Vertical Type A | Vertical | 1 | 30 | |
686610119001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FFC 1.00 mm Folding Flat Flexible Cable | – | 1 | 10 | |
686620141001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FFC 1.00 mm Folding Flat Flexible Cable | – | 1 | 20 | |
686710225001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FFC 1.00 mm Folding Flat Flexible Cable | – | 1 | 10 | |
687640119002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FFC 0.50 mm Folding Flat Flexible Cable | – | 0.5 | 40 | |
687620141002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FFC 0.50 mm Folding Flat Flexible Cable | – | 0.5 | 20 | |
687720225002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FFC 0.50 mm Folding Flat Flexible Cable | – | 0.5 | 20 |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Type | Pitch (mm) | Pins (pcs) | Samples |
---|