Applications
- For filtering current peaks
Products
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Z @ 100 MHz (Ω) | Z @ 1 GHz (Ω) | Samples |
---|---|---|---|---|---|---|---|---|
7427922808 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | 8 | 24 | ||
74279221100 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | 10 | 28 | ||
74279228260 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | 26 | 33 | ||
7427520 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMS SMT Bead Array | 30 | – | ||
7427930 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PBF Flat Wire High Current SMT Ferrite Bead | 42 | – | ||
7427521 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMS SMT Bead Array | 52 | – | ||
74279223560 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | 56 | 90 | ||
74279228600 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | 60 | 74 | ||
74279220800 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | 80 | 113 | ||
7427931 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PBF Flat Wire High Current SMT Ferrite Bead | 91 | – | ||
7427932 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PBF Flat Wire High Current SMT Ferrite Bead | 98 | – | ||
74279226101 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | 100 | 150 | ||
74279224101 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | 100 | 160 | ||
74279225101 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | 100 | 169 | ||
74279228111 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | 110 | 48 | ||
74279221111 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | 110 | 44 | ||
74279224151 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | 150 | 198 | ||
74279224171 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | 170 | 253 | ||
74279220181 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | 180 | 61 | ||
74279224181 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | 180 | 223 | ||
74279224251 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | 250 | 101 | ||
74279224271 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | 270 | 202 | ||
74279221281 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | 280 | 82 | ||
74279220321 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | 320 | 108 | ||
74279224401 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | 400 | 108 | ||
7427511 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SUKW SMT EMI Suppression 5-Hole Ferrite Bead | 416 | 211 | ||
74279224551 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | 550 | 244 | ||
7427512 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SUKW SMT EMI Suppression 5-Hole Ferrite Bead | 580 | 395 | ||
74279220601 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | 600 | 103 | ||
74279221601 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | 600 | 84 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Z @ 100 MHz (Ω) | Z @ 1 GHz (Ω) | Samples |
---|