OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyFerrites for PCB AssemblyProduct seriesWE-MPSB EMI Multilayer Power Suppression Bead

WE-MPSB EMI Multilayer Power Suppression Bead

Low RDC Expert for High Peak Currents

WE-MPSB EMI multilayer power suppression Bead. Specified peak current capability with ultra low RDC
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Mount
0603 1.6 0.8 0.8 0.3 SMT
0805 2 1.2 0.9 0.5 SMT
1206 3.2 1.6 1.1 0.5 SMT
1612 4.06 3.05 2.28 0.89 SMT
1812 4.5 3.2 2.3 0.46 SMT
2220 - - - 0.76 SMT
3312 8.5 3 2.3 0.89 SMT

Characteristics

  • Specified peak current capability
  • Ultra low RDC
  • High rated current up to 10.5 A
  • Operating temperature: -55 °C to +125 °C
  • AEC-Q200 qualified

Applications

  • Filter with high inrush current peaks
  • For motor interference suppression
  • EMI suppression of DC/DC converters and DC power supply
  • Broadband suppression

Products

All
0603
0805
1206
1612
1812
2220
3312
Order Code Data­sheet Simu­lation Downloads StatusZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(mA)
Z @ 1 GHz
(Ω)
H
(mm)
TypeDesign KitFilter BagFilter Stick Samples
7427922808SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 8 25 1930 MHz 9500 24 0.8 High Current742793
74279221100SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 10 41 2178 MHz 10500 28 1.1 High Current742793
74279228260SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 26 39 515 MHz 6500 33 0.8 High Current742793
74279223560SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 56 90 1000 MHz 10000 90 2.28 High Current742793
74279228600SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 60 99 458 MHz 5100 74 0.8 High Current742793
74279220800SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 80 120 662 MHz 4000 113 0.9 High Current742793
74279226101SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 100 160 1100 MHz 8000 150 2.3 High Current742793
82931101
82931100
74279224101SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 100 160 1000 MHz 7000 160 1.8 High Current742793
74279225101SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 100 160 1200 MHz 10000 169 2.3 High Current742793
74279228111SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 110 135 226 MHz 4100 48 0.8 High Current742793
74279221111SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 110 118 150 MHz 5400 44 1.1 High Current742793
82931061
82931060
74279224151SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 150 230 700 MHz 5000 198 1.8 High Current742793
74279224171SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 170 280 700 MHz 4000 253 1.52 High Current742793
74279220181SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 180 202 155 MHz 3100 61 0.9 High Current742793
74279224181SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 180 240 600 MHz 5000 223 1.8 High Current742793
74279224251SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 250 300 150 MHz 4000 101 1.8 High Current742793
74279224271SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 270 350 300 MHz 4000 202 3.2 High Current742793
74279221281SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 280 288 125 MHz 3500 82 1.1 High Current742793
74279220321SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 320 347 170 MHz 2500 108 0.9 High Current742793
74279224401SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 400 460 110 MHz 4500 108 3.2 High Current742793
74279224551SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 550 660 300 MHz 4000 244 2 High Current742793
74279220601SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 600 551 108 MHz 2100 103 0.9 High Current742793
74279221601SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 600 610 83 MHz 2500 84 1.1 High Current742793
Order Code Data­sheet Simu­lation
7427922808SPEC
74279221100SPEC
74279228260SPEC
74279223560SPEC
74279228600SPEC
74279220800SPEC
74279226101SPEC
74279224101SPEC
74279225101SPEC
74279228111SPEC
74279221111SPEC
74279224151SPEC
74279224171SPEC
74279220181SPEC
74279224181SPEC
74279224251SPEC
74279224271SPEC
74279221281SPEC
74279220321SPEC
74279224401SPEC
74279224551SPEC
74279220601SPEC
74279221601SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(mA)
Z @ 1 GHz
(Ω)
H
(mm)
TypeDesign KitFilter BagFilter Stick Samples

WE-MPSB - Multilayer Power Suppression Bead

Huge Peak, Strong Bead!

Multilayer Power Suppression Bead

The WE-MPSB series is the world’s first ferrite bead that specifies how it performs under high current transients. This unique bead protects and extends the life of your application.
It features an ultra-low RDC which delivers the lowest self-heating in its class at high currents. The WE-MPSB is ideal for DC/DC applications requiring high efficiency.
WE-MPSB optimizes high current vs. RDC performance with up to 75 % RDC reduction in comparison to similar components while maintaining a high impedance over a wide frequency range.

The innovative design in detail

Optimized layer design for muscular peak current capability
Optimized layer design for muscular peak current capability
Greater trace cross sectional area for ultra-low RDC
Greater trace cross sectional area for ultra-low RDC
High peak current rating to maximize lifetime
High peak current rating to maximize lifetime

Greatly improved peak current rating

High impedance over a wide frequency range
High impedance over a wide frequency range
No. of pulses vs. current (8 ms pulse)
No. of pulses vs. current (8 ms pulse)
Current vs. pulse length (single pulse)
Current vs. pulse length (single pulse)

Component Selection with REDEXPERT

The fastest way to determine the best component is by using the Pulse Designer in REDEXPERT to meet your peak current requirements based on inrush current amplitude and pulse length. As a registered user, you can set the slider in the diagram to 170 MHz and then directly add to the grid the resistance values for each component. You can even specify a descending sort, where the part with the highest resistance is at the top.

Further advantages of REDEXPERT:

  • The world’s most accurate AC loss model
  • Filter settings for over 20 electrical and mechanical parameters
  • Inductor simulation and selection for DC/DC converters
  • Ability to compare inductance/current and temperature rise/DC current using interactive measurement curves
  • Available in seven languages
  • Online platform based on measured values
  • Order free samples directly
  • Direct access to product datasheets
  • Comfortable and clear component selection

Videos

#askLorandt explains: Measurement of peak pulse characteristic for SMD-Ferrites

Videos

Würth Elektronik Webinar: EMC ferrites are more than just bird food on the PCB

Videos

Würth Elektronik Webinar: MPSB - Inrush current safe multilayer chip bead ferrite