General Information | |
---|---|
Operating Temperature | -55 °C up to +105 °C |
Gender | Female |
Type | Angled |
Insulator Material | PBT |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
Shielding Material | Steel |
Shielding Plating | Nickel (Ni) |
Electrical Properties | |
---|---|
Working Voltage | 125 V (AC) |
Withstanding Voltage | 1000 V (AC) |
Contact Resistance | 30 mΩ |
Products
Order Code | Datasheet | Downloads | Pins (pcs) | Gender | Type | Operating Temperature | Working Voltage (V (AC)) | Filter Stick | Filter Bag | Samples |
---|---|---|---|---|---|---|---|---|---|---|
618009231121 | SPEC | 6 files | 9 | Female | Angled | -55 °C up to +105 °C | 125 | 8294851 | 829485 | |
618015231121 | SPEC | 6 files | 15 | Female | Angled | -55 °C up to +105 °C | 125 | – | – | |
618025231121 | SPEC | 6 files | 25 | Female | Angled | -55 °C up to +105 °C | 125 | – | – | |
618037231121 | SPEC | 6 files | 37 | Female | Angled | -55 °C up to +105 °C | 125 | – | – |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (pcs) | Gender | Type | Operating Temperature | Working Voltage (V (AC)) | Filter Stick | Filter Bag | Samples |
---|
Mates with
![](/components/media/o60858v214%20Single_I-O_DSUB_PCB_Male_wo-screw_6180xx233721_pf2.jpg)
WR-DSUB 10.30 mm Male Angled PCB Connector w/o Hex Screw
![](/components/media/o60833v214%20618009221823_Single-part_v2.jpg)
WR-DSUB Male IDC
![](/components/media/o35859v214%2061800924823_Single-part.jpg)
WR-DSUB Male Solder Bucket
![](/components/media/o35854v214%20Single_WR-DSUB_6180xx217222.jpg)
WR-DSUB Female Terminal Housing
![](/components/media/o35861v214%20Single_I-O_DSUB_PCB_Male_6180xx25023_pf2.jpg)
WR-DSUB Male PCB Connector
![](/components/media/o35851v214%20Single_I-O_DSUB_PCB_Male_wo-screw_6180xx211721_pf2.jpg)
WR-DSUB 8.08 mm Male Angled PCB Connector w/o Hex Screw
![](/components/media/o60850v214%20Single_I-O_DSUB_PCB_Male_w-screw_6180xx231421_pf2.jpg)
WR-DSUB 10.30 mm Male Angled PCB Connector w. Hex Screw
![](/components/media/o35856v214%20Single_WR-DSUB_6180xx226221.jpg)
WR-DSUB Male IDC with UNC 4-40 Nut
![](/components/media/o35853v214%20Single_I-O_DSUB_Cabe_CrimpH_6180xx217122_pf2_psd.jpg)
WR-DSUB Male Terminal Housing
![](/components/media/o35858v214%20single-dsub-pcb-male-screw-6180xx211721.jpg)
WR-DSUB 8.08 mm Male Angled PCB Connector w. Hex Screw
![](/components/media/o35862v214%20Single_I-O_DSUB_PCB_Male_w-screw_6180xx29221_pf2.jpg)
WR-DSUB Male PCB Connector with Hex Screw
Assortments
Articles from this product series can be found in the following assortments: