OverviewAll product unitsProduct unitRadio ModulesProduct groupRadio ModulesProduct familyBluetooth® & Wi-FiProduct sub-familyBluetooth®Product seriesProteus-e & EV-Kits

Proteus-e & EV-Kits EXTENDED

Bluetooth® LE 5.1 Module

Proteus-e. Based on Nordic Seminconductor SoC nRF52805. Smart antenna configuration (2-in-1 module). Serial data transmission (Smart Serial Profile)

Characteristics

  • Bluetooth® Low Energy 5.1 radio protocol
  • Based on Nordic Seminconductor SoC nRF52805
  • Miniaturized design: 7 x 9 x 2 mm
  • Smart antenna configuration (2-in-1 module)
  • UART interface
  • 192 kB flash memory, 24 kB RAM
  • Serial data transmission (Smart Serial Profile)
  • 1 Mbit and 2 Mbit radio profiles
  • Up to 4 dBm output power
  • Serial data transmission (Smart Serial Profile)
  • Peripheral function
  • Payload size of up to 243 bytes
  • Free definition of advertising packets
  • 2 pins for remote GPIO access
  • CE, FCC, IC, TELEC
  • Proteus Windows 10 SDK @GitHub
  • WE UART Terminal
  • With the WE Bluetooth LE Terminal App we provide you a fast and easy way of testing and also a base for your own app. Download it in the Google PlayStore® or in the Apple AppStore® or as source code on GitHub.

See what the firmware developed by Würth Elektronik can do - the WE-ProWare

Products

All
Proteus-e
EV-Kits
Order Code Data­sheet Man­ual Downloads StatusFrequency Range
(MHz)
DescriptionInterface 1 (Value)IO1 Bitrate
(kbps)
dLoS
(m)
PTx, e.r.p.
(dBm)
Rxsens, e.r.p.
(dBm)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
ANTConnEvaluation KitRadio Module Offer
2612011024000SPEC
PDF5 files Active i| Production is active. Expected lifetime: >10 years. 2402 - 2480 Proteus-e UART 115.2 350 -4 -85 4 -93 1.8 3.6 2000 RF connector pad for external antenna and internal PCB antenna2612019024001
2612019024001SPEC
Active i| Production is active. Expected lifetime: >10 years. EV-Kit Proteus-e2612011024000
Order Code Data­sheet
2612011024000SPEC
2612019024001SPEC
Offer
Order Code Data­sheet Man­ual Downloads StatusFrequency Range
(MHz)
DescriptionInterface 1 (Value)IO1 Bitrate
(kbps)
dLoS
(m)
PTx, e.r.p.
(dBm)
Rxsens, e.r.p.
(dBm)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
ANTConnEvaluation KitRadio Module Offer

Software Downloads

Wireless Connectivity SDK

The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.

WE UART Terminal

Kickstart your Prototyping instantly.The WE UART Terminal is an easy-to-use PC software that enables complete control of the Würth Elektronik eiSos wireless modules through an intuitive GUI. This tool along with the evaluation boards allow quick prototyping and testing of various features of the radio modules.

  • Simple setup
  • Intuitive interface
  • Color coded Packet interpretation
  • 100% log traceability

    Download now
Proteus Windows 10 SDK

Proteus Windows 10 Software Development Kit (SDK) - This demo program uses integrated Windows 10 runtime functions to access, connect and exchange data with Proteus radio modules. Please refer to the readme.md in the Github repository.

WE Bluetooth LE Terminal App

The most important benefit of Bluetooth® LE Connections is mostly a mobile app. With the WE Bluetooth LE Terminal App we provide you a fast and easy way of testing and also a base for your own app.

Videos

Manni Talks- Unboxing the Evaluation Kit

Videos

Manni Talks - Serial Interfaces