Characteristics
- Wide selection of EMC components for surface mounting. The selection of components is a perfect match for signal and power integrity (common mode chokes and chip bead ferrites), overvoltage protection (varistors) and shielding materials. The perfect module to keep the interference away from your interfaces.
- Module in compact design
Length:315 mm
Height: 435 mm
Width: 220 mm - All technical information at a glance
- Lifelong free refill
- Immediate availability of components on site
Applications
- Flexible and compact shelf system for the extensive equipment of EMC and design laboratories with electronic components
Products
Order Code | Datasheet | Downloads | Status | Product series | Samples |
---|---|---|---|---|---|
3021007 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LT Conductive Shielding Gasket | |
3030806 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LT Conductive Shielding Gasket | |
36003200 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SHC Shielding Cabinet | |
36003250 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SHC Shielding Cabinet | |
36003300 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SHC Shielding Cabinet | |
36103205 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SHC Shielding Cabinet | |
36103255 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SHC Shielding Cabinet | |
36103305 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SHC Shielding Cabinet | |
38111027 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LT Conductive Shielding Gasket |
Order Code | Datasheet |
---|---|
3021007 | SPEC |
3030806 | SPEC |
36003200 | SPEC |
36003250 | SPEC |
36003300 | SPEC |
36103205 | SPEC |
36103255 | SPEC |
36103305 | SPEC |
38111027 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Samples |
---|
Included assortments in this rack:
Use with
Videos
Alpha-Rack – the flexible rack system with lifelong free refill