Characteristics
- Current can be adjusted individually by jumper
- Current dynamically adjustable by external microcontroller (using PWM)
- Voltage limit / end of charge voltage can be set by jumper
- Ability to drive 1-4 white high power LEDs
- MagI³C Power Module 171 031 801 used as current source
- Conducted and radiated EMI compliant (EN55032)
Applications
- Constant current source (current can be individually set)
- Battery charger
- Super capacitor charger
- High power LED driver
Products
Included Products
![](/components/media/o141764v214%20171031801.jpg)
MagI³C-VDLM Variable Step Down LGA Module: 171031801
![](/components/media/o15044v214%20WE-PD2.jpg)
WE-PD2 SMT Power Inductor: 744773047
![](/components/media/o14950v214%20Single_WE-MLCC_0805.jpg)
WCAP-CSGP MLCCs 10 V(DC): 885012207004
![](/components/media/o55799v214%20Single_WCAP-ATG8.jpg)
WCAP-ATG8 Aluminum Electrolytic Capacitors: 860010473011
![](/components/media/o35992v214%20Single-WR-PHD-61303621121.jpg)
WR-PHD 2.54 mm THT Dual Pin Header: 61300421121
![](/components/media/o58973v214%20Single_WR-TBL_Serie_5027_691502710002.jpg)
WR-TBL Series 5027 - 5.00 mm Horizontal Entry Modular: 691502710002
Videos
#askLorandt explains: MagI³C Current Source
Videos
WE meet @ Digital Days 2021: Improving the EMI performance of isolated power modules