Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
LGA-12EP | 10 | 6 | 3.1 | SMT | ||
LGA-16EP | 9 | 9 | 3 | SMT |
Characteristics
- Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22)
LGA-12EP
- For direct connection to 24 V industrial voltage network
- Low profile LGA-package
- Ideal for space constrained applications
- 2 solder cycles supported
LGA-16EP
- Low profile LGA-package
- Stand alone solution (CIN and COUT integrated, 2 external components to set VOUT)
- Ideal for space constrained applications
- 2 solder cycles supported
Applications
- Point-of-Load DC-DC applications from 18V, 15V, 12V, 9V, 5V industrial rails
- Test and measurement equipment
- Medical equipment
- Interface supply
- Supply of microcontrollers, microprocessors, DSPs, FPGAs
- Industrial electronics
- Telecommunications
Products
Order Code | Datasheet | Simulation | Downloads | Status | VIN (V) | VOUT (V) | IOUT (A) | Evaluation Kit | Reference Design | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 171023801 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3.5 - 38 | 0.85 - 13 | 2 | 178023801 | – | ||
![]() | 171013801 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3.5 - 38 | 0.85 - 13 | 1 | 178013801 | – | ||
![]() | 171033801 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3.5 - 38 | 0.85 - 6 | 3 | 178033801 | – | ||
![]() | 171013802 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3.5 - 38 | 0.85 - 13 | 1 | 178013802 | – | ||
![]() | 171023802 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3.5 - 38 | 0.85 - 13 | 2 | 178023802 | – | ||
![]() | 171033802 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3.5 - 38 | 0.85 - 6 | 3 | 178033802 | – | ||
![]() | 171011801 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 - 18 | 0.8 - 17 | 1 | 178011801 | – | ||
![]() | 171021801 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 - 18 | 0.8 - 17 | 2 | 178021801 | – | ||
![]() | 171031801 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 - 18 | 0.8 - 17 | 3 | 178031801 | Reference Design MagI³C Current Source |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 171023801 | SPEC | |
![]() | 171013801 | SPEC | |
![]() | 171033801 | SPEC | |
![]() | 171013802 | SPEC | |
![]() | 171023802 | SPEC | |
![]() | 171033802 | SPEC | |
![]() | 171011801 | SPEC | |
![]() | 171021801 | SPEC | |
![]() | 171031801 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | VIN (V) | VOUT (V) | IOUT (A) | Evaluation Kit | Reference Design | Samples |
---|
Additional Information

MagI³C Power Modules are easy-to-use DC/DC converters with integrated regulator IC, power inductor and capacitors. Design and layout reviews as well as support with EMI filter design are offered as service for all customers. Datasheets contain detailed specifications and application information.
Videos
Würth Elektronik Webinar: Use of MagI3C power modules as adjustable constant current sources
Videos
Würth Elektronik Webinar: Thermal simulation for MagI³C Power Modules using REDEXPERT
Videos
Würth Elektronik Webinar: "Negative output voltage with an inverting buck boost"
Videos
WE meet @ Digital Days 2021: Improving the EMI performance of isolated power modules
Videos
Würth Elektronik Webinar: MicroModule design-in made easy - Tips and tricks
Videos
Würth Elektronik Webinar: MicroModules - DC/DC Step-Down Converters f. Space-Constr. Applications