Characteristics
- Current can be adjusted individually by jumper
- Current dynamically adjustable by external microcontroller (using PWM)
- Voltage limit / end of charge voltage can be set by jumper
- Ability to drive 1-4 white high power LEDs
- MagI³C Power Module 171 031 801 used as current source
- Conducted and radiated EMI compliant (EN55032)
Applications
- Constant current source (current can be individually set)
- Battery charger
- Super capacitor charger
- High power LED driver
Products
Order Code | Datasheet | Downloads | Status | Description | VIN (V) | VOUT (V) | IOUT (A) | Offer |
---|---|---|---|---|---|---|---|---|
178004 | SPEC | 2 files | NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | MagI³C Current Source | 4 - 18 | 1.45 - 14.4 | 3 |
Order Code | Datasheet |
---|---|
178004 | SPEC |
Offer |
---|
Order Code | Datasheet | Downloads | Status | Description | VIN (V) | VOUT (V) | IOUT (A) | Offer |
---|
Included Products

MagI³C-VDLM Variable Step Down LGA Module: 171031801

WE-PD2 SMT Power Inductor: 744773047

WCAP-CSGP MLCCs 10 V(DC): 885012207004

WCAP-ATG8 Aluminum Electrolytic Capacitors: 860010473011

WR-PHD 2.54 mm THT Dual Pin Header: 61300421121

WR-TBL Series 5027 - 5.00 mm Horizontal Entry Modular: 691502710002
Videos
#askLorandt explains: MagI³C Current Source
Videos
WE meet @ Digital Days 2021: Improving the EMI performance of isolated power modules