LTSpice files
Characteristics
- General purpose product series with max. operating temperature of +85 °C
- Self-healing properties
- High voltage and volumetric capacity possible
- Mounting style: Boxed THT
- Dielectric: Polyester
- Capacitance range: 10 nF ‒ 6.8 µF
- Capacitance tolerance: ±10 %
- Voltage range (UR): 100 V(DC) ‒ 1 kV(DC)
- Operating temperature: -40 °C up to + 85 °C
- Pitch: 7.5 / 10.0 / 15.0 / 22.5 / 27.5 / 37.5 mm
- Recommended soldering: Wave soldering
Applications
- Filtering
- Smoothing
- e.g. Monitor, electrical ballast
Products
All
Pitch 7.5 mm
Pitch 10 mm
Pitch 15 mm
Pitch 22.5 mm
Pitch 27.5 mm
Pitch 37.5 mm
Order Code | Datasheet | Simulation | Downloads | Status | C | VR (V (DC)) | VR 2 (V (DC)) | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
890493422002CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | 1000 | 800 | 160 | 1 | 9 GΩ | -40 °C up to +85 °C | 7.5 | 10.5 | 6 | 12 | Carton | 890020 | ||
890493423001CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 nF | 1000 | 800 | 83 | 1 | 9 GΩ | -40 °C up to +85 °C | 10 | 13 | 5 | 11 | Bulk | – | ||
890493425001CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 nF | 1000 | 800 | 27 | 1 | 9 GΩ | -40 °C up to +85 °C | 15 | 18 | 5 | 11 | Bulk | – | ||
890303422005CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 nF | 630 | 504 | 100 | 1 | 9 GΩ | -40 °C up to +85 °C | 7.5 | 10.5 | 6 | 12 | Carton | – | ||
890283422001CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 nF | 400 | 320 | 44 | 1 | 9 GΩ | -40 °C up to +85 °C | 7.5 | 10.5 | 5 | 11 | Carton | – | ||
890303423005CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 nF | 630 | 504 | 52 | 1 | 9 GΩ | -40 °C up to +85 °C | 10 | 13 | 5.5 | 11 | Carton | 890020 | ||
890283423001CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | 400 | 320 | 34 | 1 | 9 GΩ | -40 °C up to +85 °C | 10 | 13 | 5 | 11 | Carton | 890020 | ||
890303425004CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | 630 | 504 | 28 | 1 | 9 GΩ | -40 °C up to +85 °C | 15 | 18 | 6 | 12 | Carton | – | ||
890493425009CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | 1000 | 800 | 44 | 1 | 9 GΩ | -40 °C up to +85 °C | 15 | 18 | 8.5 | 15 | Carton | 890020 | ||
890283422005CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 nF | 400 | 320 | 46 | 1 | 9 GΩ | -40 °C up to +85 °C | 7.5 | 10.5 | 6 | 12 | Carton | 890020 | ||
890273423002CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 nF | 250 | 200 | 23 | 1 | 9 GΩ | -40 °C up to +85 °C | 10 | 13 | 5 | 11 | Carton | – | ||
890283425002CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 nF | 400 | 320 | 12 | 1 | 9 GΩ | -40 °C up to +85 °C | 15 | 18 | 5 | 11 | Carton | – | ||
890493426011CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 nF | 1000 | 800 | 27 | 1 | 9 GΩ | -40 °C up to +85 °C | 22.5 | 26 | 9 | 18 | Carton | 890020 | ||
890273425001CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 nF | 250 | 200 | 8 | 1 | 9 GΩ | -40 °C up to +85 °C | 15 | 18 | 5 | 11 | Carton | – | ||
890283426004CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 nF | 400 | 320 | 11 | 1 | 6.38 GΩ | -40 °C up to +85 °C | 22.5 | 26 | 6 | 15 | Carton | – | ||
890303426008CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 nF | 630 | 504 | 20 | 1 | 6.38 GΩ | -40 °C up to +85 °C | 22.5 | 26 | 9 | 18 | Carton | – | ||
890493427007CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 nF | 1000 | 800 | 22 | 1 | 6.38 GΩ | -40 °C up to +85 °C | 27.5 | 31 | 11 | 20 | Carton | 890020 | ||
890283425008CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 nF | 400 | 320 | 18 | 1 | 4.41 GΩ | -40 °C up to +85 °C | 15 | 18 | 8.5 | 15 | Carton | 890020 | ||
890273425007CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | 250 | 200 | 11 | 1 | 3 GΩ | -40 °C up to +85 °C | 15 | 18 | 7 | 13 | Carton | 890020 | ||
890283426008CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | 400 | 320 | 13 | 1 | 3 GΩ | -40 °C up to +85 °C | 22.5 | 26 | 9 | 18 | Carton | 890020 | ||
890303427009CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 µF | 630 | 504 | 17 | 1 | 2 GΩ | -40 °C up to +85 °C | 27.5 | 31 | 15 | 24.5 | Carton | 890020 | ||
890263425004CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 µF | 100 | 80 | 9 | 1 | 1.36 GΩ | -40 °C up to +85 °C | 15 | 18 | 8.5 | 15 | Carton | 890020 | ||
890263426001CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 µF | 100 | 80 | 5 | 1 | 1.36 GΩ | -40 °C up to +85 °C | 22.5 | 26 | 6 | 15 | Carton | – | ||
890263426003CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 µF | 100 | 80 | 5 | 1 | 909.09 MΩ | -40 °C up to +85 °C | 22.5 | 26 | 7 | 16.5 | Carton | 890020 | ||
890283427007CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 µF | 400 | 320 | 11 | 1 | 909.09 MΩ | -40 °C up to +85 °C | 27.5 | 31 | 15 | 24.5 | Carton | – | ||
890303428008CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 µF | 630 | 504 | 12 | 1 | 909.09 MΩ | -40 °C up to +85 °C | 37.5 | 42 | 17 | 30 | Carton | – | ||
890273427005CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | 250 | 200 | 6 | 1 | 638.3 MΩ | -40 °C up to +85 °C | 27.5 | 31 | 11 | 20 | Carton | – | ||
890493428013CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | 1000 | 800 | 16 | 1 | 638.3 MΩ | -40 °C up to +85 °C | 37.5 | 42 | 31 | 43 | Carton | – | ||
890283428007CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 µF | 400 | 320 | 9 | 1 | 441.18 MΩ | -40 °C up to +85 °C | 37.5 | 42 | 20.5 | 34 | Carton | 890020 |
Order Code | Datasheet | Simulation |
---|---|---|
890493422002CS | SPEC | |
890493423001CS | SPEC | |
890493425001CS | SPEC | |
890303422005CS | SPEC | |
890283422001CS | SPEC | |
890303423005CS | SPEC | |
890283423001CS | SPEC | |
890303425004CS | SPEC | |
890493425009CS | SPEC | |
890283422005CS | SPEC | |
890273423002CS | SPEC | |
890283425002CS | SPEC | |
890493426011CS | SPEC | |
890273425001CS | SPEC | |
890283426004CS | SPEC | |
890303426008CS | SPEC | |
890493427007CS | SPEC | |
890283425008CS | SPEC | |
890273425007CS | SPEC | |
890283426008CS | SPEC | |
890303427009CS | SPEC | |
890263425004CS | SPEC | |
890263426001CS | SPEC | |
890263426003CS | SPEC | |
890283427007CS | SPEC | |
890303428008CS | SPEC | |
890273427005CS | SPEC | |
890493428013CS | SPEC | |
890283428007CS | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | C | VR (V (DC)) | VR 2 (V (DC)) | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic
Videos
Webinar: Introduction to the capacitor technologies and how to use them