OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyFilm CapacitorsTypeGeneral PurposeProduct seriesWCAP-FTBE Film Capacitors

WCAP-FTBE Film Capacitors

Boxed Type Metallized Polyester

WCAP-FTBE Film Capacitors

Characteristics

  • General purpose product series with max. operating temperature of +85 °C
  • Self-healing properties
  • High voltage and volumetric capacity possible
  • Mounting style: Boxed THT
  • Dielectric: Polyester
  • Pitch: 7.5 / 10.0 / 15.0 / 22.5 / 27.5 / 37.5 mm
  • Recommended soldering: Wave soldering

Applications

  • Filtering
  • Smoothing
  • e.g. Monitor, electrical ballast

Products

All
Pitch 7.5 mm
Pitch 10 mm
Pitch 15 mm
Pitch 22.5 mm
Pitch 27.5 mm
Pitch 37.5 mm
Order Code Data­sheet Simu­lation Downloads StatusCVR
(V (DC))
VR 2
(V (DC))
dV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
PackagingDesign Kit Samples
890493422002CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.10 nF 1000 800 160 19 GΩ -40 °C up to +85 °C 7.5 10.5 6 12 Carton890020
890493423001CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.15 nF 1000 800 83 19 GΩ -40 °C up to +85 °C 10 13 5 11 Bulk
890493425001CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.22 nF 1000 800 27 19 GΩ -40 °C up to +85 °C 15 18 5 11 Bulk
890303422005CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.47 nF 630 504 100 19 GΩ -40 °C up to +85 °C 7.5 10.5 6 12 Carton
890283422001CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.68 nF 400 320 44 19 GΩ -40 °C up to +85 °C 7.5 10.5 5 11 Carton
890303423005CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.68 nF 630 504 52 19 GΩ -40 °C up to +85 °C 10 13 5.5 11 Carton890020
890283423001CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.100 nF 400 320 34 19 GΩ -40 °C up to +85 °C 10 13 5 11 Carton890020
890303425004CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.100 nF 630 504 28 19 GΩ -40 °C up to +85 °C 15 18 6 12 Carton
890493425009CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.100 nF 1000 800 44 19 GΩ -40 °C up to +85 °C 15 18 8.5 15 Carton890020
890283422005CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.150 nF 400 320 46 19 GΩ -40 °C up to +85 °C 7.5 10.5 6 12 Carton890020
890273423002CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.220 nF 250 200 23 19 GΩ -40 °C up to +85 °C 10 13 5 11 Carton
890283425002CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.220 nF 400 320 12 19 GΩ -40 °C up to +85 °C 15 18 5 11 Carton
890493426011CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.220 nF 1000 800 27 19 GΩ -40 °C up to +85 °C 22.5 26 9 18 Carton890020
890273425001CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.330 nF 250 200 8 19 GΩ -40 °C up to +85 °C 15 18 5 11 Carton
890283426004CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.470 nF 400 320 11 16.38 GΩ -40 °C up to +85 °C 22.5 26 6 15 Carton
890303426008CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.470 nF 630 504 20 16.38 GΩ -40 °C up to +85 °C 22.5 26 9 18 Carton
890493427007CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.470 nF 1000 800 22 16.38 GΩ -40 °C up to +85 °C 27.5 31 11 20 Carton890020
890283425008CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.680 nF 400 320 18 14.41 GΩ -40 °C up to +85 °C 15 18 8.5 15 Carton890020
890273425007CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.1 µF 250 200 11 13 GΩ -40 °C up to +85 °C 15 18 7 13 Carton890020
890283426008CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.1 µF 400 320 13 13 GΩ -40 °C up to +85 °C 22.5 26 9 18 Carton890020
890303427009CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.1.5 µF 630 504 17 12 GΩ -40 °C up to +85 °C 27.5 31 15 24.5 Carton890020
890263425004CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.2.2 µF 100 80 9 11.36 GΩ -40 °C up to +85 °C 15 18 8.5 15 Carton890020
890263426001CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.2.2 µF 100 80 5 11.36 GΩ -40 °C up to +85 °C 22.5 26 6 15 Carton
890263426003CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.3.3 µF 100 80 5 1909.09 MΩ -40 °C up to +85 °C 22.5 26 7 16.5 Carton890020
890283427007CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.3.3 µF 400 320 11 1909.09 MΩ -40 °C up to +85 °C 27.5 31 15 24.5 Carton
890303428008CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.3.3 µF 630 504 12 1909.09 MΩ -40 °C up to +85 °C 37.5 42 17 30 Carton
890273427005CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.4.7 µF 250 200 6 1638.3 MΩ -40 °C up to +85 °C 27.5 31 11 20 Carton
890493428013CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.4.7 µF 1000 800 16 1638.3 MΩ -40 °C up to +85 °C 37.5 42 31 43 Carton
890283428007CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.6.8 µF 400 320 9 1441.18 MΩ -40 °C up to +85 °C 37.5 42 20.5 34 Carton890020
Order Code Data­sheet Simu­lation
890493422002CSSPEC
890493423001CSSPEC
890493425001CSSPEC
890303422005CSSPEC
890283422001CSSPEC
890303423005CSSPEC
890283423001CSSPEC
890303425004CSSPEC
890493425009CSSPEC
890283422005CSSPEC
890273423002CSSPEC
890283425002CSSPEC
890493426011CSSPEC
890273425001CSSPEC
890283426004CSSPEC
890303426008CSSPEC
890493427007CSSPEC
890283425008CSSPEC
890273425007CSSPEC
890283426008CSSPEC
890303427009CSSPEC
890263425004CSSPEC
890263426001CSSPEC
890263426003CSSPEC
890283427007CSSPEC
890303428008CSSPEC
890273427005CSSPEC
890493428013CSSPEC
890283428007CSSPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusCVR
(V (DC))
VR 2
(V (DC))
dV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic

Videos

Webinar: Introduction to the capacitor technologies and how to use them