OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyFerrites for Cable AssemblyMounting StyleFerrite Cores for Cable AssemblyProduct seriesWE-AFB

WE-AFB

Multi-purpose Bead

WE-AFB

Characteristics

  • Ferrite core made of NiZn, a material which works in a broadband frequency range
  • Many different types and grades of material (NiZn) for the best possible interference suppression
  • Operating temperature: –25 ºC up to +125 ºC

Applications

  • Wires
  • Coaxial cables
  • Wire-wrapping cables
  • Multiconductor wires
  • Cable e.g. of power supplies, data and gage signal lines

Products

Order Code Data­sheet Simu­lation Downloads StatusØ Cable max.
(mm)
Ø OD
(mm)
Ø ID
(mm)
L
(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Z @ 25 MHz
2 turns
(Ω)
Z @ 100 MHz
2 turns
(Ω)
MaterialDesign Kit Samples
742700381SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 3.3 12 3.55 15 142 178 4 W 1500742700
74270038SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 3.3 12 3.55 25 228 297 4 W 1500
74270033SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 4.4 9.5 4.75 9.5 47 68 243 501 3 W 800742700
74270030SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 4.6 11.5 5 18.5 100 173 320 418 3 W 800742700
74270031SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 4.6 11.5 5 20.5 144 192 608 625 4 W 1500742700
74270032SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 4.6 11.5 5 25 168 256 703 1001 4 W 620742700
74270036SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 5.1 10.5 5.5 28.5 151 222 602 958 4 W 620
74270037SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 5.2 12 5.6 20 120 168 204 382 4 W 620
742700391SPEC
Active i| Production is active. Expected lifetime: >10 years. 5.3 7.8 5.45 9.8 27 47 7 W 850
74270062SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 5.7 12 6.1 45 225 307 1049 614 4 W 1500742700
74270060SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 5.9 14.1 6.3 18 117 162 518 714 4 W 620
7427004SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 5.9 14.1 6.3 28.6 194 279 767 709 4 W 620742700
74270077SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 6 14.2 6.35 28.5 149 245 402 510 7 W 380742700
74270061SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 6 9.9 6.35 19.5 75 98 331 430 4 W 1500
74270162SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 6.4 11 6.75 15 59 85 247 333 4 W 620
74270035SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 6.5 15.5 6.9 20 126 179 567 731 4 W 620
74270034SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 6.9 12.1 7.3 15.5 54 95 326 454 3 W 800742700
74270043SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 6.9 15.5 7.3 28.5 146 261 335 470 3 W 800742700
74270045SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 7 14.2 7.2 25 131 203 535 845 4 W 620742700
74270044SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 7.5 15.85 7.93 50.8 293 459 774 805 4 W 620742700
742700752SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 7.5 16 8 16 72 113 247 505 7 W 850
74270063SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 7.6 12.7 7.92 12.7 51 75 70 130 4 W 620
74270053SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 7.6 16 8 28.5 139 225 354 568 3 W 800742700
742700781SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 8 14.2 8.2 28.5 112 186 420 600 7 W 700742700
7427006SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 8.1 12 8.5 15 44 68 170 232 4 W 620
74270054SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 8.6 16 9 17 76 112 339 577 4 W 620
7427005SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 8.6 16 9 28 135 199 544 705 4 W 620742700
74270091SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 9.1 17.5 9.5 12.7 53 93 252 386 3 W 800
7427009SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 9.1 17.5 9.5 28.5 116 193 649 632 3 W 800742700
74270055SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 9.8 18.6 10.2 28.5 138 208 453 554 4 W 620
74270051SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 10 15.5 10.5 28 80 152 288 502 3 W 800742700
74270094SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 10 17.5 10.7 18 73 107 270 450 4 W 620
74270093SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 10 17.5 10.7 25 104 160 387 648 4 W 620
74270057SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 11 19 11.5 50.8 207 312 843 808 4 W 620742700
74270056SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 11.1 20.5 11.5 29 137 204 335 564 4 W 620
742700790SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 12.5 26 13 28.5 127 218 644 1029 7 W 380
74270096SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 15 26 15.5 28.5 125 188 320 519 4 W 620
74270095SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 17.4 28 18 28.5 105 151 459 577 4 W 1500
Order Code Data­sheet Simu­lation
742700381SPEC
74270038SPEC
74270033SPEC
74270030SPEC
74270031SPEC
74270032SPEC
74270036SPEC
74270037SPEC
742700391SPEC
74270062SPEC
74270060SPEC
7427004SPEC
74270077SPEC
74270061SPEC
74270162SPEC
74270035SPEC
74270034SPEC
74270043SPEC
74270045SPEC
74270044SPEC
742700752SPEC
74270063SPEC
74270053SPEC
742700781SPEC
7427006SPEC
74270054SPEC
7427005SPEC
74270091SPEC
7427009SPEC
74270055SPEC
74270051SPEC
74270094SPEC
74270093SPEC
74270057SPEC
74270056SPEC
742700790SPEC
74270096SPEC
74270095SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusØ Cable max.
(mm)
Ø OD
(mm)
Ø ID
(mm)
L
(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Z @ 25 MHz
2 turns
(Ω)
Z @ 100 MHz
2 turns
(Ω)
MaterialDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: