Characteristics
- High current up to 8 A
- High impedance up to 1500 Ω
- Low profile in SMT construction
- Compact case
- AEC-Q200 qualification
Applications
- DC/DC converter
- DC low voltage power lines
- Data and signal lines
- Power supply systems
Products
1211
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | Z (Ω) | IR (A) | RDC (mΩ) | VR (V (DC)) | Winding Style | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
744237701 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 700 | 8 | 6 | 80 | sectional | ||
744237102 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | 1000 | 6 | 14 | 80 | sectional | ||
744237152 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 17 | 1500 | 4.5 | 21 | 80 | sectional |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | Z (Ω) | IR (A) | RDC (mΩ) | VR (V (DC)) | Winding Style | Samples |
---|
Videos
Würth Elektronik Webinar: EMC Filters – From component to design
Videos
Würth Elektronik Webinar: Single Pair Ethernet filter design for industry
Videos
Würth Elektronik Webinar: Signal interface filters - effectiveness under real conditions