OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyCommon Mode Chokes for Extra-low Voltage and Data LinesProduct seriesWE-CMDC Common Mode Data Line Filter

WE-CMDC Common Mode Data Line Filter

WE-CMDC Common Mode Data Line Filter
Size Dimen­sions 3DL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
1211 12 11 6 2.3

Characteristics

  • High current up to 8 A
  • High impedance up to 1500 Ω
  • Low profile in SMT construction
  • Compact case
  • AEC-Q200 qualification

Applications

  • DC/DC converter
  • DC low voltage power lines
  • Data and signal lines
  • Power supply systems

Products

1211
Order Code Data­sheet Simu­lation Downloads StatusL
(µH)
Z
(Ω)
IR
(A)
RDC
(mΩ)
VR
(V (DC))
Winding Style Samples
744237701SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 9 700 8 6 80 sectional
744237102SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 13 1000 6 14 80 sectional
744237152SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 17 1500 4.5 21 80 sectional
Order Code Data­sheet Simu­lation
744237701SPEC
744237102SPEC
744237152SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusL
(µH)
Z
(Ω)
IR
(A)
RDC
(mΩ)
VR
(V (DC))
Winding Style Samples

Videos

Würth Elektronik Webinar: EMC Filters – From component to design

Videos

Würth Elektronik Webinar: Single Pair Ethernet filter design for industry

Videos

Würth Elektronik Webinar: Signal interface filters - effectiveness under real conditions