Characteristics
- Easy solution to filter interference on ribbon cable
- Core material: NiZn for wideband noise suppression (~1 MHz - 1 GHz)
- In 3 different shapes available
- Operating temperature: -25° C to +125° C
- On request also available with adhesive tape for mounting
Applications
- Filter for common mode interference on data lines in electronic systems
- Example of application: On ribbon cable in telecommunication devices, for machine control, control cabinets and much more
- Especially suitable for multipole ribbon cables
Products
Order Code | Datasheet | Simulation | Downloads | Number of Poles | L (mm) | W (mm) | W1 (mm) | H (mm) | H1 (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Version | Material | Design Kit | Alpha-Rack | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7427221 | SPEC | 2 files | 10 | 8 | 18 | 14 | 5 | 1 | 50 | 166 | round | 4 W 620 | 742722 | – | |||
74272213 | SPEC | 2 files | 10 | 8 | 21 | 15 | 6.8 | 1.3 | 30 | 45 | square | 4 W 1500 | 742722 | – | |||
7427225 | SPEC | 2 files | 13 | 7 | 23.8 | 18.8 | 6.3 | 1.1 | 27 | 52 | round | 4 W 1500 | 742722 | – | |||
7427226 | SPEC | 2 files | 13 | 12 | 23.8 | 18.8 | 6.3 | 1.1 | 30 | 75 | round | 4 W 620 | 742722 | – | |||
7427227 | SPEC | 2 files | 16 | 9 | 26 | 22 | 5 | 1.2 | 20 | 44 | round | 4 W 620 | 742722 | – | |||
7427231 | SPEC | 2 files | 16 | 8 | 27 | 22 | 6.5 | 1.3 | 20 | 50 | round | 4 W 620 | – | – | |||
7427224 | SPEC | 2 files | 16 | 14.6 | 28 | 23 | 7.7 | 1.5 | 55 | 115 | edged | 4 W 620 | 742722 | – | |||
7427230 | SPEC | 2 files | 16 | 18 | 28 | 23 | 7.7 | 1.5 | 56 | 114 | edged | 4 W 620 | – | – | |||
7427232 | SPEC | 2 files | 20 | 25.5 | 38.1 | 26.5 | 12.05 | 1.9 | 90 | 150 | square | 4 W 620 | 742722 | – | |||
7427220 | SPEC | 2 files | 21 | 20 | 33.5 | 28 | 6.5 | 1.3 | 50 | 90 | round | 4 W 620 | 742722 | – | |||
7427210 | SPEC | 2 files | 21 | 8 | 33.5 | 28 | 6.5 | 1.3 | 21 | 48 | round | 4 W 620 | 742722 | – | |||
7427211 | SPEC | 2 files | 21 | 10 | 33.5 | 28 | 6.5 | 1.3 | 26 | 55 | round | 4 W 620 | – | – | |||
7427212 | SPEC | 2 files | 21 | 12 | 33.5 | 28 | 6.5 | 1.3 | 31 | 60 | round | 4 W 620 | 742722 | – | |||
7427222 | SPEC | 2 files | 23 | 5 | 35.5 | 31.6 | 8 | 1 | 17 | 42 | round | 3 W 800 | – | – | |||
7427223 | SPEC | 2 files | 23 | 8 | 35.5 | 31.6 | 8 | 1 | 23 | 48 | round | 3 W 800 | 742722 | – | |||
7427217 | SPEC | 2 files | 26 | 10 | 40 | 34.8 | 6.5 | 1.3 | 23 | 55 | round | 4 W 620 | – | – | |||
7427213 | SPEC | 2 files | 26 | 12 | 40 | 34.8 | 6.5 | 1.3 | 27 | 67 | round | 4 W 620 | 742722 | – | |||
7427228 | SPEC | 2 files | 26 | 15 | 41.2 | 35 | 7.7 | 1.5 | 35 | 80 | round | 4 W 620 | 742722 | – | |||
7427214 | SPEC | 2 files | 30 | 12 | 45.2 | 40 | 6.5 | 1.3 | 26 | 66 | round | 4 W 620 | 742722 | – | |||
74272141 | SPEC | 2 files | 30 | 8 | 45.2 | 40 | 6.5 | 1.3 | 19 | 53 | round | 4 W 620 | – | – | |||
7427218 | SPEC | 2 files | 34 | 12 | 49.6 | 44 | 6.5 | 1.3 | 25 | 66 | round | 4 W 620 | 742722 | – | |||
7427216 | SPEC | 2 files | 40 | 12 | 57.9 | 52 | 7 | 1.3 | 25 | 63 | round | 4 W 620 | 742722 | – | |||
7427236 | SPEC | 2 files | 40 | 23 | 82 | 62 | 29 | 11.5 | 68 | 133 | square | 4 W 620 | – | 742707002 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7427221 | SPEC | ||
74272213 | SPEC | ||
7427225 | SPEC | ||
7427226 | SPEC | ||
7427227 | SPEC | ||
7427231 | SPEC | ||
7427224 | SPEC | ||
7427230 | SPEC | ||
7427232 | SPEC | ||
7427220 | SPEC | ||
7427210 | SPEC | ||
7427211 | SPEC | ||
7427212 | SPEC | ||
7427222 | SPEC | ||
7427223 | SPEC | ||
7427217 | SPEC | ||
7427213 | SPEC | ||
7427228 | SPEC | ||
7427214 | SPEC | ||
74272141 | SPEC | ||
7427218 | SPEC | ||
7427216 | SPEC | ||
7427236 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Number of Poles | L (mm) | W (mm) | W1 (mm) | H (mm) | H1 (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Version | Material | Design Kit | Alpha-Rack | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Comments