Cart

Your cart is empty.
OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyFerrites for Cable AssemblyMounting StyleFerrite Cores for Cable AssemblyProduct seriesWE-FLAT

WE-FLAT

Ribbon Cable Suppressor

WE-FLAT

Characteristics

  • Easy solution to filter interference on ribbon cable
  • Core material: NiZn for wideband noise suppression (~1 MHz - 1 GHz)
  • In 3 different shapes available
  • Operating temperature: -25° C to +125° C
  • On request also available with adhesive tape for mounting

Applications

  • Filter for common mode interference on data lines in electronic systems
  • Example of application: On ribbon cable in telecommunication devices, for machine control, control cabinets and much more
  • Especially suitable for multipole ribbon cables

Products

Order Code Data­sheet Simu­lation Downloads StatusNumber of PolesL
(mm)
W
(mm)
W1
(mm)
H
(mm)
H1
(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
VersionMaterialDesign KitAlpha-Rack Samples
7427221SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 10 8 18 14 5 1 27 51 round 4 W 620742722
74272213SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 10 8 21 15 6.8 1.3 32 51 square 4 W 1500742722
7427225SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 13 7 23.8 18.8 6.3 1.1 25 47 round 4 W 1500742722
7427226SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 13 12 23.8 18.8 6.3 1.1 39 70 round 4 W 620742722
7427227SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 16 9 26 22 5 1.2 24 52 round 4 W 620742722
7427231SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 16 8 27 22 6.5 1.3 24 50 round 4 W 620
7427224SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 16 14.6 28 23 7.7 1.5 47 81 edged 4 W 620742722
7427230SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 16 18 28 23 7.7 1.5 56 93 edged 4 W 620
7427232SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 20 25.5 38.1 26.5 12.05 1.9 107 174 square 4 W 620742722
7427220SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 21 20 33.5 28 6.5 1.3 46 85 round 4 W 620742722
7427210SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 21 8 33.5 28 6.5 1.3 22 48 round 4 W 620742722
7427211SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 21 10 33.5 28 6.5 1.3 26 53 round 4 W 620
7427212SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 21 12 33.5 28 6.5 1.3 31 60 round 4 W 620742722
7427222SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 23 5 35.5 31.6 8 1 22 58 round 3 W 800
7427223SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 23 8 35.5 31.6 8 1 24 57 round 3 W 800742722
7427217SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 26 10 40 34.8 6.5 1.3 23 54 round 4 W 620
7427213SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 26 12 40 34.8 6.5 1.3 28 62 round 4 W 620742722
7427228SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 26 15 41.2 35 7.7 1.5 37 76 round 4 W 620742722
7427214SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 30 12 45.2 40 6.5 1.3 26 61 round 4 W 620742722
74272141SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 30 8 45.2 40 6.5 1.3 19 50 round 4 W 620
7427218SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 34 12 49.6 44 6.5 1.3 25 61 round 4 W 620742722
7427216SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 40 12 57.9 52 7 1.3 25 64 round 4 W 620742722
7427236SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 40 23 82 62 29 11.5 74 129 square 4 W 620742707002
Order Code Data­sheet Simu­lation
7427221SPEC
74272213SPEC
7427225SPEC
7427226SPEC
7427227SPEC
7427231SPEC
7427224SPEC
7427230SPEC
7427232SPEC
7427220SPEC
7427210SPEC
7427211SPEC
7427212SPEC
7427222SPEC
7427223SPEC
7427217SPEC
7427213SPEC
7427228SPEC
7427214SPEC
74272141SPEC
7427218SPEC
7427216SPEC
7427236SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusNumber of PolesL
(mm)
W
(mm)
W1
(mm)
H
(mm)
H1
(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
VersionMaterialDesign KitAlpha-Rack Samples

Assortments

Articles from this product series can be found in the following assortments:

Comments

  • On request, the flat ferrite cores are available with adhesive tape