Cart

Your cart is empty.
OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyESD ProtectionProduct seriesWE-TVS TVS Diode – High Speed Series

WE-TVS TVS Diode – High Speed Series

WE-TVS TVS Diode – High Speed Series. Low clamping voltage. Rail to Rail protection. Very fast data lines.
Size Dimen­sions 3DL
(mm)
W
(mm)
H
(mm)
Mount
SOT563 1.6 1.6 0.55 SMT
SC70-6L 2 2.2 1 SMT
SOT23-6L 2.9 2.8 1.16 SMT
SOT23-5L 2.9 2.8 1.16 SMT
SOT143-4L 2.92 2.4 1.06 SMT

Characteristics

  • Low clamping voltage
  • Sturdy design
  • Very low capacitance
  • Flow Thru Design for a simple layout
  • Rail to Rail protection
  • Epoxy flame resistant UL94-V0
  • RoHS, REACH and free of halogens

Reference Designs

  • RD016 Reference Design Gigabit Ethernet Front End
  • RD022 GB PoE+-Ethernet-USB“ adapter for industrial use with an EMC perspective

Applications

  • Very fast data lines
  • USB 2.0
  • Ethernet
  • PoE
  • VGA
  • Sim Cards
  • Keypads

Products

All
SOT563
SC70-6L
SOT23-6L
SOT23-5L
SOT143-4L
Order Code Data­sheet Simu­lation Downloads StatusChannelsPolarityVCh max.
(V)
ICh Leak max.
(µA)
VBR min.
(V)
CCh typ.
(pF)
IPeak
(A)
VCh Clamp ESD typ.
(V)
VESD Contact
(kV)
ApplicationDesign KitFilter StickFilter Bag Samples
82400152SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 2+1 Unidirectional 5 6 2 6 10 8 USB 1.0 -2.0 Flow Thru Design823999
82400102SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 2+1 Unidirectional 5 6 2 7 10 8 USB 1.0 -2.0 Flow Thru Design823999
829999STICK
829999BAG
824011SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 2+1 Unidirectional 5 6.1 2 13 13 16 USB 1.0 -2.0823999
8240136SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 2+1 Unidirectional 3.3 4.5 3 12 9 24 3.3 V Operating Systems823999
8240116SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 2+1 Unidirectional 5 6.1 2 12 13 12 USB 1.0 -2.0823999
8240026SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 2+1 Unidirectional 5 6 1.2 6 12.5 12 USB 1.0 -2.0
82400274SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 4+1 Unidirectional 5 6 1.2 6 12.5 12 Ethernet, USB 1.0 -2.0 Double Port823999
824015SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 4+1 Unidirectional 5 6.1 1 12 13 12 Ethernet, USB 1.0 -2.0 Double Port823999
824001SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 4+1 Unidirectional 5 6.2 1 5 14 8 Ethernet, USB 1.0 -2.0 Double Port823999
824015043SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 4+1 Unidirectional 3.3 1 4.5 2 30 7.5 30823999
Order Code Data­sheet Simu­lation
82400152SPEC
82400102SPEC
824011SPEC
8240136SPEC
8240116SPEC
8240026SPEC
82400274SPEC
824015SPEC
824001SPEC
824015043SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusChannelsPolarityVCh max.
(V)
ICh Leak max.
(µA)
VBR min.
(V)
CCh typ.
(pF)
IPeak
(A)
VCh Clamp ESD typ.
(V)
VESD Contact
(kV)
ApplicationDesign KitFilter StickFilter Bag Samples

New ESD diode model (also available with snapback)

Built on real measurement data

In cooperation with the IFE from TU Graz, WE now offers a diode model across all ESD protection components, built on real measurement data with TLP (Transmission Line Pulsing) to capture true device behavior under ESD conditions. Traditional models often use simplified approximations, like shown in the dotted line, while this model reflects actual transient characteristics like snapback delay and conductivity. Our Model can now also simulate the snapback behavior.

Key Advantages:

  • Simulate true transient behavior, allowing designs to be tested under realistic conditions and ensuring robust ESD protection.
  • Ready-to-use simulation files simplify integration into SPICE-based analyses, speeding up design cycles and time-to-market.
  • Reliable simulations reduce testing, development cycles, and the risk of product recalls due to ESD vulnerabilities, while providing insights into device behavior to enable design optimization and ensure consistent ESD resilience across applications, from consumer electronics to industrial devices.
Current-voltage diagram with simulated and real measured values

Assortments

Articles from this product series can be found in the following assortments:

Comments

  • The High Speed Series is your best choice to protect high speed data lines like USB 2.0, DVI or LAN from over-voltage caused by Electrostatic Discharge (ESD), Electrical Fast Transients (EFT) and lightning strikes (Surge) with a very small capacitance.The Power Line Series is your preferred component to protect power lines or low speed data lines from Electrostatic Discharge (ESD), Electrical Fast Transients (EFT) and lightning strikes (Surge) with a very small capacitance. There are uni- and bidirectional components available. The WE-TVS series exceeds the requirements outlined in IEC 61000-4-2. The different available pin configurations and case sizes let you get your suitable part.
  • The standard series is the preferred component when it comes to power supplies or slow data cables to protect from electrostatic discharge (ESD), fast transients (burst) or power surges (surge). They are available as a uni - and bi-directional components

Videos

Würth Elektronik Webinar: EMI issues and EMC Certification

Videos

Würth Elektronik Webinar: Single Pair Ethernet filter design for industry

Videos

Würth Elektronik Webinar: Effective ESD protection with TVS diodes

Videos

Würth Elektronik Webinar: Single Pair Ethernet - Filter Design and Power over Data Line