Size | Dimensions | 3D | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|---|
SOT563 | 1.6 | 1.6 | 0.55 | SMT | |||
SC70-6L | 2 | 2.2 | 1 | SMT | |||
SOT23-6L | 2.9 | 2.8 | 1.16 | SMT | |||
SOT23-5L | 2.9 | 2.8 | 1.16 | SMT | |||
SOT143-4L | 2.92 | 2.4 | 1.06 | SMT |
LTSpice files
Characteristics
- Low clamping voltage
- Sturdy design
- Very low capacitance
- Flow Thru Design for a simple layout
- Rail to Rail protection
- Epoxy flame resistant UL94-V0
- RoHS, REACH and free of halogens
Reference Designs
Applications
- Very fast data lines
- USB 2.0
- Ethernet
- PoE
- VGA
- Sim Cards
- Keypads
Products
Order Code | Datasheet | Simulation | Downloads | Status | Channels | Polarity | VCh max. (V) | ICh Leak max. (µA) | VBR min. (V) | CCh typ. (pF) | IPeak (A) | VCh Clamp ESD typ. (V) | VESD Contact (kV) | Application | Design Kit | Filter Stick | Filter Bag | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
82400152 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2+1 | Unidirectional | 5 | 1 | 6 | 2 | 6 | 10 | 8 | USB 1.0 -2.0 Flow Thru Design | 823999 | – | – | ||
82400102 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2+1 | Unidirectional | 5 | 1 | 6 | 2 | 7 | 10 | 8 | USB 1.0 -2.0 Flow Thru Design | 823999 | 829999STICK | 829999BAG | ||
824011 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2+1 | Unidirectional | 5 | 1 | 6.1 | 2 | 13 | 13 | 16 | USB 1.0 -2.0 | 823999 | – | – | ||
8240136 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2+1 | Unidirectional | 3.3 | 1 | 4.5 | 3 | 12 | 9 | 24 | 3.3 V Operating Systems | 823999 | – | – | ||
8240116 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2+1 | Unidirectional | 5 | 1 | 6.1 | 2 | 12 | 13 | 12 | USB 1.0 -2.0 | 823999 | – | – | ||
8240026 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2+1 | Unidirectional | 5 | 1 | 6 | 1.2 | 6 | 12.5 | 12 | USB 1.0 -2.0 | – | – | – | ||
82400274 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4+1 | Unidirectional | 5 | 1 | 6 | 1.2 | 6 | 12.5 | 12 | Ethernet, USB 1.0 -2.0 Double Port | 823999 | – | – | ||
824015 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4+1 | Unidirectional | 5 | 1 | 6.1 | 1 | 12 | 13 | 12 | Ethernet, USB 1.0 -2.0 Double Port | 823999 | – | – | ||
824001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4+1 | Unidirectional | 5 | 2 | 6.2 | 1 | 5 | 14 | 8 | Ethernet, USB 1.0 -2.0 Double Port | 823999 | – | – | ||
824015043 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 4+1 | Unidirectional | 3.3 | 1 | 4.5 | 2 | 30 | 7.5 | 30 | – | 823999 | – | – |
Order Code | Datasheet | Simulation |
---|---|---|
82400152 | SPEC | |
82400102 | SPEC | |
824011 | SPEC | |
8240136 | SPEC | |
8240116 | SPEC | |
8240026 | SPEC | |
82400274 | SPEC | |
824015 | SPEC | |
824001 | SPEC | |
824015043 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Channels | Polarity | VCh max. (V) | ICh Leak max. (µA) | VBR min. (V) | CCh typ. (pF) | IPeak (A) | VCh Clamp ESD typ. (V) | VESD Contact (kV) | Application | Design Kit | Filter Stick | Filter Bag | Samples |
---|
New ESD diode model (also available with snapback)
Built on real measurement data
In cooperation with the IFE from TU Graz, WE now offers a diode model across all ESD protection components, built on real measurement data with TLP (Transmission Line Pulsing) to capture true device behavior under ESD conditions. Traditional models often use simplified approximations, like shown in the dotted line, while this model reflects actual transient characteristics like snapback delay and conductivity. Our Model can now also simulate the snapback behavior.
Key Advantages:
- Simulate true transient behavior, allowing designs to be tested under realistic conditions and ensuring robust ESD protection.
- Ready-to-use simulation files simplify integration into SPICE-based analyses, speeding up design cycles and time-to-market.
- Reliable simulations reduce testing, development cycles, and the risk of product recalls due to ESD vulnerabilities, while providing insights into device behavior to enable design optimization and ensure consistent ESD resilience across applications, from consumer electronics to industrial devices.

Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: EMI issues and EMC Certification
Videos
Würth Elektronik Webinar: Single Pair Ethernet filter design for industry
Videos
Würth Elektronik Webinar: Effective ESD protection with TVS diodes
Videos
Würth Elektronik Webinar: Single Pair Ethernet - Filter Design and Power over Data Line
Comments