OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupREDCUBE TerminalsProduct familyREDCUBE SMTProduct sub-familySMT with internal threadProduct seriesWP-SMBU REDCUBE SMT with internal through-hole thread

WP-SMBU REDCUBE SMT with internal through-hole thread

WP-SMBU REDCUBE SMT with internal through-hole thread

Applications

  • Solderable high current Wire-to-Board & Board-to-Board connections with a focus on automated assembly
  • IMS boards or one layer applications
General Information
MaterialBrass
SurfaceTin
Operating Temperature-55 °C up to +150 °C
Electrical Properties
IR50 A; 70 A
Packaging Properties
PackagingBulk; Tape and Reel

Products

Order Code Data­sheet DownloadsH
(mm)
Ø OD
(mm)
IR
(A)
TiTl
(mm)
Design Kit Samples
746600330SPEC
6 files 3 7 50 M3 4
746600330RSPEC
6 files 3 7 50 M3 4
746600430SPEC
6 files 3 7 50 M4 4746701
746600430RSPEC
6 files 3 7 50 M4 4
7466003SPEC
5 files 5 7 50 M3 6
7466004SPEC
5 files 5 7 50 M4 6
7466003RSPEC
5 files 5 7 50 M3 6
7466004RSPEC
5 files 5 7 50 M4 6
7466005SPEC
6 files 5 9 70 M5 6
7466005RSPEC
6 files 5 9 70 M5 6
Order Code Data­sheet
746600330SPEC
746600330RSPEC
746600430SPEC
746600430RSPEC
7466003SPEC
7466004SPEC
7466003RSPEC
7466004RSPEC
7466005SPEC
7466005RSPEC
Samples
Order Code Data­sheet DownloadsH
(mm)
Ø OD
(mm)
IR
(A)
TiTl
(mm)
Design Kit Samples

REDCUBE Terminals - Innovative High Power Contacts

REDCUBE Terminals - 4power!

REDCUBE terminals are the most reliable high-power contacts on the PCB level. Low contact resistance guarantees minimum self-heating. Four different designs cover all leading processing technologies and offer a wide range of applications.

Characteristic:

  • Flexibility in processing and connection technologies
  • Highest current ratings up to 500 A
  • Board-to-Board and Wire-to-Board solutions
  • Extremely low self-heating
  • Robust mechanical connection

Applications, Characteristics & Design

Applications

REDCUBE SMD and THR are the result of the growing demand in electronic market: high current technology in combination with fully automated, timesaving processing.

  • High current Wire-to-Board & Board-to-Board connections
  • Angled assembling of cable, PCB or housing

Impressive Characteristics

A large connecting area of REDCUBE SMD achieves a low contact resistance and best holding forces. The small size of REDCUBE SMD allows a high packing density without critical heat development on the PCB.

  • Simple and fast automated assembly
  • High packing density
  • Efficient and timesaving soldering process
  • Angled assembling of cable, PCB or housing
  • Tape & Reel

Special Design

REDCUBE THR have a special design for best soldering results. Milling from solid material the torques are significant better compared to stamped contacts. REDCUBE THR have the highest ampacity of fully automatically processed high-current components.

  • Optimal current distribution in multilayer applications
  • Fully automated reflow soldering
  • High mechanical stability
  • Low profile
  • Tape & Reel
  • Low heat development

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: REDCUBE - Everything about high currents on the printed circuit board

Videos

Würth Elektronik Webinar: REDCUBE HighPower Terminals for ampacity of 50-500 A