LTSpice files
Characteristics
- General purpose product series
- High performance ceramic
- High electrical precision and stability ceramic especially for NP0
- Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
- Temperature coefficient:
±30 ppm/°C; ±0.54 % for NP0
±15 % for X5R and X7R - Termination: Cu/Ni/Sn
Reference Designs
- RD001 6 W Bipolar isolated auxiliary supply for SiC-MOSFET and IGBT gate driver
- RD002 6 W Unipolar isolated auxiliary supply for SiC-MOSFET and IGBT gate driver
- RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
- RD022 GB PoE+-Ethernet-USB“ adapter for industrial use with an EMC perspective
Applications
- Temperature compensation (NP0)
- Coupling
- Decoupling
- Bypass
- Smoothing
- Filtering
- Resonant circuit
Application Notes
- ANP007 Effective USB 3.1 filtering and protection
- ANP062 LC Filter Design With MLCCs: Why The Applied Voltage Matters
- ANP085 Single Pair Ethernet for Industrial Applications
- ANP098 Effect of layout, vias and design on the blocking quality of filter capacitors
- ANP109 Impedance Spectra of Different Capacitor Technologies
- ANP114 Voltage and Frequency Dependence of Ferroelectric Class 2 Multilayer Ceramic Capacitors
- ANP117 Impact of output capacitor on feedback loop stability of a power supply
- ANP122 Gigabit PoE Interface from an EMC perspective
- ANP123 Long- and Short-Term Voltage Dependence of Ferroelectric Class 2 MLCCs
- ANS018 EMI Filter Design for Non-Isolated DC/DC Converters
- SN011 Why does the capacity of MLCCs change
Products
All
0201
0402
0603
0805
1206
1210
1812
| Order Code | Datasheet | Simulation | Downloads | Status | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Demoboard | Design Kit | Filter Bag | Filter Stick | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012005019 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 pF | ±0.5pF | 16 | 0402 | -55 °C up to +125 °C | 420 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | ||
| 885012005020 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 pF | ±0.5pF | 16 | 0402 | -55 °C up to +125 °C | 430 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | ||
| 885012005021 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 pF | ±0.5pF | 16 | 0402 | -55 °C up to +125 °C | 444 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | ||
| 885012005022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 pF | ±0.5pF | 16 | 0402 | -55 °C up to +125 °C | 466 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | ||
| 885012005023 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 pF | ±0.5pF | 16 | 0402 | -55 °C up to +125 °C | 494 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | ||
| 885012005024 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 pF | ±0.5pF | 16 | 0402 | -55 °C up to +125 °C | 536 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | ||
| 885012005025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 pF | ±5% | 16 | 0402 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | ||
| 885012006017 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 pF | ±5% | 16 | 0603 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012007010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 pF | ±5% | 16 | 0805 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012005026 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 pF | ±5% | 16 | 0402 | -55 °C up to +125 °C | 700 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | ||
| 885012006018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 pF | ±5% | 16 | 0603 | -55 °C up to +125 °C | 700 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012007011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 pF | ±5% | 16 | 0805 | -55 °C up to +125 °C | 700 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012005027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 pF | ±5% | 16 | 0402 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | ||
| 885012006019 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 pF | ±5% | 16 | 0603 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012007012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 pF | ±5% | 16 | 0805 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012008011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 pF | ±5% | 16 | 1206 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | – | ||
| 885012005028 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 pF | ±5% | 16 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | ||
| 885012006020 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 pF | ±5% | 16 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012007013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 pF | ±5% | 16 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012005029 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 pF | ±5% | 16 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | ||
| 885012006021 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 pF | ±5% | 16 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012007014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 pF | ±5% | 16 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012005030 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 pF | ±5% | 16 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | ||
| 885012006022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 pF | ±5% | 16 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012007015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 pF | ±5% | 16 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012005031 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±5% | 16 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | ||
| 885012205019 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | ||
| 885012006023 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±5% | 16 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012206028 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012007016 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±5% | 16 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012207027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±10% | 16 | 0805 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012008012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±5% | 16 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | – | ||
| 885012005032 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 pF | ±5% | 16 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | ||
| 885012205020 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 pF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | ||
| 885012006024 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 pF | ±5% | 16 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012206029 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 pF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012007017 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 pF | ±5% | 16 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012207028 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 pF | ±10% | 16 | 0805 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012008013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 pF | ±5% | 16 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | – | ||
| 885012005033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±5% | 16 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | ||
| 885012205021 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | ||
| 885012006025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±5% | 16 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012206030 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012007018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±5% | 16 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012207029 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±10% | 16 | 0805 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012008014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±5% | 16 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | – | ||
| 885012208020 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±10% | 16 | 1206 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | – | ||
| 885012205022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 pF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | ||
| 885012006026 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 pF | ±5% | 16 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012206031 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 pF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012007019 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 pF | ±5% | 16 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012207030 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 pF | ±10% | 16 | 0805 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012205023 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | ||
| 885012006027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±5% | 16 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012206032 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012007020 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±5% | 16 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012207031 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±10% | 16 | 0805 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012208021 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±10% | 16 | 1206 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | – | ||
| 885012205024 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 pF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | ||
| 885012006028 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 pF | ±5% | 16 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012206033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 pF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012207032 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 pF | ±10% | 16 | 0805 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012205025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | ||
| 885012006029 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±5% | 16 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012206034 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012007021 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±5% | 16 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012207033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 16 | 0805 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012208022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 16 | 1206 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | – | ||
| 885012010001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±5% | 16 | 1812 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | – | ||
| 885012205026 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | ||
| 885012206035 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012007022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 nF | ±5% | 16 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012207034 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 nF | ±10% | 16 | 0805 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012205027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | ||
| 885012206036 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012007023 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 nF | ±5% | 16 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012207035 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 nF | ±10% | 16 | 0805 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012008015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 nF | ±5% | 16 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | – | ||
| 885012208023 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 nF | ±10% | 16 | 1206 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | – | ||
| 885012205028 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | ||
| 885012206037 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012007024 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 nF | ±5% | 16 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012207036 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 nF | ±10% | 16 | 0805 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012208024 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 nF | ±10% | 16 | 1206 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | – | ||
| 885012205029 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | ||
| 885012206038 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012007025 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±5% | 16 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012207037 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±10% | 16 | 0805 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012208025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±10% | 16 | 1206 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | – | ||
| 885012205030 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | ||
| 885012206039 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012207038 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 nF | ±10% | 16 | 0805 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012008016 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 nF | ±5% | 16 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.95 | 0.6 | 7" Tape & Reel | – | – | – | – | ||
| 885012205031 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | ||
| 885012206040 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 9999003 | – | – | – | ||
| 885012207039 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±10% | 16 | 0805 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012008017 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±5% | 16 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 1.25 | 0.6 | 7" Tape & Reel | – | – | – | – | ||
| 885012208026 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±10% | 16 | 1206 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | – | ||
| 885012210001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±10% | 16 | 1812 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | – | ||
| 885012205032 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | ||
| 885012206041 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012207040 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 nF | ±10% | 16 | 0805 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012009001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 nF | ±5% | 16 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | – | ||
| 885012205033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | ||
| 885012206042 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012207041 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 nF | ±10% | 16 | 0805 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012208027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 nF | ±10% | 16 | 1206 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | – | ||
| 885012010002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 nF | ±5% | 16 | 1812 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | – | ||
| 885012205034 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | ||
| 885012105014 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 nF | ±20% | 16 | 0402 | -55 °C up to +85 °C | – | 5 | 10 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | 885050 | – | – | ||
| 885012206043 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012207042 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 nF | ±10% | 16 | 0805 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012208028 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 nF | ±10% | 16 | 1206 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | – | ||
| 885012205035 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 47 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | ||
| 885012105015 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 47 nF | ±20% | 16 | 0402 | -55 °C up to +85 °C | – | 5 | 10 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | 885050 | – | – | ||
| 885012206044 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012207043 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 nF | ±10% | 16 | 0805 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012208029 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 nF | ±10% | 16 | 1206 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | – | ||
| 885012210002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 nF | ±10% | 16 | 1812 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | – | ||
| 885012205036 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 68 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 5 | 7.4 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | 885050 | – | – | ||
| 885012206045 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 3.5 | 7.4 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012207044 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 nF | ±10% | 16 | 0805 | -55 °C up to +125 °C | – | 3.5 | 7.4 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012205037 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 5 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | 885050 | – | – | ||
| 885012105016 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±20% | 16 | 0402 | -55 °C up to +85 °C | – | 5 | 5 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | 885050 | – | – | ||
| 885012206046 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 9999003 | – | – | – | ||
| 885012207045 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 16 | 0805 | -55 °C up to +125 °C | – | 3.5 | 5 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012208030 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 16 | 1206 | -55 °C up to +125 °C | – | 3.5 | 5 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | – | ||
| 885012104001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 16 | 0201 | -55 °C up to +85 °C | – | 10 | 1 GΩ | X5R Class II | 0.6 | 0.3 | 0.3 | – | 7" Tape & Reel | – | – | – | – | ||
| 885012205037R | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 5 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 13" Tape & Reel | – | – | – | – | ||
| 885012206047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 5 | 3.3 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012207046 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 nF | ±10% | 16 | 0805 | -55 °C up to +125 °C | – | 3.5 | 3.3 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012208031 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 nF | ±10% | 16 | 1206 | -55 °C up to +125 °C | – | 3.5 | 3.3 GΩ | X7R Class II | 3.2 | 1.6 | 0.95 | 0.6 | 7" Tape & Reel | – | – | – | – | ||
| 885012209007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 nF | ±10% | 16 | 1210 | -55 °C up to +125 °C | – | 3.5 | 3.3 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | – | ||
| 885012105017 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 220 nF | ±20% | 16 | 0402 | -55 °C up to +85 °C | – | 10 | 0.5 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | 885050 | – | – | ||
| 885012206048 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 5 | 2.3 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012106013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 nF | ±20% | 16 | 0603 | -55 °C up to +85 °C | – | 5 | 2.3 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012207047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 nF | ±10% | 16 | 0805 | -55 °C up to +125 °C | – | 3.5 | 2.3 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012208032 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 nF | ±10% | 16 | 1206 | -55 °C up to +125 °C | – | 3.5 | 2.3 GΩ | X7R Class II | 3.2 | 1.6 | 0.95 | 0.6 | 7" Tape & Reel | – | – | – | – | ||
| 885012209008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 nF | ±10% | 16 | 1210 | -55 °C up to +125 °C | – | 3.5 | 2.3 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | – | ||
| 885012205087 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 220 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 10 | 0.45 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | ||
| 885012206049 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 5 | 1.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012106014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 nF | ±20% | 16 | 0603 | -55 °C up to +85 °C | – | 5 | 1.5 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012207048 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 nF | ±10% | 16 | 0805 | -55 °C up to +125 °C | – | 3.5 | 1.5 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012208033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 nF | ±10% | 16 | 1206 | -55 °C up to +125 °C | – | 3.5 | 1.5 GΩ | X7R Class II | 3.2 | 1.6 | 0.95 | 0.6 | 7" Tape & Reel | – | – | – | – | ||
| 885012206050 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 5 | 1.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012106015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 nF | ±20% | 16 | 0603 | -55 °C up to +85 °C | – | 5 | 1.1 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012207049 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 nF | ±10% | 16 | 0805 | -55 °C up to +125 °C | – | 3.5 | 1.1 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012208034 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 nF | ±10% | 16 | 1206 | -55 °C up to +125 °C | – | 3.5 | 1.1 GΩ | X7R Class II | 3.2 | 1.6 | 1.15 | 0.6 | 7" Tape & Reel | – | – | – | – | ||
| 885012209009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 nF | ±10% | 16 | 1210 | -55 °C up to +125 °C | – | 3.5 | 1.1 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | – | ||
| 885012206051 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 10 | 0.7 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | 829993BAG 829999BAG | 829999STICK | ||
| 885012106016 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 nF | ±20% | 16 | 0603 | -55 °C up to +85 °C | – | 10 | 0.7 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012207050 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 680 nF | ±10% | 16 | 0805 | -55 °C up to +125 °C | – | 5 | 0.7 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012208035 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 nF | ±10% | 16 | 1206 | -55 °C up to +125 °C | – | 3.5 | 0.7 GΩ | X7R Class II | 3.2 | 1.6 | 1.15 | 0.6 | 7" Tape & Reel | – | – | – | – | ||
| 885012209010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 nF | ±10% | 16 | 1210 | -55 °C up to +125 °C | – | 3.5 | 0.7 GΩ | X7R Class II | 3.2 | 2.5 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | – | ||
| 885012210003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 nF | ±10% | 16 | 1812 | -55 °C up to +125 °C | – | 3.5 | 0.7 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | – | ||
| 885012206052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012106017 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | ±20% | 16 | 0603 | -55 °C up to +85 °C | – | 10 | 0.1 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012207051 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | ±10% | 16 | 0805 | -55 °C up to +125 °C | – | 5 | 0.5 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012208036 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | ±10% | 16 | 1206 | -55 °C up to +125 °C | – | 3.5 | 0.5 GΩ | X7R Class II | 3.2 | 1.6 | 1.15 | 0.6 | 7" Tape & Reel | – | – | – | – | ||
| 885012209011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | ±10% | 16 | 1210 | -55 °C up to +125 °C | – | 3.5 | 0.5 GΩ | X7R Class II | 3.2 | 2.5 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | – | ||
| 885012210004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | ±10% | 16 | 1812 | -55 °C up to +125 °C | – | 3.5 | 0.5 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | – | ||
| 885012104007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | ±20% | 16 | 0201 | -55 °C up to +85 °C | – | 20 | 0.05 GΩ | X5R Class II | 0.6 | 0.3 | 0.3 | – | 7" Tape & Reel | – | – | – | – | ||
| 885012105019 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 1 µF | ±10% | 16 | 0402 | -55 °C up to +85 °C | – | 12.5 | 0.05 GΩ | X5R Class II | 1 | 0.5 | 0.5 | – | 7" Tape & Reel | – | – | – | – | ||
| 885012208037 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 µF | ±10% | 16 | 1206 | -55 °C up to +125 °C | – | 3.5 | 0.3 GΩ | X7R Class II | 3.2 | 1.6 | 1.15 | 0.6 | 7" Tape & Reel | – | – | – | – | ||
| 885012108013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 µF | ±20% | 16 | 1206 | -55 °C up to +85 °C | – | 3.5 | 0.3 GΩ | X5R Class II | 3.2 | 1.6 | 1.15 | 0.6 | 7" Tape & Reel | – | – | – | – | ||
| 885012106018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 µF | ±20% | 16 | 0603 | -55 °C up to +85 °C | – | 10 | 0.05 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | 885060 | – | – | ||
| 885012207052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 µF | ±10% | 16 | 0805 | -55 °C up to +125 °C | – | 10 | 0.05 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012107012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 µF | ±20% | 16 | 0805 | -55 °C up to +85 °C | – | 10 | 0.05 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012208038 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 µF | ±10% | 16 | 1206 | -55 °C up to +125 °C | – | 5 | 0.2 GΩ | X7R Class II | 3.2 | 1.6 | 1.15 | 0.6 | 7" Tape & Reel | – | – | – | – | ||
| 885012108014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 µF | ±20% | 16 | 1206 | -55 °C up to +85 °C | – | 5 | 0.2 GΩ | X5R Class II | 3.2 | 1.6 | 1.15 | 0.6 | 7" Tape & Reel | – | – | – | – | ||
| 885012209012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 µF | ±10% | 16 | 1210 | -55 °C up to +125 °C | – | 3.5 | 0.2 GΩ | X7R Class II | 3.2 | 2.5 | 2 | 0.75 | 7" Tape & Reel | – | – | – | – | ||
| 885012106029 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 µF | ±10% | 16 | 0603 | -55 °C up to +85 °C | – | 10 | 0.05 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | ||
| 885012208039 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 µF | ±10% | 16 | 1206 | -55 °C up to +125 °C | – | 5 | 0.2 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | – | – | – | ||
| 885012108015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 µF | ±20% | 16 | 1206 | -55 °C up to +85 °C | – | 5 | 0.2 GΩ | X5R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | 885080 | – | – | ||
| 885012207053 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | ±10% | 16 | 0805 | -55 °C up to +125 °C | – | 10 | 0.02 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | 885070 | – | – | ||
| 885012107013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | ±20% | 16 | 0805 | -55 °C up to +85 °C | – | 10 | 0.02 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | 885070 | – | – | ||
| 885012208040 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | ±10% | 16 | 1206 | -55 °C up to +125 °C | – | 10 | 0.1 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | – | – | – | ||
| 885012108016 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | ±20% | 16 | 1206 | -55 °C up to +85 °C | – | 10 | 0.1 GΩ | X5R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | – | – | – | ||
| 885012209013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | ±10% | 16 | 1210 | -55 °C up to +125 °C | – | 5 | 0.1 GΩ | X7R Class II | 3.2 | 2.5 | 2 | 0.75 | 7" Tape & Reel | – | – | – | – | ||
| 885012109008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | ±20% | 16 | 1210 | -55 °C up to +85 °C | – | 5 | 0.1 GΩ | X5R Class II | 3.2 | 2.5 | 2 | 0.75 | 7" Tape & Reel | – | 885080 | – | – | ||
| 885012107014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | ±20% | 16 | 0805 | -55 °C up to +85 °C | – | 10 | 0.01 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | 885070 | – | – | ||
| 885012208041 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | ±10% | 16 | 1206 | -55 °C up to +125 °C | – | 10 | 0.01 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.5 | 7" Tape & Reel | – | – | – | – | ||
| 885012108017 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | ±20% | 16 | 1206 | -55 °C up to +85 °C | – | 10 | 0.01 GΩ | X5R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | 885080 | – | – | ||
| 885012209014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | ±10% | 16 | 1210 | -55 °C up to +125 °C | – | 5 | 0.1 GΩ | X7R Class II | 3.2 | 2.5 | 2 | 0.75 | 7" Tape & Reel | – | – | – | – | ||
| 885012109009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | ±20% | 16 | 1210 | -55 °C up to +85 °C | – | 5 | 0.05 GΩ | X5R Class II | 3.2 | 2.5 | 2 | 0.75 | 7" Tape & Reel | – | 885080 | – | – | ||
| 885012108018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | ±20% | 16 | 1206 | -55 °C up to +85 °C | – | 10 | 0.005 GΩ | X5R Class II | 3.2 | 1.6 | 1.6 | 0.5 | 7" Tape & Reel | – | 885080 | – | – | ||
| 885012109010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | ±20% | 16 | 1210 | -55 °C up to +85 °C | – | 10 | 0.02 GΩ | X5R Class II | 3.2 | 2.5 | 2.5 | 0.6 | 7" Tape & Reel | – | 885080 | – | – | ||
| 885012109011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | ±20% | 16 | 1210 | -55 °C up to +85 °C | – | 10 | 0.002 GΩ | X5R Class II | 3.2 | 2.5 | 2.5 | 0.75 | 7" Tape & Reel | – | 885080 | – | – |
| Order Code | Datasheet | Simulation |
|---|---|---|
| 885012005019 | SPEC | |
| 885012005020 | SPEC | |
| 885012005021 | SPEC | |
| 885012005022 | SPEC | |
| 885012005023 | SPEC | |
| 885012005024 | SPEC | |
| 885012005025 | SPEC | |
| 885012006017 | SPEC | |
| 885012007010 | SPEC | |
| 885012005026 | SPEC | |
| 885012006018 | SPEC | |
| 885012007011 | SPEC | |
| 885012005027 | SPEC | |
| 885012006019 | SPEC | |
| 885012007012 | SPEC | |
| 885012008011 | SPEC | |
| 885012005028 | SPEC | |
| 885012006020 | SPEC | |
| 885012007013 | SPEC | |
| 885012005029 | SPEC | |
| 885012006021 | SPEC | |
| 885012007014 | SPEC | |
| 885012005030 | SPEC | |
| 885012006022 | SPEC | |
| 885012007015 | SPEC | |
| 885012005031 | SPEC | |
| 885012205019 | SPEC | |
| 885012006023 | SPEC | |
| 885012206028 | SPEC | |
| 885012007016 | SPEC | |
| 885012207027 | SPEC | |
| 885012008012 | SPEC | |
| 885012005032 | SPEC | |
| 885012205020 | SPEC | |
| 885012006024 | SPEC | |
| 885012206029 | SPEC | |
| 885012007017 | SPEC | |
| 885012207028 | SPEC | |
| 885012008013 | SPEC | |
| 885012005033 | SPEC | |
| 885012205021 | SPEC | |
| 885012006025 | SPEC | |
| 885012206030 | SPEC | |
| 885012007018 | SPEC | |
| 885012207029 | SPEC | |
| 885012008014 | SPEC | |
| 885012208020 | SPEC | |
| 885012205022 | SPEC | |
| 885012006026 | SPEC | |
| 885012206031 | SPEC | |
| 885012007019 | SPEC | |
| 885012207030 | SPEC | |
| 885012205023 | SPEC | |
| 885012006027 | SPEC | |
| 885012206032 | SPEC | |
| 885012007020 | SPEC | |
| 885012207031 | SPEC | |
| 885012208021 | SPEC | |
| 885012205024 | SPEC | |
| 885012006028 | SPEC | |
| 885012206033 | SPEC | |
| 885012207032 | SPEC | |
| 885012205025 | SPEC | |
| 885012006029 | SPEC | |
| 885012206034 | SPEC | |
| 885012007021 | SPEC | |
| 885012207033 | SPEC | |
| 885012208022 | SPEC | |
| 885012010001 | SPEC | |
| 885012205026 | SPEC | |
| 885012206035 | SPEC | |
| 885012007022 | SPEC | |
| 885012207034 | SPEC | |
| 885012205027 | SPEC | |
| 885012206036 | SPEC | |
| 885012007023 | SPEC | |
| 885012207035 | SPEC | |
| 885012008015 | SPEC | |
| 885012208023 | SPEC | |
| 885012205028 | SPEC | |
| 885012206037 | SPEC | |
| 885012007024 | SPEC | |
| 885012207036 | SPEC | |
| 885012208024 | SPEC | |
| 885012205029 | SPEC | |
| 885012206038 | SPEC | |
| 885012007025 | SPEC | |
| 885012207037 | SPEC | |
| 885012208025 | SPEC | |
| 885012205030 | SPEC | |
| 885012206039 | SPEC | |
| 885012207038 | SPEC | |
| 885012008016 | SPEC | |
| 885012205031 | SPEC | |
| 885012206040 | SPEC | |
| 885012207039 | SPEC | |
| 885012008017 | SPEC | |
| 885012208026 | SPEC | |
| 885012210001 | SPEC | |
| 885012205032 | SPEC | |
| 885012206041 | SPEC | |
| 885012207040 | SPEC | |
| 885012009001 | SPEC | |
| 885012205033 | SPEC | |
| 885012206042 | SPEC | |
| 885012207041 | SPEC | |
| 885012208027 | SPEC | |
| 885012010002 | SPEC | |
| 885012205034 | SPEC | |
| 885012105014 | SPEC | |
| 885012206043 | SPEC | |
| 885012207042 | SPEC | |
| 885012208028 | SPEC | |
| 885012205035 | SPEC | |
| 885012105015 | SPEC | |
| 885012206044 | SPEC | |
| 885012207043 | SPEC | |
| 885012208029 | SPEC | |
| 885012210002 | SPEC | |
| 885012205036 | SPEC | |
| 885012206045 | SPEC | |
| 885012207044 | SPEC | |
| 885012205037 | SPEC | |
| 885012105016 | SPEC | |
| 885012206046 | SPEC | |
| 885012207045 | SPEC | |
| 885012208030 | SPEC | |
| 885012104001 | SPEC | |
| 885012205037R | SPEC | |
| 885012206047 | SPEC | |
| 885012207046 | SPEC | |
| 885012208031 | SPEC | |
| 885012209007 | SPEC | |
| 885012105017 | SPEC | |
| 885012206048 | SPEC | |
| 885012106013 | SPEC | |
| 885012207047 | SPEC | |
| 885012208032 | SPEC | |
| 885012209008 | SPEC | |
| 885012205087 | SPEC | |
| 885012206049 | SPEC | |
| 885012106014 | SPEC | |
| 885012207048 | SPEC | |
| 885012208033 | SPEC | |
| 885012206050 | SPEC | |
| 885012106015 | SPEC | |
| 885012207049 | SPEC | |
| 885012208034 | SPEC | |
| 885012209009 | SPEC | |
| 885012206051 | SPEC | |
| 885012106016 | SPEC | |
| 885012207050 | SPEC | |
| 885012208035 | SPEC | |
| 885012209010 | SPEC | |
| 885012210003 | SPEC | |
| 885012206052 | SPEC | |
| 885012106017 | SPEC | |
| 885012207051 | SPEC | |
| 885012208036 | SPEC | |
| 885012209011 | SPEC | |
| 885012210004 | SPEC | |
| 885012104007 | SPEC | |
| 885012105019 | SPEC | |
| 885012208037 | SPEC | |
| 885012108013 | SPEC | |
| 885012106018 | SPEC | |
| 885012207052 | SPEC | |
| 885012107012 | SPEC | |
| 885012208038 | SPEC | |
| 885012108014 | SPEC | |
| 885012209012 | SPEC | |
| 885012106029 | SPEC | |
| 885012208039 | SPEC | |
| 885012108015 | SPEC | |
| 885012207053 | SPEC | |
| 885012107013 | SPEC | |
| 885012208040 | SPEC | |
| 885012108016 | SPEC | |
| 885012209013 | SPEC | |
| 885012109008 | SPEC | |
| 885012107014 | SPEC | |
| 885012208041 | SPEC | |
| 885012108017 | SPEC | |
| 885012209014 | SPEC | |
| 885012109009 | SPEC | |
| 885012108018 | SPEC | |
| 885012109010 | SPEC | |
| 885012109011 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Demoboard | Design Kit | Filter Bag | Filter Stick | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt explains: What miniaturization means for MLCCs and what alternatives are possible
Videos
#askLorandt explains: Influence of DC-Bias on Ceramic Filter Capacitors
Videos
#askLorandt explains: LTspice DC-Bias Simulation for Capacitors
Videos
#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies
Videos
How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic
Videos
Webinar: Introduction to the capacitor technologies and how to use them








