LTSpice files
Characteristics
- General purpose product series
- High performance ceramic
- High electrical precision and stability ceramic especially for NP0
- Ceramic: NP0 (Class I), X7R (Class II)
- Temperature coefficient:
±30 ppm/°C; ±0.54 % for NP0
±15 % for X7R - Termination: Cu/Ni/Sn
Reference Designs
- RD001 6 W Bipolar isolated auxiliary supply for SiC-MOSFET and IGBT gate driver
- RD002 6 W Unipolar isolated auxiliary supply for SiC-MOSFET and IGBT gate driver
- RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
- RD022 GB PoE+-Ethernet-USB“ adapter for industrial use with an EMC perspective
Applications
- Temperature compensation (NP0)
- Coupling
- Decoupling
- Bypass
- Smoothing
- Filtering
- Resonant circuit
Application Notes
- ANP007 Effective USB 3.1 filtering and protection
- ANP062 LC Filter Design With MLCCs: Why The Applied Voltage Matters
- ANP085 Single Pair Ethernet for Industrial Applications
- ANP098 Effect of layout, vias and design on the blocking quality of filter capacitors
- ANP109 Impedance Spectra of Different Capacitor Technologies
- ANP114 Voltage and Frequency Dependence of Ferroelectric Class 2 Multilayer Ceramic Capacitors
- ANP117 Impact of output capacitor on feedback loop stability of a power supply
- ANP122 Gigabit PoE Interface from an EMC perspective
- ANP123 Long- and Short-Term Voltage Dependence of Ferroelectric Class 2 MLCCs
- ANS018 EMI Filter Design for Non-Isolated DC/DC Converters
- SN011 Why does the capacity of MLCCs change
Products
All
0402
0603
0805
1206
1210
2220
| Order Code | Datasheet | Simulation | Downloads | Status | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Design Kit | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012007094 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 1 pF | ±0.25pF | 100 | 0805 | -55 °C up to +125 °C | 420 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885090 | ||
| 885012007099 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 0.5 pF | ±0.25pF | 100 | 0805 | -55 °C up to +125 °C | 410 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | ||
| 885012006086 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 0.5 pF | ±0.25pF | 100 | 0603 | -55 °C up to +125 °C | 410 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | ||
| 885012006087 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 1 pF | ±0.25pF | 100 | 0603 | -55 °C up to +125 °C | 420 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885090 | ||
| 885012005083 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 pF | ±0.25pF | 100 | 0402 | -55 °C up to +125 °C | 444 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | ||
| 885012007097 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 pF | ±0.25pF | 100 | 0805 | -55 °C up to +125 °C | 430 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | ||
| 885012007100 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 pF | ±0.25pF | 100 | 0805 | -55 °C up to +125 °C | 444 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | ||
| 885012006088 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 pF | ±0.25pF | 100 | 0603 | -55 °C up to +125 °C | 430 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | ||
| 885012006089 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 pF | ±0.25pF | 100 | 0603 | -55 °C up to +125 °C | 444 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885090 | ||
| 885012007095 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 pF | ±0.25pF | 100 | 0805 | -55 °C up to +125 °C | 466 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885090 | ||
| 885012006090 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 pF | ±0.25pF | 100 | 0603 | -55 °C up to +125 °C | 466 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885090 | ||
| 885012005084 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 pF | ±0.25pF | 100 | 0402 | -55 °C up to +125 °C | 494 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | ||
| 885012007096 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 pF | ±0.25pF | 100 | 0805 | -55 °C up to +125 °C | 494 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885090 | ||
| 885012007101 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 5 pF | ±0.25pF | 100 | 0805 | -55 °C up to +125 °C | 500 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | ||
| 885012006091 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 pF | ±0.25pF | 100 | 0603 | -55 °C up to +125 °C | 494 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885090 | ||
| 885012006092 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 pF | ±0.5pF | 100 | 0603 | -55 °C up to +125 °C | 512 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885090 | ||
| 885012005085 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 pF | ±0.5pF | 100 | 0402 | -55 °C up to +125 °C | 564 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | ||
| 885012007098 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 pF | ±0.5pF | 100 | 0805 | -55 °C up to +125 °C | 564 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | ||
| 885012006093 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 pF | ±0.5pF | 100 | 0603 | -55 °C up to +125 °C | 564 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885090 | ||
| 885012005074 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 pF | ±5% | 100 | 0402 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | ||
| 885012006073 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 pF | ±5% | 100 | 0603 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885090 | ||
| 885012007076 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 pF | ±5% | 100 | 0805 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885090 | ||
| 885012008061 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 pF | ±5% | 100 | 1206 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | ||
| 885012009051 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 13 pF | ±5% | 100 | 1210 | -55 °C up to +125 °C | 660 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | ||
| 885012006074 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 pF | ±5% | 100 | 0603 | -55 °C up to +125 °C | 700 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | ||
| 885012007077 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 pF | ±5% | 100 | 0805 | -55 °C up to +125 °C | 700 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | ||
| 885012008062 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 pF | ±5% | 100 | 1206 | -55 °C up to +125 °C | 700 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | ||
| 885012009053 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 30 pF | ±5% | 100 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | ||
| 885012005077 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 pF | ±5% | 100 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | ||
| 885012006076 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 pF | ±5% | 100 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885090 | ||
| 885012007079 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 pF | ±5% | 100 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885090 | ||
| 885012009054 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 36 pF | ±5% | 100 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | ||
| 885012009055 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 43 pF | ±5% | 100 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | ||
| 885012005078 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 47 pF | ±5% | 100 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | ||
| 885012006077 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 47 pF | ±5% | 100 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885090 | ||
| 885012007080 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 47 pF | ±5% | 100 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885090 | ||
| 885012008065 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 47 pF | ±5% | 100 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | ||
| 885012005079 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 68 pF | ±5% | 100 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | ||
| 885012006078 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 68 pF | ±5% | 100 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885090 | ||
| 885012007081 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 68 pF | ±5% | 100 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885090 | ||
| 885012005080 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±5% | 100 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | ||
| 885012006079 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±5% | 100 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885090 | ||
| 885012007082 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±5% | 100 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885090 | ||
| 885012008067 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±5% | 100 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | ||
| 885012206102 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±10% | 100 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885090 | ||
| 885012207110 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±10% | 100 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885090 | ||
| 885012009058 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 110 pF | ±5 | 100 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | ||
| 885012009059 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 140 pF | ±5% | 100 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | ||
| 885012006080 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 150 pF | ±5% | 100 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885090 | ||
| 885012007083 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 150 pF | ±5% | 100 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885090 | ||
| 885012208101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 150 pF | ±10% | 100 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | ||
| 885012008068 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 150 pF | ±5% | 100 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | ||
| 885012206103 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 150 pF | ±10% | 100 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885090 | ||
| 885012207111 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 150 pF | ±10% | 100 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885090 | ||
| 885012006082 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 330 pF | ±5% | 100 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885090 | ||
| 885012007085 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 330 pF | ±5% | 100 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885090 | ||
| 885012008070 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 330 pF | ±5% | 100 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | ||
| 885012208103 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 330 pF | ±10% | 100 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | ||
| 885012206105 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 330 pF | ±10% | 100 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885090 | ||
| 885012207113 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 330 pF | ±10% | 100 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885090 | ||
| 885012006083 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±5% | 100 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885090 | ||
| 885012007086 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±5% | 100 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885090 | ||
| 885012208104 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±10% | 100 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | ||
| 885012008071 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±5% | 100 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | ||
| 885012206106 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±10% | 100 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885090 | ||
| 885012207114 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±10% | 100 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885090 | ||
| 885012006084 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 680 pF | ±5% | 100 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885090 | ||
| 885012007087 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 680 pF | ±5% | 100 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885090 | ||
| 885012208105 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 680 pF | ±10% | 100 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | ||
| 885012008072 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 680 pF | ±5% | 100 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | ||
| 885012206107 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 680 pF | ±10% | 100 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885090 | ||
| 885012207115 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 680 pF | ±10% | 100 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885090 | ||
| 885012006085 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±5% | 100 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885090 | ||
| 885012007088 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±5% | 100 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885090 | ||
| 885012208106 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 100 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | 885090 | ||
| 885012008073 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±5% | 100 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | ||
| 885012205080 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 100 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | ||
| 885012206108 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 100 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885090 | ||
| 885012207116 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 100 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885090 | ||
| 885012007089 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 nF | ±5% | 100 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885090 | ||
| 885012208107 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 nF | ±10% | 100 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | ||
| 885012008074 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 nF | ±5% | 100 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | ||
| 885012206109 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 nF | ±10% | 100 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885090 | ||
| 885012207117 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 nF | ±10% | 100 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885090 | ||
| 885012007091 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 nF | ±5% | 100 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885090 | ||
| 885012208109 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 nF | ±10% | 100 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | ||
| 885012008076 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 nF | ±5% | 100 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | ||
| 885012206111 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 nF | ±10% | 100 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885090 | ||
| 885012207119 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 nF | ±10% | 100 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885090 | ||
| 885012007092 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±5% | 100 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885090 | ||
| 885012206112 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±10% | 100 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885090 | ||
| 885012207120 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±10% | 100 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885090 | ||
| 885012208110 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±10% | 100 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | ||
| 885012205084 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±10% | 100 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | ||
| 885012207121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 nF | ±10% | 100 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885090 | ||
| 885012208111 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 nF | ±10% | 100 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | ||
| 885012008078 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 nF | ±5% | 100 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.95 | 0.6 | 7" Tape & Reel | – | ||
| 885012206113 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 nF | ±10% | 100 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885090 | ||
| 885012207122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±10% | 100 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885090 | ||
| 885012208112 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±10% | 100 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | 885090 | ||
| 885012008079 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±5% | 100 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 1.25 | 0.6 | 7" Tape & Reel | – | ||
| 885012206114 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±10% | 100 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885090 | ||
| 885012209057 | SPEC | 4 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 10 nF | ±10% | 100 | 1210 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | – | 7" Tape & Reel | – | ||
| 885012206114R | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±10% | 100 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 13" Tape & Reel | – | ||
| 885012207123 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 nF | ±10% | 100 | 0805 | -55 °C up to +125 °C | – | 2.5 | 6.7 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885090 | ||
| 885012208113 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 nF | ±10% | 100 | 1206 | -55 °C up to +125 °C | – | 2.5 | 6.7 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | 885090 | ||
| 885012207124 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 nF | ±10% | 100 | 0805 | -55 °C up to +125 °C | – | 2.5 | 4.5 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | ||
| 885012207125 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 nF | ±10% | 100 | 0805 | -55 °C up to +125 °C | – | 2.5 | 3 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885090 | ||
| 885012208115 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 nF | ±10% | 100 | 1206 | -55 °C up to +125 °C | – | 2.5 | 3 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | 885090 | ||
| 885012207126 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 47 nF | ±10% | 100 | 0805 | -55 °C up to +125 °C | – | 2.5 | 2.1 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885090 | ||
| 885012208116 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 47 nF | ±10% | 100 | 1206 | -55 °C up to +125 °C | – | 2.5 | 2.1 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | 885090 | ||
| 885012206118 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 47 nF | ±10% | 100 | 0603 | -55 °C up to +125 °C | – | 2.5 | 2.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885090 | ||
| 885012207127 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 68 nF | ±10% | 100 | 0805 | -55 °C up to +125 °C | – | 2.5 | 1.5 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885090 | ||
| 885012208117 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 68 nF | ±10% | 100 | 1206 | -55 °C up to +125 °C | – | 2.5 | 1.5 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | 885090 | ||
| 885012207128 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 100 | 0805 | -55 °C up to +125 °C | – | 2.5 | 1 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885090 | ||
| 885012208118 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 100 | 1206 | -55 °C up to +125 °C | – | 2.5 | 1 GΩ | X7R Class II | 3.2 | 1.6 | 1.25 | 0.6 | 7" Tape & Reel | 885090 | ||
| 885012206120 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 100 | 0603 | -55 °C up to +125 °C | – | 5 | 1 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885090 | ||
| 885012208119 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 150 nF | ±10% | 100 | 1206 | -55 °C up to +125 °C | – | 2.5 | 0.7 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | 885090 | ||
| 885012208122 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 470 nF | ±10% | 100 | 1206 | -55 °C up to +125 °C | – | 3 | 0.2 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | ||
| 885012207130 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 470 nF | ±10% | 100 | 0805 | -55 °C up to +125 °C | – | 10 | 0.2 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | ||
| 885012209069 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | ±10% | 100 | 1210 | -55 °C up to +125 °C | – | 2.5 | 0.1 GΩ | X7R Class II | 3.2 | 2.5 | 2 | 0.75 | 7" Tape & Reel | – | ||
| 885012208127 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | ±10% | 100 | 1206 | -55 °C up to +125 °C | – | 3 | 0.1 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | – | 7" Tape & Reel | – | ||
| 885012208124 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 µF | ±10% | 100 | 1206 | -55 °C up to +125 °C | – | 5 | 0.05 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | |
| 885012209071 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 µF | ±10% | 100 | 1210 | -55 °C up to +125 °C | – | 5 | 0.05 GΩ | X7R Class II | 3.2 | 2.5 | 2.5 | 0.75 | 7" Tape & Reel | – | ||
| 885012214002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 µF | ±10% | 100 | 2220 | -55 °C up to +125 °C | – | 2.5 | 0.03 GΩ | X7R Class II | 5.7 | 5 | 2 | 0.85 | 7" Tape & Reel | – | ||
| 885012214003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | ±10% | 100 | 2220 | -55 °C up to +125 °C | – | 2.5 | 0.02 GΩ | X7R Class II | 5.7 | 5 | 2.5 | 0.85 | 7" Tape & Reel | – | ||
| 885012214001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | ±20% | 100 | 2220 | -55 °C up to +125 °C | – | 2.5 | 0.01 GΩ | X7R Class II | 5.7 | 5 | 2.8 | 0.85 | 7" Tape & Reel | – | ||
| 885012214006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | ±10% | 100 | 2220 | -55 °C up to +125 °C | – | 2.5 | 0.01 GΩ | X7R Class II | 5.7 | 5 | 2.8 | 0.85 | 7" Tape & Reel | – |
| Order Code | Datasheet | Simulation |
|---|---|---|
| 885012007094 | SPEC | |
| 885012007099 | SPEC | |
| 885012006086 | SPEC | |
| 885012006087 | SPEC | |
| 885012005083 | SPEC | |
| 885012007097 | SPEC | |
| 885012007100 | SPEC | |
| 885012006088 | SPEC | |
| 885012006089 | SPEC | |
| 885012007095 | SPEC | |
| 885012006090 | SPEC | |
| 885012005084 | SPEC | |
| 885012007096 | SPEC | |
| 885012007101 | SPEC | |
| 885012006091 | SPEC | |
| 885012006092 | SPEC | |
| 885012005085 | SPEC | |
| 885012007098 | SPEC | |
| 885012006093 | SPEC | |
| 885012005074 | SPEC | |
| 885012006073 | SPEC | |
| 885012007076 | SPEC | |
| 885012008061 | SPEC | |
| 885012009051 | SPEC | |
| 885012006074 | SPEC | |
| 885012007077 | SPEC | |
| 885012008062 | SPEC | |
| 885012009053 | SPEC | |
| 885012005077 | SPEC | |
| 885012006076 | SPEC | |
| 885012007079 | SPEC | |
| 885012009054 | SPEC | |
| 885012009055 | SPEC | |
| 885012005078 | SPEC | |
| 885012006077 | SPEC | |
| 885012007080 | SPEC | |
| 885012008065 | SPEC | |
| 885012005079 | SPEC | |
| 885012006078 | SPEC | |
| 885012007081 | SPEC | |
| 885012005080 | SPEC | |
| 885012006079 | SPEC | |
| 885012007082 | SPEC | |
| 885012008067 | SPEC | |
| 885012206102 | SPEC | |
| 885012207110 | SPEC | |
| 885012009058 | SPEC | |
| 885012009059 | SPEC | |
| 885012006080 | SPEC | |
| 885012007083 | SPEC | |
| 885012208101 | SPEC | |
| 885012008068 | SPEC | |
| 885012206103 | SPEC | |
| 885012207111 | SPEC | |
| 885012006082 | SPEC | |
| 885012007085 | SPEC | |
| 885012008070 | SPEC | |
| 885012208103 | SPEC | |
| 885012206105 | SPEC | |
| 885012207113 | SPEC | |
| 885012006083 | SPEC | |
| 885012007086 | SPEC | |
| 885012208104 | SPEC | |
| 885012008071 | SPEC | |
| 885012206106 | SPEC | |
| 885012207114 | SPEC | |
| 885012006084 | SPEC | |
| 885012007087 | SPEC | |
| 885012208105 | SPEC | |
| 885012008072 | SPEC | |
| 885012206107 | SPEC | |
| 885012207115 | SPEC | |
| 885012006085 | SPEC | |
| 885012007088 | SPEC | |
| 885012208106 | SPEC | |
| 885012008073 | SPEC | |
| 885012205080 | SPEC | |
| 885012206108 | SPEC | |
| 885012207116 | SPEC | |
| 885012007089 | SPEC | |
| 885012208107 | SPEC | |
| 885012008074 | SPEC | |
| 885012206109 | SPEC | |
| 885012207117 | SPEC | |
| 885012007091 | SPEC | |
| 885012208109 | SPEC | |
| 885012008076 | SPEC | |
| 885012206111 | SPEC | |
| 885012207119 | SPEC | |
| 885012007092 | SPEC | |
| 885012206112 | SPEC | |
| 885012207120 | SPEC | |
| 885012208110 | SPEC | |
| 885012205084 | SPEC | |
| 885012207121 | SPEC | |
| 885012208111 | SPEC | |
| 885012008078 | SPEC | |
| 885012206113 | SPEC | |
| 885012207122 | SPEC | |
| 885012208112 | SPEC | |
| 885012008079 | SPEC | |
| 885012206114 | SPEC | |
| 885012209057 | SPEC | |
| 885012206114R | SPEC | |
| 885012207123 | SPEC | |
| 885012208113 | SPEC | |
| 885012207124 | SPEC | |
| 885012207125 | SPEC | |
| 885012208115 | SPEC | |
| 885012207126 | SPEC | |
| 885012208116 | SPEC | |
| 885012206118 | SPEC | |
| 885012207127 | SPEC | |
| 885012208117 | SPEC | |
| 885012207128 | SPEC | |
| 885012208118 | SPEC | |
| 885012206120 | SPEC | |
| 885012208119 | SPEC | |
| 885012208122 | SPEC | |
| 885012207130 | SPEC | |
| 885012209069 | SPEC | |
| 885012208127 | SPEC | |
| 885012208124 | SPEC | – |
| 885012209071 | SPEC | |
| 885012214002 | SPEC | |
| 885012214003 | SPEC | |
| 885012214001 | SPEC | |
| 885012214006 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Design Kit | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt explains: What miniaturization means for MLCCs and what alternatives are possible
Videos
#askLorandt explains: Influence of DC-Bias on Ceramic Filter Capacitors
Videos
#askLorandt explains: LTspice DC-Bias Simulation for Capacitors
Videos
#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies
Videos
How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic
Videos
Webinar: Introduction to the capacitor technologies and how to use them

