Characteristics
- The FeatherWing kit includes one Adrastea-I FeatherWing board with the LTE-M / NB-IoT Adrastea-I module, the external LTE antenna, the external GNSS antenna and USB cable.
- Flexible mode selection between LTE-M and NB-IoT
- Integrated GNSS (supports GPS & GLONASS)
- Integrated user MCU (ARM Cortex-M4, 1 MB flash memory, 256 KB RAM)
- Protocols: IPv4/IPv6, TCP/UDP, HTTP/HTTPS, TLS/DTLS, MQTT, LWM2M
- LTE-M supported bands: B2/B3/B4/B5/B8/B12/B20/B25/B26/B28
- NB-IoT supported bands: B3/B5/B8/B20/B28
- In Adafruit Feather form factor
- Easy to expand with our WE FeatherWings and hundreds of already existing boards with the Feather form factor
- Design Kit for prototyping Sensor-to-Cloud IoT applications
- Monitor temperature, absolute pressure, relative humidity and 3-axis acceleration
- Plug-and-Play secure connectivity to several cloud platforms
Applications
- Smart Factory / Industrial 4.0: Predictive Maintenance | Supply Chain Management | Mobile Construction Machines | Vending and Kiosk | Condition Monitoring
- Smart City / Smart home: Waste and Water Management | Security and Surveillance | Smart Metering | Traffic and Parking Lighting | Facilities Management
- Automotive & Transport: Fleet Management | Asset Tracking | Usage-Based Insurance
- Agriculture & Healthcare: Crop & Livestock Monitoring | Irrigation Management | Health Monitoring | Wearables
Application Notes
Products
Order Code | Datasheet | Downloads | Status | Description | Offer |
---|---|---|---|---|---|
2615039336001 | – | – | Active i| Production is active. Expected lifetime: >10 years. | Adrastea-I FeatherWing Kit |
Order Code | Datasheet |
---|---|
2615039336001 | – |
Offer |
---|
Order Code | Datasheet | Downloads | Status | Description | Offer |
---|
Boards
IC LED FeatherWing (150015)
Calypso IoT Design Kit (2610059035001)
Sensor FeatherWing (2501000201291)
MagI³C Power FeatherWing (2601157100001)
Serial Bridge FeatherWing (2601167101001)
SensorBLE FeatherWing Kit (2611187024001)
Adrastea Cellular FeatherWing (2615039336001)
Thyone-I Wireless FeatherWing (2611059021001)
Calypso Wi-Fi FeatherWing (2610039025001)
Connect any FeatherWing Microcontroller
Videos
Webinar: Retrofitting with FeatherWings - How to digitize your analog systems