OverviewAll product unitsProduct unitRadio ModulesProduct groupRadio ModulesProduct familyFeatherWingsProduct seriesCalypso IoT Design Kit

Calypso IoT Design Kit

Calypso IoT Design Kit

Characteristics

  • Design Kit for prototyping Sensor-to-Cloud IoT applications
  • Monitor temperature, absolute pressure, relative humidity and 3-axis acceleration
  • Plug-and-Play secure connectivity to Azure IoT central
  • Design Kit in Adafruit Feather formfactor
  • Easy to expand with our WE FeatherWings and hundreds of already existing boards with the Feather form factor
  • Arduino (C/C++) drivers and code examples available on GitHub

Applications

  • Rapid prototype development for IoT applications
  • Easy to use platform for learning, experimenting and prototyping IoT applications
  • Remote monitoring and control
  • Collect sensor data, store, visualize and analyze the data
  • Plug-and-Play secure cloud connectivity

IoT Plug-and-Play! IoT connectivity simplified.

Kick start your IoT Project. Build your secure End-to-End IoT solution prototype rapidly using the Calypso IoT design kit and Microsoft’s IoT central.

Explore Azure certified device catalog

Products

Order Code Data­sheet Man­ual Downloads StatusDescription Offer
2610059035001
PDF Active i| Production is active. Expected lifetime: >10 years. Calypso IoT Design Kit
Order Code Data­sheet
2610059035001
Offer
Order Code Data­sheet Man­ual Downloads StatusDescription Offer

Software Downloads

Wireless Connectivity SDK

The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.

Download now on GitHub

Calypso FOTA

MCalypso Firmware Over The Air (FOTA) - This is the firmware update package for the Calypso Wi-Fi Module. The Calypso Wi-Fi Module offers secure Over-the-Air firmware updates to enable easy update of the firmware in the field. The update package includes the module firmware, service pack, root certificate catalogue and the files for the on-board web server. It is always recommended to use the latest version of the firmware. Please refer to the chapter on “Firmware Update” of the Calypso User Manual for instructions of updating the firmware on the Calypso Wi-Fi module.

Download now

Certificate Generator Tool

In order to securely, connect devices to any cloud platform, X.509 certificate based authentication is used. This method requires creation of certificates for every device. In order to enable easy prototyping, Würth Elektronik eiSos’s Certificate generator tool can be used. This tool creates all the certificates necessary to get started. It is important to note that the files generated by this tool are for evaluation purposes only.

Due to current export legal restrictions, we are required to control the provision of software. To download the software, please contact our technical support or your local sales representative directly. Thank you for your understanding.

IoT Plug-and-Play! IoT connectivity simplified.

Rapid prototyping for IoT

The Calypso IoT Design Kit is a kit of stackable evaluation board with pre-installed firmware that enables easy creation and evaluation of a secure End-to-End IoT solution using Microsoft’s Azure IoT central.
This design kit offers a reliable hardware platform for rapid prototyping using FeatherWings, a set of development boards which are open source and fully compatible with the Feather form factor from Adafruit.
Being “IoT Plug-and-Play” certified this kit enables seamless Device-to-Cloud integration into Microsoft Azure.
Supercharge your IoT prototyping with the Design Kit and Microsoft’s IoT central cloud platform.

Stacking boards ideal for prototyping

WE FeatherWings

Würth Elektronik eiSos presents a range of FeatherWing development boards that are open source and fully compatible with the Feather form factor. Through these development boards, WE brings a range of wireless connectivity modules, sensors and power modules to the Feather ecosystem.

Adafruit Feather is a complete line of development boards from Adafruit and other developers that are both standalone and stackable. They're able to be powered by LiPo batteries for On-the-Go use or by their micro-USB plugs for stationary projects.

Feathers are flexible, portable and as light as their namesake. FeatherWings are stacking boards and add functionality and room for prototyping. At its core, the Adafruit Feather is a complete ecosystem of products - and the best way to get your project flying.

Supercharge your prototyping for easy and fast solution testing. Start by checking our quick start section.

Boards

IC LED FeatherWing (150015)

Boards

  • 5V power supply via USB-C connection
  • Easy connection to sensors and bluetooh modules
  • Framerate up to 150 Hz, arbitrarily adjustable
  • Usable with 1.8V logic controllers outside FW-standard
Calypso IoT Design Kit (2610059035001)

Boards

  • Design Kit for prototyping Sensor-to-Cloud IoT applications
  • Monitor temperature, absolute pressure, relative humidity and 3-axis acceleration
  • Plug-and-Play secure connectivity to Azure IoT central
Sensor FeatherWing (2501000201291)
  • Temperature
  • Humidity
  • Acceleration
  • Absolute pressure
  • Sparfun QWIIC compatible to easily add hundreds of extension boards
MagI³C Power FeatherWing (2601157100001)
  • 5 V USB connection
  • Industrial input voltage rails of 9 V, 12 V, 15 V, 18 V and 24 V with maximum nominal input voltage of 36 V
Serial Bridge FeatherWing (2601167101001)

Boards

  • Standard DSUB9 connector
  • 3V3 logic level UART interface on the Feather pin header
  • RS232 with and without flow control
  • Full and half duplex RS485
  • Double throw slider to switch between RS232 and RS485
SensorBLE FeatherWing Kit (2611187024001)

Boards

  • Monitor temperature, absolute pressure, relative humidity and 3-axis acceleration
  • Universal connectivity to any smart device using Bluetooth® LE 5.1
  • WE-SensorBLE app for data visualization on Android and iOSAdrastea Cellular FeatherWing
Adrastea Cellular FeatherWing (2615039336001)

Boards

  • The FeatherWing kit includes one Adrastea-I FeatherWing board with the LTE-M / NB-IoT Adrastea-I module, the external LTE antenna, the external GNSS antenna and USB cable.
  • Flexible mode selection between LTE-M and NB-IoT
  • 3GPP release 13 compliant
  • Integrated GNSS (supports GPS & GLONASS)
  • Integrated user MCU (ARM Cortex-M4, 1 MB flash memory, 256 KB RAM)
  • Output power class 3 (23 dBm)
  • Supports 3GPP TS27.005, 27.007 and Würth Elektronik enhanced AT commands
  • Protocols: IPv4/IPv6, TCP/UDP, HTTP/HTTPS, TLS/DTLS, MQTT, LWM2M
  • LTE-M supported bands: B2/B3/B4/B5/B8/B12/B20/B25/B26/B28
  • NB-IoT supported bands: B3/B5/B8/B20/B28
Thyone-I Wireless FeatherWing (2611059021001)
  • Wireless connection with up to 500 m
  • Integrated security/authentication IC
  • Easy set up of a mesh network
  • Connect to Thyone-I modules or USB-Sticks
Calypso Wi-Fi FeatherWing (2610039025001)
  • 2.4 GHz Wi-Fi connection
  • Easy connection to smart devices and server
  • Handling multiple nodes simultaneously
  • Direct communication to the cloud
Connect any FeatherWing Microcontroller
  • Request sensor data
  • Transfer data to RF-Module
  • Examples and Sourcecode available on Github

More information

Extensive documentation, use cases and sample code can be found on our GitHub page.

Videos

WÜRTH ELEKTRONIK'S Calypso IoT Design Kit | Mouser Electronics

Videos

Manni Talks – How to get started with the Calypso IoT Design Kit

Videos

How to get started with the Microsoft Azure Certified Calypso IoT Design Kit?