OverviewAll product unitsProduct unitRadio ModulesProduct groupRadio ModulesProduct familyFeatherWingsProduct seriesSensorBLE FeatherWing Kit

SensorBLE FeatherWing Kit

SensorBLE FeatherWing Kit

Characteristics

  • Monitor temperature, absolute pressure, relative humidity and 3-axis acceleration
  • Universal connectivity to any smart device using Bluetooth® LE 5.1
  • WE-SensorBLE app for data visualization on Android and iOS
  • In Adafruit Feather form factor
  • Easy to expand with our WE FeatherWings and hundreds of already existing boards with the Feather form factor
  • Firmware
  • APP source code

Applications

  • Rapid prototype development for IoT applications
  • Easy to use platform for learning, experimenting and prototyping smart device connectivity applications
  • Collect sensor data, store and then visualize the data on a smart device

Products

Order Code Data­sheet Man­ual Downloads StatusDescription Offer
2611187024001
PDF Active i| Production is active. Expected lifetime: >10 years. SensorBLE FeatherWing Kit
Order Code Data­sheet
2611187024001
Offer
Order Code Data­sheet Man­ual Downloads StatusDescription Offer

Software Downloads

Sensor SDK

The Würth Elektronik range of sensors provide advanced sensing capabilities to any embedded application. The built-in digital interface enables easy integration with any of the most commonly used host MCUs through industry standard serial communication interfaces like I²C. This also allows complete configuration and control of the sensor via software running on the host MCU.
The Sensors Software Development Kit (SDK) is a set of software tools that enable quick software integration of Würth Elektronik eiSos sensors to application software on the host MCU. It consists of a set of platform-independent drivers for the sensors and sample applications developed on the Raspberry Pi platform written in C.

Stacking boards ideal for prototyping

WE FeatherWings

Würth Elektronik eiSos presents a range of FeatherWing development boards that are open source and fully compatible with the Feather form factor. Through these development boards, WE brings a range of wireless connectivity modules, sensors and power modules to the Feather ecosystem.

Adafruit Feather is a complete line of development boards from Adafruit and other developers that are both standalone and stackable. They're able to be powered by LiPo batteries for On-the-Go use or by their micro-USB plugs for stationary projects.

Feathers are flexible, portable and as light as their namesake. FeatherWings are stacking boards and add functionality and room for prototyping. At its core, the Adafruit Feather is a complete ecosystem of products - and the best way to get your project flying.

Supercharge your prototyping for easy and fast solution testing. Start by checking our quick start section.

Boards

IC LED FeatherWing (150015)

Boards

  • 5V power supply via USB-C connection
  • Easy connection to sensors and bluetooh modules
  • Framerate up to 150 Hz, arbitrarily adjustable
  • Usable with 1.8V logic controllers outside FW-standard
Calypso IoT Design Kit (2610059035001)

Boards

  • Design Kit for prototyping Sensor-to-Cloud IoT applications
  • Monitor temperature, absolute pressure, relative humidity and 3-axis acceleration
  • Plug-and-Play secure connectivity to Azure IoT central
Sensor FeatherWing (2501000201291)
  • Temperature
  • Humidity
  • Acceleration
  • Absolute pressure
  • Sparfun QWIIC compatible to easily add hundreds of extension boards
MagI³C Power FeatherWing (2601157100001)
  • 5 V USB connection
  • Industrial input voltage rails of 9 V, 12 V, 15 V, 18 V and 24 V with maximum nominal input voltage of 36 V
Serial Bridge FeatherWing (2601167101001)

Boards

  • Standard DSUB9 connector
  • 3V3 logic level UART interface on the Feather pin header
  • RS232 with and without flow control
  • Full and half duplex RS485
  • Double throw slider to switch between RS232 and RS485
SensorBLE FeatherWing Kit (2611187024001)

Boards

  • Monitor temperature, absolute pressure, relative humidity and 3-axis acceleration
  • Universal connectivity to any smart device using Bluetooth® LE 5.1
  • WE-SensorBLE app for data visualization on Android and iOSAdrastea Cellular FeatherWing
Adrastea Cellular FeatherWing (2615039336001)

Boards

  • The FeatherWing kit includes one Adrastea-I FeatherWing board with the LTE-M / NB-IoT Adrastea-I module, the external LTE antenna, the external GNSS antenna and USB cable.
  • Flexible mode selection between LTE-M and NB-IoT
  • 3GPP release 13 compliant
  • Integrated GNSS (supports GPS & GLONASS)
  • Integrated user MCU (ARM Cortex-M4, 1 MB flash memory, 256 KB RAM)
  • Output power class 3 (23 dBm)
  • Supports 3GPP TS27.005, 27.007 and Würth Elektronik enhanced AT commands
  • Protocols: IPv4/IPv6, TCP/UDP, HTTP/HTTPS, TLS/DTLS, MQTT, LWM2M
  • LTE-M supported bands: B2/B3/B4/B5/B8/B12/B20/B25/B26/B28
  • NB-IoT supported bands: B3/B5/B8/B20/B28
Thyone-I Wireless FeatherWing (2611059021001)
  • Wireless connection with up to 500 m
  • Integrated security/authentication IC
  • Easy set up of a mesh network
  • Connect to Thyone-I modules or USB-Sticks
Calypso Wi-Fi FeatherWing (2610039025001)
  • 2.4 GHz Wi-Fi connection
  • Easy connection to smart devices and server
  • Handling multiple nodes simultaneously
  • Direct communication to the cloud
Connect any FeatherWing Microcontroller
  • Request sensor data
  • Transfer data to RF-Module
  • Examples and Sourcecode available on Github

More information

Extensive documentation, use cases and sample code can be found on our GitHub page.

Videos

Manni Talks – SensorBLE FeatherWing Kit

Videos

WE meet @ Digital Days 2021: Simple and secure cloud connectivity solution for IoT applications