Characteristics
- Wide selection of single-phase line filters for a leakage current of almost 0mA
- Module in compact design
Length: 315 mm
Height: 435 mm
Width: 220 mm - All technical information at a glance
- Lifelong free refill
- Immediate availability of components on site
Applications
- Flexible and compact shelf system for the extensive equipment of EMC and design laboratories with electronic components
Products
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Samples |
---|---|---|---|---|---|---|
810911001112 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CLFS Line Filter | ||
810911003112 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CLFS Line Filter | ||
810911006112 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CLFS Line Filter | ||
810911008112 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CLFS Line Filter | ||
810911010112 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CLFS Line Filter | ||
810912001112 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CLFS Line Filter | ||
810912003112 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CLFS Line Filter | ||
810912006112 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CLFS Line Filter | ||
810912008112 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CLFS Line Filter | ||
810912010112 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CLFS Line Filter | ||
810912012112 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CLFS Line Filter | ||
810912014112 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CLFS Line Filter | ||
810912020112 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CLFS Line Filter | ||
810913006112 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CLFS Line Filter | ||
810913010112 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CLFS Line Filter | ||
810913014112 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CLFS Line Filter | ||
810913020112 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CLFS Line Filter |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Samples |
---|
Videos
Alpha-Rack – the flexible rack system with lifelong free refill