OverviewAll product unitsProduct unitPassive ComponentsProduct groupSignal & CommunicationsProduct familyFiltered ConnectorsProduct seriesWE-D-SUB Filter ConnectorProduct seriesWE-D-SUB Plastic Connector Housing

WE-D-SUB Plastic Connector Housing

WE-D-SUB Plastic Connector Housing

Characteristics

  • High attenuation of more than 40 dB @ 100 MHz
  • Operating temperature: -40 °C to +85 °C
  • Metallized ABS, with screws UNC 4/40
  • Packed in separate parts
  • Straight cable outlet with preassembled metal cable clamp
  • Two mobile assembled knurled screws as fastening for the counterpart
  • Half mounted

Products

Order Code Data­sheet Downloads StatusPoles Samples
260709SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 9
260715SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 15
260725SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 25
260737SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 37
260750SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 50
Order Code Data­sheet
260709SPEC
260715SPEC
260725SPEC
260737SPEC
260750SPEC
Samples
Order Code Data­sheet Downloads StatusPoles Samples