Size | Dimensions | W (mm) | H (mm) | Material | Mount | |
---|---|---|---|---|---|---|
Through Hole | 17.3 | 12.4 | - | - | ||
UNC 4/40 | 17.3 | 12.4 | Steel with Tin | Solder |
Characteristics
- Standardized filter with 1000 pF (other values possible on request)
- High attenuation of more than 40 dB @ 180 MHz
- Rated current @ 20 ºC: 7.5 A
- Insulation resistance: min. 1 GΩ
- Operating temperature: –55 ºC to +125 ºC
- Easy soldering, even for small strand cross sections
- Choice of UNC 4/40 or through hole
- Working voltage: 100 VDC
- Testing voltage: 250 VRMS
Applications
- Filtering of interfaces
- External connection to
– printer
– sensor
– display
Products
All
Through Hole
UNC 4/40
Order Code | Datasheet | Downloads | Status | Number of Poles | Gender | L (mm) | W (mm) | H (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
![]() | 210113003 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Male | 30.8 | 17.3 | 12.4 | |
![]() | 210613003 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Female | 30.8 | 17.3 | 12.4 | |
![]() | 210113023 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Male | 30.8 | 17.3 | 12.4 | |
![]() | 210613023 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Female | 30.8 | 17.3 | 12.4 | |
![]() | 212113003 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | Male | 39.2 | 17.3 | 12.4 | |
![]() | 212613003 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | Female | 39.2 | 17.3 | 12.4 | |
![]() | 212113023 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | Male | 39.2 | 17.3 | 12.4 | |
![]() | 212613023 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | Female | 39.2 | 17.3 | 12.4 | |
![]() | 214113003 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | Male | 53.1 | 17.3 | 12.4 | |
![]() | 214613003 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | Female | 53.1 | 17.3 | 12.4 | |
![]() | 214113023 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | Male | 53.1 | 17.3 | 12.4 | |
![]() | 214613023 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | Female | 53.1 | 17.3 | 12.4 | |
![]() | 216113003 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 37 | Male | 69.5 | 17.3 | 12.4 | |
![]() | 216613003 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 37 | Female | 69.5 | 17.3 | 12.4 | |
![]() | 216113023 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 37 | Male | 69.5 | 17.3 | 12.4 | |
![]() | 216613023 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 37 | Female | 69.5 | 17.3 | 12.4 |
Order Code | Datasheet | |
---|---|---|
![]() | 210113003 | SPEC |
![]() | 210613003 | SPEC |
![]() | 210113023 | SPEC |
![]() | 210613023 | SPEC |
![]() | 212113003 | SPEC |
![]() | 212613003 | SPEC |
![]() | 212113023 | SPEC |
![]() | 212613023 | SPEC |
![]() | 214113003 | SPEC |
![]() | 214613003 | SPEC |
![]() | 214113023 | SPEC |
![]() | 214613023 | SPEC |
![]() | 216113003 | SPEC |
![]() | 216613003 | SPEC |
![]() | 216113023 | SPEC |
![]() | 216613023 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Number of Poles | Gender | L (mm) | W (mm) | H (mm) | Samples |
---|