Products
Order Code | Datasheet | Downloads | Status | Type | Color | Material | Operating Temperature | Flammability Rating | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
![]() | 726181001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | D-SUB | Black | PP | -20 °C up to +125 °C | UL94 HB | |
![]() | 726181002 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | D-SUB | Black | PP | -20 °C up to +125 °C | UL94 HB | |
![]() | 726181101 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | D-SUB | Black | PP | -20 °C up to +125 °C | UL94 HB | |
![]() | 726181103 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | D-SUB | Black | PP | -25 °C up to +125 °C | UL94 HB | |
![]() | 726181102 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | D-SUB | Black | PP | -20 °C up to +125 °C | UL94 HB | |
![]() | 726181104 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | D-SUB | Black | PP | -25 °C up to +125 °C | UL94 HB | |
![]() | 726181105 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | D-SUB | Black | PE | -30 °C up to +80 °C | – |
Order Code | Datasheet | |
---|---|---|
![]() | 726181001 | SPEC |
![]() | 726181002 | SPEC |
![]() | 726181101 | SPEC |
![]() | 726181103 | SPEC |
![]() | 726181102 | SPEC |
![]() | 726181104 | SPEC |
![]() | 726181105 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Type | Color | Material | Operating Temperature | Flammability Rating | Samples |
---|
Use with

WR-DSUB Male Solder Bucket

WR-DSUB Female IDC

WR-DSUB Female Solder Bucket

WR-DSUB Female Terminal Housing

WE-D-SUB Filter Solder Cup

WE-D-SUB Filter Bent 90° THT

WE-D-SUB Filter Solder Pin Straight

WE-D-SUB Filter Bent 90° SMT

WE-D-SUB Filter Adapter

WE-D-SUB Filter Adapter 500 V

WA-HEX Hexagonal Lock Nuts for D-Sub

WA-HEX Hexagonal Lock Screws for D-Sub
Suitable for

WR-DSUB 10.30 mm Male Angled PCB Connector w. Hex Screw

WR-DSUB Male High Density Angled PCB Connector w/o Hex Screw

WR-DSUB Male PCB Connector

WR-DSUB 10.30 mm Male Angled PCB Connector w/o Hex Screw

WR-DSUB Male IDC with UNC 4-40 Nut

WR-DSUB Female Terminal Housing

WR-DSUB Male Terminal Housing

WR-DSUB 8.08 mm Male Angled PCB Connector w. Hex Screw

WR-DSUB Male IDC

WR-DSUB 8.08 mm Male Angled PCB Connector w/o Hex Screw

WR-DSUB Male High Density Angled PCB Connector w. Hex Screw

WR-DSUB Male PCB Connector with Hex Screw