Design Kit WCAP-ATUL Aluminium Electrolytic Capacitors
Low Leakage & Long Life +105 °C Order Code 860040
Applications
- Durable battery applications
- Filtering
- Smoothing
- Energy storage
- Coupling
- e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera
Products
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | IRIPPLE (mA) | Ø D (mm) | L (mm) | Pitch (mm) | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|
860040472001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 47 µF | 25 | 160 | 5 | 11 | 2 | ||
860040372001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 56 µF | 16 | 200 | 5 | 11 | 2 | ||
860040472002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 56 µF | 25 | 240 | 5 | 11 | 2 | ||
860040373002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 100 µF | 16 | 280 | 6.3 | 11 | 2.5 | ||
860040473003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 100 µF | 25 | 350 | 6.3 | 11 | 2.5 | ||
860040373003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 120 µF | 16 | 310 | 6.3 | 11 | 2.5 | ||
860040374004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 220 µF | 16 | 480 | 8 | 11.5 | 3.5 | ||
860040474004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 220 µF | 25 | 590 | 8 | 11.5 | 3.5 | ||
860040374005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 330 µF | 16 | 600 | 8 | 11.5 | 3.5 | ||
860040474005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 330 µF | 25 | 810 | 8 | 16 | 3.5 | ||
860040475006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 330 µF | 25 | 826 | 10 | 12.5 | 5 | ||
860040374006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 470 µF | 16 | 780 | 8 | 16 | 3.5 | ||
860040474007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 470 µF | 25 | 1020 | 8 | 20 | 3.5 | ||
860040375007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 470 µF | 16 | 800 | 10 | 12.5 | 5 | ||
860040475008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 470 µF | 25 | 1210 | 10 | 16 | 5 | ||
860040374008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 680 µF | 16 | 1000 | 8 | 20 | 3.5 | ||
860040475009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 680 µF | 25 | 1400 | 10 | 20 | 5 | ||
860040375009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 820 µF | 16 | 1280 | 10 | 20 | 5 | ||
860040475010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 820 µF | 25 | 1580 | 10 | 25 | 5 | ||
860040375010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 1000 µF | 16 | 1380 | 10 | 20 | 5 | ||
860040475011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 1000 µF | 25 | 1820 | 10 | 30 | 5 | ||
860040378011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 1000 µF | 16 | 1420 | 13 | 16 | 5 | ||
860040478012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 1000 µF | 25 | 1800 | 13 | 20 | 5 | ||
860040375012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 1200 µF | 16 | 1560 | 10 | 25 | 5 | ||
860040378013 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 1500 µF | 16 | 1720 | 13 | 20 | 5 | ||
860040478013 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 1500 µF | 25 | 2240 | 13 | 25 | 5 | ||
860040378014 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 1800 µF | 16 | 2030 | 13 | 25 | 5 | ||
860040478014 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 1800 µF | 25 | 2640 | 13 | 30 | 5 | ||
860040378015 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 2200 µF | 16 | 2200 | 13 | 25 | 5 | ||
860040478015 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 2200 µF | 25 | 2880 | 13 | 35 | 5 | ||
860040378016 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 2700 µF | 16 | 2600 | 13 | 30 | 5 | ||
860040480016 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 2700 µF | 25 | 2820 | 16 | 25 | 7.5 | ||
860040378017 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 3300 µF | 16 | 2860 | 13 | 35 | 5 | ||
860040381018 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 4700 µF | 16 | 3000 | 18 | 25 | 7.5 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | IRIPPLE (mA) | Ø D (mm) | L (mm) | Pitch (mm) | Samples |
---|