Design Kit WCAP-ATUL Aluminium Electrolytic Capacitors
Low Leakage & Long Life +105 °C Order Code 860042
Applications
- Durable battery applications
- Filtering
- Smoothing
- Energy storage
- Coupling
- e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera
Products
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | IRIPPLE (mA) | Ø D (mm) | L (mm) | Pitch (mm) | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 860040874001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 27 µF | 100 | 300 | 8 | 11.5 | 3.5 | ||
| 860040773001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 33 µF | 63 | 260 | 6.3 | 11 | 2.5 | ||
| 860040774002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 47 µF | 63 | 360 | 8 | 11.5 | 3.5 | ||
| 860040875002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 47 µF | 100 | 400 | 10 | 12.5 | 5 | ||
| 860040774003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 56 µF | 63 | 380 | 8 | 11.5 | 3.5 | ||
| 860040875003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 68 µF | 100 | 460 | 10 | 16 | 5 | ||
| 860040774004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 82 µF | 63 | 460 | 8 | 16 | 3.5 | ||
| 860040775005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 82 µF | 63 | 500 | 10 | 12.5 | 5 | ||
| 860040875004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 82 µF | 100 | 600 | 10 | 20 | 5 | ||
| 860040775006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 100 µF | 63 | 640 | 10 | 12.5 | 5 | ||
| 860040875005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 100 µF | 100 | 800 | 10 | 25 | 5 | ||
| 860040774007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 120 µF | 63 | 700 | 8 | 20 | 3.5 | ||
| 860040775008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 120 µF | 63 | 760 | 10 | 16 | 5 | ||
| 860040878006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 120 µF | 100 | 900 | 13 | 20 | 5 | ||
| 860040775009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 180 µF | 63 | 880 | 10 | 20 | 5 | ||
| 860040775010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 220 µF | 63 | 1100 | 10 | 25 | 5 | ||
| 860040778011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 270 µF | 63 | 1200 | 13 | 20 | 5 | ||
| 860040880007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 270 µF | 100 | 1480 | 16 | 25 | 7.5 | ||
| 860040778012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 330 µF | 63 | 1600 | 13 | 25 | 5 | ||
| 860040878008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 330 µF | 100 | 1600 | 13 | 40 | 5 | ||
| 860040880009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 390 µF | 100 | 1700 | 16 | 31.5 | 7.5 | ||
| 860040881010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 390 µF | 100 | 1740 | 18 | 25 | 7.5 | ||
| 860040778013 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 470 µF | 63 | 1800 | 13 | 30 | 5 | ||
| 860040880011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 470 µF | 100 | 1880 | 16 | 35.5 | 7.5 | ||
| 860040881012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 470 µF | 100 | 1600 | 18 | 31.5 | 7.5 | ||
| 860040780014 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 560 µF | 63 | 2000 | 16 | 25 | 7.5 | ||
| 860040778015 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 680 µF | 63 | 2200 | 13 | 40 | 5 | ||
| 860040881013 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 680 µF | 100 | 1720 | 18 | 35.5 | 7.5 | ||
| 860040780016 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 820 µF | 63 | 2400 | 16 | 31.5 | 7.5 | ||
| 860040881014 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 820 µF | 100 | 2340 | 18 | 41 | 7.5 | ||
| 860040780017 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 1000 µF | 63 | 2500 | 16 | 35.5 | 7.5 | ||
| 860040781018 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 1000 µF | 63 | 2800 | 18 | 31.5 | 7.5 | ||
| 860040780019 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 1200 µF | 63 | 2920 | 16 | 41 | 7.5 | ||
| 860040781020 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 1200 µF | 63 | 3000 | 18 | 35.5 | 7.5 | ||
| 860040781021 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 1500 µF | 63 | 3200 | 18 | 41 | 7.5 |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | IRIPPLE (mA) | Ø D (mm) | L (mm) | Pitch (mm) | Samples |
|---|
