Applications
- Application with high mechanical stress
- Power supply
- Lighting
Products
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | Size | H (mm) | Ceramic Type | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
885382206001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | 220 pF | 50 | 0603 | 0.8 | X7R Class II | ||
885382207010 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | 270 pF | 500 | 0805 | 1.25 | X7R Class II | ||
885382208008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | 270 pF | 500 | 1206 | 1.25 | X7R Class II | ||
885382208013 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | 470 pF | 2000 | 1206 | 1.25 | X7R Class II | ||
885382208014 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | 680 pF | 2000 | 1206 | 1.25 | X7R Class II | ||
885382206005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | 1 nF | 200 | 0603 | 0.8 | X7R Class II | ||
885382207004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | 1 nF | 50 | 0805 | 1.25 | X7R Class II | ||
885382207005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | 2.2 nF | 50 | 0805 | 1.25 | X7R Class II | ||
885382208012 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | 4.7 nF | 1000 | 1206 | 1.25 | X7R Class II | ||
885382206002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | 10 nF | 50 | 0603 | 0.8 | X7R Class II | ||
885382207006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | 10 nF | 50 | 0805 | 1.25 | X7R Class II | ||
885382207009 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | 10 nF | 100 | 0805 | 1.25 | X7R Class II | ||
885382208002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | 10 nF | 50 | 1206 | 1.25 | X7R Class II | ||
885382208009 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | 10 nF | 500 | 1206 | 1.25 | X7R Class II | ||
885382206003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | 22 nF | 50 | 0603 | 0.8 | X7R Class II | ||
885382208010 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | 22 nF | 500 | 1206 | 1.6 | X7R Class II | ||
885382208011 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | 33 nF | 500 | 1206 | 1.6 | X7R Class II | ||
885382209001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | 33 nF | 500 | 1210 | 1.6 | X7R Class II | ||
885382206004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | 100 nF | 50 | 0603 | 0.8 | X7R Class II | ||
885382207007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | 100 nF | 50 | 0805 | 1.25 | X7R Class II | ||
885382208003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | 100 nF | 50 | 1206 | 1.25 | X7R Class II | ||
885382208006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | 100 nF | 100 | 1206 | 1.25 | X7R Class II | ||
885382208007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | 100 nF | 250 | 1206 | 1.6 | X7R Class II | ||
885382207008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | 220 nF | 50 | 0805 | 1.25 | X7R Class II | ||
885382207002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | 330 nF | 25 | 0805 | 1.25 | X7R Class II | ||
885382208004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | 470 nF | 50 | 1206 | 1.6 | X7R Class II | ||
885382207001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | 1 µF | 16 | 0805 | 1.25 | X7R Class II | ||
885382207003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | 1 µF | 25 | 0805 | 1.25 | X7R Class II | ||
885382208005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | 1 µF | 50 | 1206 | 1.6 | X7R Class II | ||
885382208001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | 2.2 µF | 25 | 1206 | 1.6 | X7R Class II | ||
885382209002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | 2.2 µF | 100 | 1210 | 2.5 | X7R Class II |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | Size | H (mm) | Ceramic Type | Samples |
---|