OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyMLCCs - Multilayer Ceramic Chip CapacitorsProduct seriesWCAP-CSST Soft Termination

WCAP-CSST Soft Termination EXTENDED

Soft Termination

WCAP-CSST Soft Termination

Characteristics

  • Product series with high absorption of mechanical stress
  • Mounting style: SMT-Chip
  • Capacitance range: 220 pF - 2.2 µF
  • Temperature Coefficient: ± 15 %
  • Sizes: 0603 / 0805 / 1206 / 1210
  • Termination: Ag-Polymer/Ni/Sn
  • Recommended soldering: Reflow soldering
  • Wave soldering (only valid for the thickness ≤0.85 mm)

Applications

  • Application with high mechanical stress
  • Power supply
  • Lighting

Products

All
0603
0805
1206
1210
1812
Order Code Data­sheet Simu­lation Downloads StatusCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Ceramic TypePackagingDesign Kit Samples
885382206001SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.220 pF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ 1.6 0.8 0.8 0.4 X7R Class II 7" Tape & Reel885380
885382207010SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.270 pF ±10% 500 0805 -55 °C up to +125 °C 2.510 GΩ 2 1.25 1.25 0.5 X7R Class II 7" Tape & Reel885380
885382208008SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.270 pF ±10% 500 1206 -55 °C up to +125 °C 2.510 GΩ 3.2 1.6 1.25 0.6 X7R Class II 7" Tape & Reel885380
885382208013SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.470 pF ±10% 2000 1206 -55 °C up to +125 °C 2.510 GΩ 3.2 1.6 1.25 0.6 X7R Class II 7" Tape & Reel885380
885382208014SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.680 pF ±10% 2000 1206 -55 °C up to +125 °C 2.510 GΩ 3.2 1.6 1.25 0.6 X7R Class II 7" Tape & Reel885380
885382206005SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.1 nF ±10% 200 0603 -55 °C up to +125 °C 2.510 GΩ 1.6 0.8 0.8 0.4 X7R Class II 7" Tape & Reel885380
885382207004SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.1 nF ±10% 50 0805 -55 °C up to +125 °C 2.510 GΩ 2 1.25 1.25 0.5 X7R Class II 7" Tape & Reel885380
885382207005SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.2.2 nF ±10% 50 0805 -55 °C up to +125 °C 2.510 GΩ 2 1.25 1.25 0.5 X7R Class II 7" Tape & Reel885380
885382208012SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.4.7 nF ±10% 1000 1206 -55 °C up to +125 °C 2.510 GΩ 3.2 1.6 1.25 0.6 X7R Class II 7" Tape & Reel885380
885382206002SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.10 nF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ 1.6 0.8 0.8 0.4 X7R Class II 7" Tape & Reel885380
885382207006SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.10 nF ±10% 50 0805 -55 °C up to +125 °C 2.510 GΩ 2 1.25 1.25 0.5 X7R Class II 7" Tape & Reel885380
885382207009SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.10 nF ±10% 100 0805 -55 °C up to +125 °C 2.510 GΩ 2 1.25 1.25 0.5 X7R Class II 7" Tape & Reel885380
885382208002SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.10 nF ±10% 50 1206 -55 °C up to +125 °C 2.510 GΩ 3.2 1.6 1.25 0.6 X7R Class II 7" Tape & Reel885380
885382208009SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.10 nF ±10% 500 1206 -55 °C up to +125 °C 2.510 GΩ 3.2 1.6 1.25 0.6 X7R Class II 7" Tape & Reel885380
885382206003SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.22 nF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ 1.6 0.8 0.8 0.4 X7R Class II 7" Tape & Reel885380
885382208010SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.22 nF ±10% 500 1206 -55 °C up to +125 °C 2.54.5 GΩ 3.2 1.6 1.6 0.6 X7R Class II 7" Tape & Reel885380
885382208011SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.33 nF ±10% 500 1206 -55 °C up to +125 °C 2.53 GΩ 3.2 1.6 1.6 0.6 X7R Class II 7" Tape & Reel885380
885382209001SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.33 nF ±10% 500 1210 -55 °C up to +125 °C 2.53 GΩ 3.2 2.5 1.6 0.75 X7R Class II 7" Tape & Reel885380
885382206004SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.100 nF ±10% 50 0603 -55 °C up to +125 °C 35 GΩ 1.6 0.8 0.8 0.4 X7R Class II 7" Tape & Reel885380
885382207007SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.100 nF ±10% 50 0805 -55 °C up to +125 °C 2.55 GΩ 2 1.25 1.25 0.5 X7R Class II 7" Tape & Reel885380
885382208003SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.100 nF ±10% 50 1206 -55 °C up to +125 °C 2.55 GΩ 3.2 1.6 1.25 0.6 X7R Class II 7" Tape & Reel885380
885382208006SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.100 nF ±10% 100 1206 -55 °C up to +125 °C 2.51 GΩ 3.2 1.6 1.25 0.6 X7R Class II 7" Tape & Reel885380
885382208007SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.100 nF ±10% 250 1206 -55 °C up to +125 °C 2.51 GΩ 3.2 1.6 1.6 0.6 X7R Class II 7" Tape & Reel885380
885382211002SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.100 nF ±10% 1000 1812 -55 °C up to +125 °C 2.51 GΩ 4.5 3.2 2.5 0.5 X7R Class II 7" Tape & Reel
885382207008SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.220 nF ±10% 50 0805 -55 °C up to +125 °C 32.3 GΩ 2 1.25 1.25 0.5 X7R Class II 7" Tape & Reel885380
885382207002SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.330 nF ±10% 25 0805 -55 °C up to +125 °C 3.51.5 GΩ 2 1.25 1.25 0.5 X7R Class II 7" Tape & Reel885380
885382208004SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.470 nF ±10% 50 1206 -55 °C up to +125 °C 31 GΩ 3.2 1.6 1.6 0.6 X7R Class II 7" Tape & Reel885380
885382211003SPEC
4 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years.470 nF ±10% 500 1812 -55 °C up to +125 °C 2.50.2 GΩ 4.5 3.2 2.5 0.5 X7R Class II 7" Tape & Reel
885382207001SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.1 µF ±10% 16 0805 -55 °C up to +125 °C 50.5 GΩ 2 1.25 1.25 0.5 X7R Class II 7" Tape & Reel885380
885382207003SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.1 µF ±10% 25 0805 -55 °C up to +125 °C 50.5 GΩ 2 1.25 1.25 0.5 X7R Class II 7" Tape & Reel885380
885382208005SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.1 µF ±10% 50 1206 -55 °C up to +125 °C 30.5 GΩ 3.2 1.6 1.6 0.6 X7R Class II 7" Tape & Reel885380
885382208001SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.2.2 µF ±10% 25 1206 -55 °C up to +125 °C 3.50.2 GΩ 3.2 1.6 1.6 0.6 X7R Class II 7" Tape & Reel885380
885382209002SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.2.2 µF ±10% 100 1210 -55 °C up to +125 °C 50.05 GΩ 3.2 2.5 2.5 0.75 X7R Class II 7" Tape & Reel885380
885382208016SPEC
4 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years.2.2 µF ±10% 100 1206 -55 °C up to +125 °C 50.05 GΩ 3.2 1.6 1.6 0.6 X7R Class II 7" Tape & Reel
Order Code Data­sheet Simu­lation
885382206001SPEC
885382207010SPEC
885382208008SPEC
885382208013SPEC
885382208014SPEC
885382206005SPEC
885382207004SPEC
885382207005SPEC
885382208012SPEC
885382206002SPEC
885382207006SPEC
885382207009SPEC
885382208002SPEC
885382208009SPEC
885382206003SPEC
885382208010SPEC
885382208011SPEC
885382209001SPEC
885382206004SPEC
885382207007SPEC
885382208003SPEC
885382208006SPEC
885382208007SPEC
885382211002SPEC
885382207008SPEC
885382207002SPEC
885382208004SPEC
885382211003SPEC
885382207001SPEC
885382207003SPEC
885382208005SPEC
885382208001SPEC
885382209002SPEC
885382208016SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Ceramic TypePackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

#askLorandt explains: What miniaturization means for MLCCs and what alternatives are possible

Videos

#askLorandt explains: Influence of DC-Bias on Ceramic Filter Capacitors

Videos

#askLorandt explains: LTspice DC-Bias Simulation for Capacitors

Videos

#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies

Videos

How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic

Videos

Webinar: Introduction to the capacitor technologies and how to use them