| 890334022007 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | 310 | 30 GΩ | Across the mains | 15 nF | Pitch 7.5 mm | |
| 890334022017 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | 310 | 30 GΩ | Across the mains | 68 nF | Pitch 7.5 mm | |
| 890334023006 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | 310 | 30 GΩ | Across the mains | 10 nF | Pitch 10 mm | |
| 890334023015 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | 310 | 30 GΩ | Across the mains | 47 nF | Pitch 10 mm | |
| 890334023025 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | 310 | 30 GΩ | Across the mains | 150 nF | Pitch 10 mm | |
| 890334024002 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | 310 | 30 GΩ | Across the mains | 220 nF | Pitch 12.5 mm | |
| 890334024005 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | 310 | 21.28 GΩ | Across the mains | 470 nF | Pitch 12.5 mm | |
| 890334025006 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | 310 | 30 GΩ | Across the mains | 33 nF | Pitch 15 mm | |
| 890334025017 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | 310 | 30 GΩ | Across the mains | 100 nF | Pitch 15 mm | |
| 890334025045 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | 310 | 14.71 GΩ | Across the mains | 680 nF | Pitch 15 mm | |
| 890334026018 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | 310 | 17.86 GΩ | Across the mains | 560 nF | Pitch 22.5 mm | |
| 890334026027 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | 310 | 10 GΩ | Across the mains | 1 µF | Pitch 22.5 mm | |
| 890334027006 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | 310 | 14.71 GΩ | Across the mains | 680 nF | Pitch 27.5 mm | |
| 890334027025 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | 310 | 3.03 GΩ | Across the mains | 3.3 µF | Pitch 27.5 mm | |
| 890334028008 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | 310 | 1.47 GΩ | Across the mains | 6.8 µF | Pitch 37.5 mm | |