LTSpice files
Characteristics
- Product series for interference suppression
- Self-healing properties
- Certificates: ENEC 10 by VDE, cULus, CQC
- Safety class: X2
- Mounting style: Boxed THT
- Dielectric: Polypropylene
- Pitch: 7.5 / 10.0 / 12.5 / 15.0 / 22.5 / 27.5 / 37.5 mm
- Recommended soldering: Wave soldering
Applications
- Safety applications
- Filtering
- Interference suppression
- e.g. EMI filter for power supplies
Products
All
Pitch 7.5 mm
Pitch 10 mm
Pitch 12.5 mm
Pitch 15 mm
Pitch 22.5 mm
Pitch 27.5 mm
Pitch 37.5 mm
Order Code | Datasheet | Simulation | Downloads | Status | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
890334022007CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 15 nF | 310 | X2 | 500 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 7.5 | 11 | 6 | 10 | Carton | – | ||
890334022017CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 68 nF | 310 | X2 | 400 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 7.5 | 10 | 6 | 12 | Carton | – | ||
890334022007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 15 nF | 310 | X2 | 500 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 7.5 | 11 | 6 | 10 | Bulk | 890334 | ||
890334022017 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 68 nF | 310 | X2 | 400 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 7.5 | 10 | 6 | 12 | Bulk | 890334 | ||
890334023002CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 5.6 nF | 310 | X2 | 600 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 5 | 10 | Bulk | – | ||
890334023003CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 6.8 nF | 310 | X2 | 400 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 5 | 10 | Bulk | – | ||
890334023004CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 8.2 nF | 310 | X2 | 400 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 5 | 10 | Bulk | – | ||
890334023006CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 10 nF | 310 | X2 | 500 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 5 | 11 | Carton | – | ||
890334023007CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 12 nF | 310 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 5 | 11 | Bulk | – | ||
890334023008CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 15 nF | 310 | X2 | 400 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 4.5 | 9.5 | Carton | – | ||
890334023010CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 18 nF | 310 | X2 | 400 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 5 | 11 | Bulk | – | ||
890334023011CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 22 nF | 310 | X2 | 400 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 4.5 | 9.5 | Carton | – | ||
890334023015CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 47 nF | 310 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 4.5 | 9.5 | Carton | – | ||
890334023017CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 56 nF | 310 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 5 | 10 | Carton | – | ||
890334023019CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 68 nF | 310 | X2 | 400 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 7 | 13 | Bulk | – | ||
890334023021CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 82 nF | 310 | X2 | 400 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 7 | 13 | Bulk | – | ||
890334023023CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 100 nF | 310 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 7 | 13 | Carton | – | ||
890334023024CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 120 nF | 310 | X2 | 400 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 7 | 13 | Bulk | – | ||
890334023025CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 150 nF | 310 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 7 | 12 | Carton | – | ||
890334023028CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 220 nF | 310 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 8 | 14 | Carton | – | ||
890334023002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 5.6 nF | 310 | X2 | 600 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 5 | 10 | Bulk | – | ||
890334023003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 6.8 nF | 310 | X2 | 400 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 5 | 10 | Bulk | – | ||
890334023004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 8.2 nF | 310 | X2 | 400 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 5 | 10 | Bulk | – | ||
890334023006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 10 nF | 310 | X2 | 500 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 5 | 11 | Bulk | 890334 | ||
890334023007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 12 nF | 310 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 5 | 11 | Bulk | – | ||
890334023008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 15 nF | 310 | X2 | 400 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 4.5 | 9.5 | Bulk | – | ||
890334023010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 18 nF | 310 | X2 | 400 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 5 | 11 | Bulk | – | ||
890334023011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 22 nF | 310 | X2 | 400 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 4.5 | 9.5 | Bulk | – | ||
890334023015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 47 nF | 310 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 4.5 | 9.5 | Bulk | 890334 | ||
890334023017 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 56 nF | 310 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 5 | 10 | Bulk | – | ||
890334023019 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 68 nF | 310 | X2 | 400 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 7 | 13 | Bulk | – | ||
890334023021 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 82 nF | 310 | X2 | 400 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 7 | 13 | Bulk | – | ||
890334023023 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 100 nF | 310 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 7 | 13 | Bulk | – | ||
890334023024 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 120 nF | 310 | X2 | 400 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 7 | 13 | Bulk | – | ||
890334023025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 150 nF | 310 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 7 | 12 | Bulk | 890334 | ||
890334023028 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 220 nF | 310 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 8 | 14 | Bulk | – | ||
890334024001CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 150 nF | 310 | X2 | 210 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 12.5 | 15 | 6 | 11.5 | Bulk | – | ||
890334024002CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 220 nF | 310 | X2 | 240 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 12.5 | 15 | 7 | 12.5 | Carton | – | ||
890334024003CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 330 nF | 310 | X2 | 260 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 12.5 | 15 | 8.5 | 14 | Carton | – | ||
890334024005CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 470 nF | 310 | X2 | 280 | 0.1 | 21.28 GΩ | -40 °C up to +105 °C | 12.5 | 15 | 10 | 16 | Carton | – | ||
890334024001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 150 nF | 310 | X2 | 210 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 12.5 | 15 | 6 | 11.5 | Bulk | – | ||
890334024002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 220 nF | 310 | X2 | 240 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 12.5 | 15 | 7 | 12.5 | Bulk | 890334 | ||
890334024003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 330 nF | 310 | X2 | 260 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 12.5 | 15 | 8.5 | 14 | Bulk | – | ||
890334024005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 470 nF | 310 | X2 | 280 | 0.1 | 21.28 GΩ | -40 °C up to +105 °C | 12.5 | 15 | 10 | 16 | Bulk | 890334 | ||
890334025004CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 27 nF | 310 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 5 | 11 | Bulk | – | ||
890334025006CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 33 nF | 310 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 5 | 11 | Carton | – | ||
890334025007CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 39 nF | 310 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 5 | 11 | Bulk | – | ||
890334025009CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 47 nF | 310 | X2 | 220 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 5 | 11 | Carton | – | ||
890334025011CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 56 nF | 310 | X2 | 250 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 5 | 11 | Bulk | – | ||
890334025013CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 68 nF | 310 | X2 | 270 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 6 | 12 | Carton | – | ||
890334025015CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 82 nF | 310 | X2 | 290 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 6 | 12 | Carton | – | ||
890334025017CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 100 nF | 310 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 6 | 12 | Carton | – | ||
890334025020CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 120 nF | 310 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 7.5 | 13.5 | Carton | – | ||
890334025022CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 150 nF | 310 | X2 | 210 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 6 | 12 | Carton | – | ||
890334025025CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 180 nF | 310 | X2 | 230 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 6 | 12 | Carton | – | ||
890334025027CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 220 nF | 310 | X2 | 180 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 6 | 11.5 | Carton | – | ||
890334025031CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 270 nF | 310 | X2 | 250 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 7.5 | 14.5 | Carton | – | ||
890334025034CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 330 nF | 310 | X2 | 260 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 8.5 | 14.5 | Carton | – | ||
890334025039CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 470 nF | 310 | X2 | 220 | 0.1 | 21.28 GΩ | -40 °C up to +105 °C | 15 | 18 | 8 | 14 | Carton | – | ||
890334025043CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 560 nF | 310 | X2 | 220 | 0.1 | 17.86 GΩ | -40 °C up to +105 °C | 15 | 18 | 9 | 15 | Bulk | – | ||
890334025045CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 680 nF | 310 | X2 | 230 | 0.1 | 14.71 GΩ | -40 °C up to +105 °C | 15 | 18 | 10 | 16 | Carton | – | ||
890334025004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 27 nF | 310 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 5 | 11 | Bulk | – | ||
890334025006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 33 nF | 310 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 5 | 11 | Bulk | 890334 | ||
890334025007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 39 nF | 310 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 5 | 11 | Bulk | – | ||
890334025009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 47 nF | 310 | X2 | 220 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 5 | 11 | Bulk | – | ||
890334025011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 56 nF | 310 | X2 | 250 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 5 | 11 | Bulk | – | ||
890334025013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 68 nF | 310 | X2 | 270 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 6 | 12 | Bulk | – | ||
890334025015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 82 nF | 310 | X2 | 290 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 6 | 12 | Bulk | – | ||
890334025017 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 100 nF | 310 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 6 | 12 | Bulk | 890334 | ||
890334025020 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 120 nF | 310 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 7.5 | 13.5 | Bulk | – | ||
890334025022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 150 nF | 310 | X2 | 210 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 6 | 12 | Bulk | – | ||
890334025025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 180 nF | 310 | X2 | 230 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 6 | 12 | Bulk | – | ||
890334025027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 220 nF | 310 | X2 | 180 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 6 | 11.5 | Bulk | – | ||
890334025031 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 270 nF | 310 | X2 | 250 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 7.5 | 14.5 | Bulk | – | ||
890334025034 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 330 nF | 310 | X2 | 260 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 8.5 | 14.5 | Bulk | – | ||
890334025039 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 470 nF | 310 | X2 | 220 | 0.1 | 21.28 GΩ | -40 °C up to +105 °C | 15 | 18 | 8 | 14 | Bulk | – | ||
890334025043 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 560 nF | 310 | X2 | 220 | 0.1 | 17.86 GΩ | -40 °C up to +105 °C | 15 | 18 | 9 | 15 | Bulk | – | ||
890334025045 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 680 nF | 310 | X2 | 230 | 0.1 | 14.71 GΩ | -40 °C up to +105 °C | 15 | 18 | 10 | 16 | Bulk | 890334 | ||
890334026003CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 220 nF | 310 | X2 | 160 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 22.5 | 26 | 6 | 15 | Carton | – | ||
890334026018CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 560 nF | 310 | X2 | 160 | 0.1 | 17.86 GΩ | -40 °C up to +105 °C | 22.5 | 26 | 7.5 | 16.5 | Bulk | – | ||
890334026020CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 680 nF | 310 | X2 | 130 | 0.1 | 14.71 GΩ | -40 °C up to +105 °C | 22.5 | 26 | 7.5 | 15 | Carton | – | ||
890334026024CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 820 nF | 310 | X2 | 160 | 0.1 | 12.2 GΩ | -40 °C up to +105 °C | 22.5 | 26 | 9 | 18 | Carton | – | ||
890334026027CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 1 µF | 310 | X2 | 170 | 0.1 | 10 GΩ | -40 °C up to +105 °C | 22.5 | 26 | 11 | 20 | Carton | – | ||
890334026030CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 1.5 µF | 310 | X2 | 140 | 0.1 | 6.67 GΩ | -40 °C up to +105 °C | 22.5 | 26 | 10 | 21 | Carton | – | ||
890334026034CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 2.2 µF | 310 | X2 | 170 | 0.1 | 4.55 GΩ | -40 °C up to +105 °C | 22.5 | 26 | 15 | 25 | Carton | – | ||
890334026003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 220 nF | 310 | X2 | 160 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 22.5 | 26 | 6 | 15 | Bulk | – | ||
890334026018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 560 nF | 310 | X2 | 160 | 0.1 | 17.86 GΩ | -40 °C up to +105 °C | 22.5 | 26 | 7.5 | 16.5 | Bulk | 890334 | ||
890334026020 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 680 nF | 310 | X2 | 130 | 0.1 | 14.71 GΩ | -40 °C up to +105 °C | 22.5 | 26 | 7.5 | 15 | Bulk | – | ||
890334026024 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 820 nF | 310 | X2 | 160 | 0.1 | 12.2 GΩ | -40 °C up to +105 °C | 22.5 | 26 | 9 | 18 | Bulk | – | ||
890334026027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 1 µF | 310 | X2 | 170 | 0.1 | 10 GΩ | -40 °C up to +105 °C | 22.5 | 26 | 11 | 20 | Bulk | 890334 | ||
890334026030 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 1.5 µF | 310 | X2 | 140 | 0.1 | 6.67 GΩ | -40 °C up to +105 °C | 22.5 | 26 | 10 | 21 | Bulk | – | ||
890334026034 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 2.2 µF | 310 | X2 | 170 | 0.1 | 4.55 GΩ | -40 °C up to +105 °C | 22.5 | 26 | 15 | 25 | Bulk | – | ||
890334027006CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 680 nF | 310 | X2 | 170 | 0.1 | 14.71 GΩ | -40 °C up to +105 °C | 27.5 | 31 | 10.5 | 20 | Carton | – | ||
890334027012CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 1.2 µF | 310 | X2 | 130 | 0.1 | 8.33 GΩ | -40 °C up to +105 °C | 27.5 | 31 | 13 | 22 | Carton | – | ||
890334027025CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 3.3 µF | 310 | X2 | 130 | 0.1 | 3.03 GΩ | -40 °C up to +105 °C | 27.5 | 31 | 15.5 | 29 | Carton | – | ||
890334027006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 680 nF | 310 | X2 | 170 | 0.1 | 14.71 GΩ | -40 °C up to +105 °C | 27.5 | 31 | 10.5 | 20 | Bulk | 890334 | ||
890334027012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 1.2 µF | 310 | X2 | 130 | 0.1 | 8.33 GΩ | -40 °C up to +105 °C | 27.5 | 31 | 13 | 22 | Bulk | – | ||
890334027025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 3.3 µF | 310 | X2 | 130 | 0.1 | 3.03 GΩ | -40 °C up to +105 °C | 27.5 | 31 | 15.5 | 29 | Bulk | 890334 | ||
890334028008CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 6.8 µF | 310 | X2 | 110 | 0.1 | 1.47 GΩ | -40 °C up to +105 °C | 37.5 | 41.5 | 22.5 | 35.5 | Carton | – | ||
890334028008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 6.8 µF | 310 | X2 | 110 | 0.1 | 1.47 GΩ | -40 °C up to +105 °C | 37.5 | 41.5 | 22.5 | 35.5 | Bulk | 890334 | ||
890334026007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 330 nF | 310 | X2 | 140 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 22.5 | 26 | 6 | 12 | Bulk | – | ||
890334026014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 470 nF | 310 | X2 | 150 | 0.1 | 21.28 GΩ | -40 °C up to +105 °C | 22.5 | 26 | 7 | 14.5 | Bulk | – | ||
890334027009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 1 µF | 310 | X2 | 100 | 0.1 | 10 GΩ | -40 °C up to +105 °C | 27.5 | 31 | 8 | 17 | Bulk | – | ||
890334025027RP | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 220 nF | 310 | X2 | 180 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 6 | 11.5 | 19" Tape & Reel | – | ||
890334027030CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 4.7 µF | 310 | X2 | 140 | 0.1 | 2.13 GΩ | -40 °C up to +105 °C | 27.5 | 31 | 19 | 32.5 | Carton | – | ||
890334026007CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 330 nF | 310 | X2 | 140 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 22.5 | 26 | 6 | 12 | Carton | – | ||
890334026014CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 470 nF | 310 | X2 | 150 | 0.1 | 21.28 GΩ | -40 °C up to +105 °C | 22.5 | 26 | 7 | 14.5 | Carton | – | ||
890334027021CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 2.2 µF | 310 | X2 | 110 | 0.1 | 4.55 GΩ | -40 °C up to +105 °C | 27.5 | 31 | 12.5 | 21 | Bulk | – | ||
890334027009CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 1 µF | 310 | X2 | 100 | 0.1 | 10 GΩ | -40 °C up to +105 °C | 27.5 | 31 | 8 | 17 | Carton | – |
Order Code | Datasheet | Simulation |
---|---|---|
890334022007CS | SPEC | |
890334022017CS | SPEC | |
890334022007 | SPEC | |
890334022017 | SPEC | |
890334023002CS | SPEC | |
890334023003CS | SPEC | |
890334023004CS | SPEC | |
890334023006CS | SPEC | |
890334023007CS | SPEC | |
890334023008CS | SPEC | |
890334023010CS | SPEC | |
890334023011CS | SPEC | |
890334023015CS | SPEC | |
890334023017CS | SPEC | |
890334023019CS | SPEC | |
890334023021CS | SPEC | |
890334023023CS | SPEC | |
890334023024CS | SPEC | |
890334023025CS | SPEC | |
890334023028CS | SPEC | |
890334023002 | SPEC | |
890334023003 | SPEC | |
890334023004 | SPEC | |
890334023006 | SPEC | |
890334023007 | SPEC | |
890334023008 | SPEC | |
890334023010 | SPEC | |
890334023011 | SPEC | |
890334023015 | SPEC | |
890334023017 | SPEC | |
890334023019 | SPEC | |
890334023021 | SPEC | |
890334023023 | SPEC | |
890334023024 | SPEC | |
890334023025 | SPEC | |
890334023028 | SPEC | |
890334024001CS | SPEC | |
890334024002CS | SPEC | |
890334024003CS | SPEC | |
890334024005CS | SPEC | |
890334024001 | SPEC | |
890334024002 | SPEC | |
890334024003 | SPEC | |
890334024005 | SPEC | |
890334025004CS | SPEC | |
890334025006CS | SPEC | |
890334025007CS | SPEC | |
890334025009CS | SPEC | |
890334025011CS | SPEC | |
890334025013CS | SPEC | |
890334025015CS | SPEC | |
890334025017CS | SPEC | |
890334025020CS | SPEC | |
890334025022CS | SPEC | |
890334025025CS | SPEC | |
890334025027CS | SPEC | |
890334025031CS | SPEC | |
890334025034CS | SPEC | |
890334025039CS | SPEC | |
890334025043CS | SPEC | |
890334025045CS | SPEC | |
890334025004 | SPEC | |
890334025006 | SPEC | |
890334025007 | SPEC | |
890334025009 | SPEC | |
890334025011 | SPEC | |
890334025013 | SPEC | |
890334025015 | SPEC | |
890334025017 | SPEC | |
890334025020 | SPEC | |
890334025022 | SPEC | |
890334025025 | SPEC | |
890334025027 | SPEC | |
890334025031 | SPEC | |
890334025034 | SPEC | |
890334025039 | SPEC | |
890334025043 | SPEC | |
890334025045 | SPEC | |
890334026003CS | SPEC | |
890334026018CS | SPEC | |
890334026020CS | SPEC | |
890334026024CS | SPEC | |
890334026027CS | SPEC | |
890334026030CS | SPEC | |
890334026034CS | SPEC | |
890334026003 | SPEC | |
890334026018 | SPEC | |
890334026020 | SPEC | |
890334026024 | SPEC | |
890334026027 | SPEC | |
890334026030 | SPEC | |
890334026034 | SPEC | |
890334027006CS | SPEC | |
890334027012CS | SPEC | |
890334027025CS | SPEC | |
890334027006 | SPEC | |
890334027012 | SPEC | |
890334027025 | SPEC | |
890334028008CS | SPEC | |
890334028008 | SPEC | |
890334026007 | SPEC | |
890334026014 | SPEC | |
890334027009 | SPEC | |
890334025027RP | SPEC | |
890334027030CS | SPEC | |
890334026007CS | SPEC | |
890334026014CS | SPEC | |
890334027021CS | SPEC | |
890334027009CS | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt erklärt: Schritt für Schritt-Aufbau eines EMV-Netzfilters
Videos
How to solve EMC problems! || The mystery of the buzzing speaker
Videos
How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic
Videos
The Effects of Harsh Environmental Conditions on Film Capacitors
Videos
Webinar: Introduction to the capacitor technologies and how to use them