Characteristics
- Mounting style: SMT-Chip
- Resistance range: 10 Ω - 10 MΩ
- Resistance tolerance: ±1 %; ±5 %
- Rated Power: 0.1 W
- Sulfur resistant: Tested according to ASTM-B-809
- Long term reliability
- Operating Temperature: -55 °C up to +155 °C
- Size: 0603
Applications
- Industrial applications
- IT and communication applications
- Power Supply and industrial controls
- Applications in environments with increased sulfur contamination
Products
Order Code | Datasheet | Simulation | Downloads | Status | Product series | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | IR (A) | L (mm) | W (mm) | H (mm) | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
560112116001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 0 Ω | +0.05Ω/-0Ω | 0.1 | – | – | 1 | 1.6 | 0.8 | 0.45 | ||
560112116013 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 10 Ω | ±1% | 0.1 | -200 | 400 | – | 1.6 | 0.8 | 0.45 | ||
560112116150 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 15 Ω | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116125 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 20 Ω | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116034 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 33 Ω | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116054 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 47 Ω | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116133 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 49.9 Ω | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116084 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 51 Ω | ±5% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116142 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 56 Ω | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 100 Ω | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116119 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 120 Ω | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116041 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 150 Ω | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116097 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 180 Ω | ±5% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116126 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 220 Ω | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116089 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 240 Ω | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116037 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 270 Ω | ±5% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116020 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 330 Ω | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116056 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 390 Ω | ±5% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116067 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 470 Ω | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116053 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 560 Ω | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116027 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 680 Ω | ±5% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 750 Ω | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116014 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 1 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116070 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 1.2 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116065 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 1.3 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116038 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 1.5 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116032 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 1.8 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116091 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 2 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116098 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 2.2 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116061 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 2.4 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116010 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 2.7 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116128 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 3 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116047 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 3.3 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 3.9 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116093 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 4.02 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116141 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 4.3 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 4.7 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116132 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 4.99 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116017 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 5.6 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 6.8 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116080 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 7.5 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 8.2 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 10 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116147 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 11 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116040 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 12 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116104 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 13 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116035 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 15 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116050 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 18 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116015 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 20 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 22 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116106 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 24 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116140 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 24.9 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116023 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 27 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116107 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 30 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116030 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 33 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116110 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 39 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 40.2 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116025 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 47 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116112 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 49.9 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116028 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 56 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116064 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 68 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116063 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 75 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116085 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 82 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 100 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116044 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 120 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116072 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 180 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116060 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 200 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116066 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 220 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116039 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 330 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116019 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 470 kΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116074 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 1 MΩ | ±1% | 0.1 | -100 | 100 | – | 1.6 | 0.8 | 0.45 | ||
560112116117 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 10 MΩ | ±1% | 0.1 | -200 | 200 | – | 1.6 | 0.8 | 0.45 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | IR (A) | L (mm) | W (mm) | H (mm) | Samples |
---|