OverviewAll product unitsProduct unitPassive ComponentsProduct groupResistorsProduct familyThick Film ResistorsProduct seriesWRIS-RSKS Thick Film Resistors

WRIS-RSKS Thick Film Resistors EXTENDED

Anti-Sulfur Resistors

WRIS-RSKS Thick Film Resistors. Resistance range: 1 Ω - 10 MΩ. Long term reliability. Sulfur resistant: Tested according to ASTM-B-809.
 Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
0402 1 0.5 0.35 SMT
0603 1.6 0.8 0.45 SMT
EXT. 0805 2 1.25 0.5 SMT
EXT. 1206 3.1 1.6 0.6 SMT
1210 3.1 2.6 0.55 SMT

Characteristics

  • Mounting style: SMT-Chip
  • Resistance range: 1 Ω - 10 MΩ
  • Resistance tolerance: ±1 %; ±5 %
  • Rated Power: 0.1 - 0.5 W
  • TCR: ±100; ±200; -200~+400 ppm/℃
  • Sulfur resistant: Tested according to ASTM-B-809
  • Long term reliability
  • Operating Temperature: -55 °C up to +155 °C
  • Size: 0402 / 0603 / 0805 / 1206 / 1210

Applications

  • Industrial applications
  • IT and communication applications
  • Power Supply and industrial controls
  • Applications in environments with increased sulfur contamination

Products

All
0402
0603
0805
1206
1210
Order Code Data­sheet Simu­lation Downloads StatusRTol. RPRated
(mW)
TCR
(ppm/ °C)
TCR
(ppm/ °C)
VE
(V)
L
(mm)
W
(mm)
H
(mm)
Design Kit Samples
560112110001SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.0 Ω +0.05Ω/-0Ω 62.5 1 0.5 0.35560112
560112140010SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.0 Ω +0.05Ω/-0Ω 330 3.1 2.6 0.55
560112116001SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.0 Ω +0.05Ω/-0Ω 100 1.6 0.8 0.45560113
560112120002SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.0 Ω +0.05Ω/-0Ω 125 2 1.25 0.5560114
560112132007SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.0 Ω +0.05Ω/-0Ω 250 3.1 1.6 0.6560114
560112110076SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1 Ω ±1% 100 -200 400 50 1 0.5 0.35
560112110132SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1 Ω ±5% 100 -200 400 50 1 0.5 0.35
560112116071SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1 Ω ±1% 100 -200 400 75 1.6 0.8 0.45
560112132002SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1 Ω ±1% 250 -200 400 200 3.1 1.6 0.6
560112132024SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1.1 Ω ±1% 250 -200 400 200 3.1 1.6 0.6
560112110058SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1.2 Ω ±1% 100 -200 400 50 1 0.5 0.35
560112132010SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1.2 Ω ±1% 250 -200 400 200 3.1 1.6 0.6
560112132014SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1.8 Ω ±1% 250 -200 400 200 3.1 1.6 0.6
560112110057SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.2 Ω ±1% 100 -200 400 50 1 0.5 0.35
560112120016SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.2 Ω ±5% 250 -200 400 150 2 1.25 0.5
560112132047SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.2 Ω ±5% 250 -200 400 200 3.1 1.6 0.6
560112110074SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.2.2 Ω ±1% 100 -200 400 50 1 0.5 0.35
560112110150SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.2.2 Ω ±5% 100 -200 400 50 1 0.5 0.35
560112116088SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.2.2 Ω ±1% 100 -200 400 75 1.6 0.8 0.45
560112120018SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.2.2 Ω ±1% 250 -200 400 150 2 1.25 0.5
560112132016SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.2.2 Ω ±1% 250 -200 400 200 3.1 1.6 0.6
560112116102SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.2.21 Ω ±1% 100 -200 400 75 1.6 0.8 0.45
560112110181SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.3.3 Ω ±1% 100 -200 400 50 1 0.5 0.35
560112110238SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.3.3 Ω ±5% 100 -200 400 50 1 0.5 0.35
560112120025SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.3.3 Ω ±5% 250 -200 400 150 2 1.25 0.5
560112110140SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.4.02 Ω ±1% 100 -200 400 50 1 0.5 0.35
560112132031SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.4.3 Ω ±1% 250 -200 400 200 3.1 1.6 0.6
560112116077SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.4.7 Ω ±5% 100 -200 400 75 1.6 0.8 0.45
560112132045SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.4.7 Ω ±1% 250 -200 400 200 3.1 1.6 0.6
560112110141SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.4.99 Ω ±1% 100 -200 400 50 1 0.5 0.35
560112116086SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.4.99 Ω ±1% 100 -200 400 75 1.6 0.8 0.45
560112110090SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.5.11 Ω ±1% 100 -200 400 50 1 0.5 0.35
560112116051SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.5.6 Ω ±5% 100 -200 400 75 1.6 0.8 0.45
560112116062SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.8.2 Ω ±5% 100 -200 400 75 1.6 0.8 0.45
560112110034SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.10 Ω ±1% 100 -200 400 50 1 0.5 0.35560112
560112110075SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.10 Ω ±5% 100 -200 400 50 1 0.5 0.35
560112116013SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.10 Ω ±1% 100 -200 400 75 1.6 0.8 0.45560113
560112116033SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.10 Ω ±5% 100 -200 400 75 1.6 0.8 0.45
560112120001SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.10 Ω ±5% 250 -200 400 150 2 1.25 0.5
560112120008SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.10 Ω ±1% 250 -200 400 150 2 1.25 0.5560114
560112132039SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.10 Ω ±1% 250 -200 400 200 3.1 1.6 0.6560114
560112110007SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.15 Ω ±5% 100 -100 100 50 1 0.5 0.35
560112116150SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.15 Ω ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112132032SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.18 Ω ±5% 250 -100 100 200 3.1 1.6 0.6
560112110083SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.20 Ω ±1% 100 -100 100 50 1 0.5 0.35560112
560112110133SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.20 Ω ±5% 100 -100 100 50 1 0.5 0.35
560112116125SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.20 Ω ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112132008SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.20 Ω ±1% 250 -100 100 200 3.1 1.6 0.6
560112110046SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.22 Ω ±1% 100 -100 100 50 1 0.5 0.35560112
560112110216SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.22 Ω ±5% 100 -100 100 50 1 0.5 0.35
560112116043SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.22 Ω ±5% 100 -100 100 75 1.6 0.8 0.45
560112132042SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.22 Ω ±1% 250 -100 100 200 3.1 1.6 0.6560114
560112110100SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.22.1 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112110219SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.22.6 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112110045SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.24.9 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112132043SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.24.9 Ω ±1% 250 -100 100 200 3.1 1.6 0.6
560112110067SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.26.1 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112110115SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.27.4 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112110229SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.30 Ω ±5% 100 -100 100 50 1 0.5 0.35
560112110152SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.30.1 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112110004SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.33 Ω ±1% 100 -100 100 50 1 0.5 0.35560112
560112110030SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.33 Ω ±5% 100 -100 100 50 1 0.5 0.35
560112116034SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.33 Ω ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112132033SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.33 Ω ±5% 250 -100 100 200 3.1 1.6 0.6
560112110233SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.33.2 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112116109SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.33.2 Ω ±1% 100 -100 100 75 1.6 0.8 0.45
560112110003SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.36.5 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112110014SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.39 Ω ±5% 100 -100 100 50 1 0.5 0.35
560112132037SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.39 Ω ±1% 250 -100 100 200 3.1 1.6 0.6
560112110054SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.40.2 Ω ±1% 100 -100 100 50 1 0.5 0.35560112
560112116130SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.40.2 Ω ±1% 100 -100 100 75 1.6 0.8 0.45
560112110164SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.42.2 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112110165SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.44.2 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112116131SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.44.2 Ω ±1% 100 -100 100 75 1.6 0.8 0.45
560112110017SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.47 Ω ±5% 100 -100 100 50 1 0.5 0.35
560112116054SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.47 Ω ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112120003SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.47 Ω ±1% 250 -100 100 150 2 1.25 0.5560114
560112110002SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.49.9 Ω ±1% 100 -100 100 50 1 0.5 0.35560112
560112116133SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.49.9 Ω ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112110119SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.51 Ω ±5% 100 -100 100 50 1 0.5 0.35560112
560112116084SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.51 Ω ±5% 100 -100 100 75 1.6 0.8 0.45560113
560112110073SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.51.1 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112110021SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.56 Ω ±5% 100 -100 100 50 1 0.5 0.35
560112116142SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.56 Ω ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112110252SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.56.2 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112110170SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.60.4 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112110173SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.64.9 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112132050SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.68 Ω ±1% 250 -100 100 200 3.1 1.6 0.6560114
560112110028SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.75 Ω ±5% 100 -100 100 50 1 0.5 0.35
560112110050SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.75 Ω ±1% 100 -100 100 50 1 0.5 0.35560112
560112116081SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.75 Ω ±5% 100 -100 100 75 1.6 0.8 0.45
560112120005SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.75 Ω ±5% 250 -100 100 150 2 1.25 0.5
560112116145SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.82 Ω ±1% 100 -100 100 75 1.6 0.8 0.45
560112110056SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.90.9 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112110008SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.100 Ω ±5% 100 -100 100 50 1 0.5 0.35
560112110022SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.100 Ω ±1% 100 -100 100 50 1 0.5 0.35560112
560112116008SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.100 Ω ±5% 100 -100 100 75 1.6 0.8 0.45
560112116009SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.100 Ω ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112120020SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.100 Ω ±1% 250 -100 100 150 2 1.25 0.5560114
560112120021SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.100 Ω ±5% 250 -100 100 150 2 1.25 0.5
560112132023SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.100 Ω ±1% 250 -100 100 200 3.1 1.6 0.6560114
560112132046SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.110 Ω ±1% 250 -100 100 200 3.1 1.6 0.6
560112110187SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.113 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112110025SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.120 Ω ±5% 100 -100 100 50 1 0.5 0.35
560112110065SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.120 Ω ±1% 100 -100 100 50 1 0.5 0.35560112
560112116092SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.120 Ω ±5% 100 -100 100 75 1.6 0.8 0.45
560112116119SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.120 Ω ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112140009SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.120 Ω ±5% 500 -100 100 200 3.1 2.6 0.55
560112110052SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.121 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112110193SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.124 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112110194SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.127 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112110059SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.130 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112116073SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.130 Ω ±1% 100 -100 100 75 1.6 0.8 0.45
560112116122SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.143 Ω ±1% 100 -100 100 75 1.6 0.8 0.45
560112110070SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.147 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112110016SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.150 Ω ±5% 100 -100 100 50 1 0.5 0.35
560112110061SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.150 Ω ±1% 100 -100 100 50 1 0.5 0.35560112
560112116041SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.150 Ω ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112116049SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.150 Ω ±5% 100 -100 100 75 1.6 0.8 0.45
560112110129SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.160 Ω ±5% 100 -100 100 50 1 0.5 0.35
560112116090SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.160 Ω ±5% 100 -100 100 75 1.6 0.8 0.45
560112110205SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.162 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112110086SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.169 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112116097SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.180 Ω ±5% 100 -100 100 75 1.6 0.8 0.45560113
560112110131SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.191 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112120010SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.196 Ω ±1% 250 -100 100 150 2 1.25 0.5
560112110077SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.200 Ω ±1% 100 -100 100 50 1 0.5 0.35560112
560112110211SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.200 Ω ±5% 100 -100 100 50 1 0.5 0.35
560112120015SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.200 Ω ±1% 250 -100 100 150 2 1.25 0.5560114
560112110036SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.220 Ω ±5% 100 -100 100 50 1 0.5 0.35
560112110047SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.220 Ω ±1% 100 -100 100 50 1 0.5 0.35560112
560112116029SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.220 Ω ±5% 100 -100 100 75 1.6 0.8 0.45
560112116126SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.220 Ω ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112140008SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.220 Ω ±5% 500 -100 100 200 3.1 2.6 0.55
560112110148SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.221 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112110220SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.232 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112110009SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.240 Ω ±1% 100 -100 100 50 1 0.5 0.35560112
560112110111SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.240 Ω ±5% 100 -100 100 50 1 0.5 0.35
560112116089SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.240 Ω ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112110223SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.249 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112116099SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.249 Ω ±1% 100 -100 100 75 1.6 0.8 0.45
560112116037SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.270 Ω ±5% 100 -100 100 75 1.6 0.8 0.45560113
560112110230SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.300 Ω ±5% 100 -100 100 50 1 0.5 0.35
560112116082SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.300 Ω ±5% 100 -100 100 75 1.6 0.8 0.45
560112120017SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.300 Ω ±1% 250 -100 100 150 2 1.25 0.5560114
560112132044SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.300 Ω ±1% 250 -100 100 200 3.1 1.6 0.6560114
560112110092SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.301 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112120024SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.301 Ω ±1% 250 -100 100 150 2 1.25 0.5
560112110153SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.316 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112110231SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.330 Ω ±1% 100 -100 100 50 1 0.5 0.35560112
560112116020SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.330 Ω ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112116052SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.330 Ω ±5% 100 -100 100 75 1.6 0.8 0.45
560112120014SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.330 Ω ±5% 250 -100 100 150 2 1.25 0.5
560112110062SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.332 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112116100SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.332 Ω ±1% 100 -100 100 75 1.6 0.8 0.45
560112120011SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.332 Ω ±1% 250 -100 100 150 2 1.25 0.5
560112110080SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.348 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112110103SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.374 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112116056SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.390 Ω ±5% 100 -100 100 75 1.6 0.8 0.45560113
560112110159SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.392 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112110239SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.402 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112110162SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.412 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112110167SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.470 Ω ±5% 100 -100 100 50 1 0.5 0.35
560112116031SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.470 Ω ±5% 100 -100 100 75 1.6 0.8 0.45
560112116067SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.470 Ω ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112110078SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.475 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112116111SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.475 Ω ±1% 100 -100 100 75 1.6 0.8 0.45
560112116087SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.499 Ω ±1% 100 -100 100 75 1.6 0.8 0.45
560112110248SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.511 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112110249SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.523 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112110066SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.536 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112110037SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.560 Ω ±5% 100 -100 100 50 1 0.5 0.35
560112116053SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.560 Ω ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112116075SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.560 Ω ±5% 100 -100 100 75 1.6 0.8 0.45
560112110105SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.576 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112116143SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.619 Ω ±1% 100 -100 100 75 1.6 0.8 0.45
560112110265SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.620 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112110174SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.665 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112110024SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.680 Ω ±5% 100 -100 100 50 1 0.5 0.35560112
560112116027SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.680 Ω ±5% 100 -100 100 75 1.6 0.8 0.45560113
560112132049SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.680 Ω ±5% 250 -100 100 200 3.1 1.6 0.6560114
560112116115SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.681 Ω ±1% 100 -100 100 75 1.6 0.8 0.45
560112110093SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.698 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112110262SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.750 Ω ±1% 100 -100 100 50 1 0.5 0.35560112
560112116101SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.750 Ω ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112110108SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.806 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112110109SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.825 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112116136SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.825 Ω ±1% 100 -100 100 75 1.6 0.8 0.45
560112110012SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.1 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112110023SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1 kΩ ±5% 100 -100 100 50 1 0.5 0.35
560112116014SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.1 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112116016SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1 kΩ ±5% 100 -100 100 75 1.6 0.8 0.45
560112132030SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1 kΩ ±5% 250 -100 100 200 3.1 1.6 0.6
560112132038SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.1 kΩ ±1% 250 -100 100 200 3.1 1.6 0.6560114
560112120027SPEC
6 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years.1000 Ω ±1% 250 -100 100 150 2 1.25 0.5
560112110094SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1.07 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110185SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1.1 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112110188SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1130 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112116151SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1.13 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45
560112110191SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1.15 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112116118SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1.15 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45
560112116070SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1.2 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112120028SPEC
6 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years.1.2 kΩ ±1% 250 -100 100 150 2 1.25 0.5
560112132053SPEC
New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years.1.2 kΩ ±1% 250 -100 100 200 3.1 1.6 0.6
560112110091SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1.21 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112116120SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1.21 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45
560112110143SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1.27 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112116121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1.27 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45
560112116065SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1.3 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112116152SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1.37 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45
560112110198SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1.4 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110200SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1.47 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112116123SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1.47 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45
560112110027SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1.5 kΩ ±5% 100 -100 100 50 1 0.5 0.35
560112110095SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1.5 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112116038SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1.5 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112116083SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1.5 kΩ ±5% 100 -100 100 75 1.6 0.8 0.45
560112116094SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1.6 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45
560112116095SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1.62 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45
560112110096SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1.69 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110206SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1.74 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110208SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1.78 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110209SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1.8 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112116032SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1.8 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112110145SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1.82 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112120022SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1820 Ω ±1% 250 -100 100 150 2 1.25 0.5
560112110015SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.2 kΩ ±5% 100 -100 100 50 1 0.5 0.35
560112110064SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.2 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112116058SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.2 kΩ ±5% 100 -100 100 75 1.6 0.8 0.45
560112116091SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.2 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112110212SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.2.05 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110213SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.2.1 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110011SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.2.2 kΩ ±5% 100 -100 100 50 1 0.5 0.35
560112110087SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.2.2 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112116046SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.2.2 kΩ ±5% 100 -100 100 75 1.6 0.8 0.45
560112116098SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.2.2 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112132019SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.2.2 kΩ ±1% 250 -100 100 200 3.1 1.6 0.6560114
560112140007SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.2.2 kΩ ±5% 500 -100 100 200 3.1 2.6 0.55
560112110048SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.2.26 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110221SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.2.32 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110060SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.2.4 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112116061SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.2.4 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112110224SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.2.49 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112110069SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.2.61 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110149SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.2.67 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112116127SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.2670 Ω ±1% 100 -100 100 75 1.6 0.8 0.45
560112110266SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.2.7 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112116010SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.2.7 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112132027SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.2.7 kΩ ±1% 250 -100 100 200 3.1 1.6 0.6560114
560112110101SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.2.87 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112116128SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.3 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112132048SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.3 kΩ ±1% 250 -100 100 200 3.1 1.6 0.6
560112110049SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.3.09 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110154SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.3.16 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110084SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.3240 Ω ±1% 100 -100 100 50 1 0.5 0.35
560112110053SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.3.3 kΩ ±5% 100 -100 100 50 1 0.5 0.35
560112116047SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.3.3 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112120029SPEC
6 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years.3.3 kΩ ±1% 250 -100 100 150 2 1.25 0.5
560112110102SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.3.32 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112116108SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.3.32 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45
560112110234SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.3.4 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110235SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.3.57 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110116SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.3.65 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110158SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.3.74 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110104SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.3.83 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112116021SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.3.9 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112110117SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.3.92 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112116093SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.4.02 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112116153SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.4.12 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45
560112110072SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.4.22 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112116141SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.4.3 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112110241SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.4.42 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110244SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.4.64 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110018SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.4.7 kΩ ±5% 100 -100 100 50 1 0.5 0.35
560112110245SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.4.7 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112116006SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.4.7 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112116045SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.4.7 kΩ ±5% 100 -100 100 75 1.6 0.8 0.45
560112132020SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.4.7 kΩ ±1% 250 -100 100 200 3.1 1.6 0.6560114
560112140001SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.4.7 kΩ ±5% 500 -100 100 200 3.1 2.6 0.55
560112120030SPEC
6 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years.4.7 kΩ ±1% 250 -100 100 150 2 1.25 0.5
560112110005SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.4.75 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112110247SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.4.99 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112116132SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.4.99 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112120019SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.5.1 kΩ ±5% 250 -100 100 150 2 1.25 0.5560114
560112110250SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.5.36 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110251SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.5.49 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110040SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.5.6 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112116017SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.5.6 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112110253SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.5.76 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112116078SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.5.9 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45
560112110254SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.6.04 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112110171SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.6.19 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110256SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.6.2 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112110106SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.6.49 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112116114SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.6.49 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45
560112110138SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.6.8 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112116007SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.6.8 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112120031SPEC
6 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years.6.8 kΩ ±1% 250 -100 100 150 2 1.25 0.5
560112110258SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.6.81 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110068SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.6.98 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110259SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.7.15 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110107SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.7.32 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110120SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.7.5 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112116080SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.7.5 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112110051SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.8.2 kΩ ±5% 100 -100 100 50 1 0.5 0.35
560112116002SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.8.2 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112132051SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.8.2 kΩ ±5% 250 -100 100 200 3.1 1.6 0.6
560112110110SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.8.25 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110177SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.8.45 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110264SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.8.66 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112116137SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.8.87 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45
560112116146SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.9.53 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45
560112110006SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.10 kΩ ±5% 100 -100 100 50 1 0.5 0.35
560112110020SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.10 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112116005SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.10 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112116012SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.10 kΩ ±5% 100 -100 100 75 1.6 0.8 0.45
560112120004SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.10 kΩ ±1% 250 -100 100 150 2 1.25 0.5560114
560112132018SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.10 kΩ ±1% 250 -100 100 200 3.1 1.6 0.6560114
560112110182SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.10.2 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112110122SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.10.5 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110123SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.11 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112116147SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.11 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112110189SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.11.3 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110038SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.12 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112116040SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.12 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112132009SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.12 kΩ ±1% 250 -100 100 200 3.1 1.6 0.6560114
560112110192SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.12.1 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112110125SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.12.7 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110126SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.13 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112116104SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.13 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112116036SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.13.3 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45
560112110144SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.14 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112116096SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.14 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45
560112110199SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.14.3 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110201SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.14.7 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112116124SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.14.7 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45
560112110127SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.15 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112116035SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.15 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112110203SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.15.4 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112116105SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.15.4 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45
560112110032SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.16 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112110097SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.16.9 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110207SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.17.4 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112116050SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.18 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112110130SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.18.2 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110010SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.20 kΩ ±5% 100 -100 100 50 1 0.5 0.35
560112110029SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.20 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112116015SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.20 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112132041SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.20 kΩ ±1% 250 -100 100 200 3.1 1.6 0.6560114
560112110147SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.21 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110214SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.21.5 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110098SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.22 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112116011SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.22 kΩ ±5% 100 -100 100 75 1.6 0.8 0.45
560112116022SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.22 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112120032SPEC
6 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years.22 kΩ ±1% 250 -100 100 150 2 1.25 0.5
560112110099SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.22.1 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112120026SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.22.1 kΩ ±1% 250 -100 100 150 2 1.25 0.5
560112110222SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.23.7 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110178SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.24 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112116106SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.24 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112110113SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.24.9 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112116140SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.24.9 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112110225SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.26.1 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110226SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.26.7 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110026SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.27 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112116023SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.27 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112132005SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.27 kΩ ±1% 250 -100 100 200 3.1 1.6 0.6
560112110114SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.27.4 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110228SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.28 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112116107SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.30 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112110155SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.32.4 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110232SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.33 kΩ ±5% 100 -100 100 50 1 0.5 0.35
560112116030SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.33 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112120033SPEC
6 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years.33 kΩ ±1% 250 -100 100 150 2 1.25 0.5
560112110156SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.34.8 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110157SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.36 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112120007SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.36 kΩ ±1% 250 -100 100 150 2 1.25 0.5
560112110236SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.37.4 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112110161SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.39 kΩ ±5% 100 -100 100 50 1 0.5 0.35
560112116110SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.39 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112140005SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.39 kΩ ±1% 500 -100 100 200 3.1 2.6 0.55
560112132026SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.39 kΩ ±1% 250 -100 100 200 3.1 1.6 0.6560114
560112110160SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.39.2 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110240SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.40.2 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112116003SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.40.2 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112110118SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.41.2 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110163SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.42.2 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110243SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.45.3 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112110013SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.47 kΩ ±5% 100 -100 100 50 1 0.5 0.35
560112110055SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.47 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112116025SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.47 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112116057SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.47 kΩ ±5% 100 -100 100 75 1.6 0.8 0.45
560112140004SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.47 kΩ ±5% 500 -100 100 200 3.1 2.6 0.55
560112120034SPEC
6 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years.47 kΩ ±1% 250 -100 100 150 2 1.25 0.5
560112110168SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.47.5 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112110169SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.48.7 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110136SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.49.9 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112116112SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.49.9 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112110039SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.51 kΩ ±5% 100 -100 100 50 1 0.5 0.35560112
560112110043SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.54.9 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110031SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.56 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112116028SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.56 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112132004SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.56 kΩ ±1% 250 -100 100 200 3.1 1.6 0.6
560112116113SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.56.2 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45
560112110137SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.60.4 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110172SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.61.9 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112116134SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.61.9 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45
560112110044SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.62 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112116048SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.62 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45
560112110257SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.64.9 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110175SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.66.5 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110035SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.68 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112116064SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.68 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112132022SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.68 kΩ ±1% 250 -100 100 200 3.1 1.6 0.6560114
560112110260SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.71.5 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112116116SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.71.5 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45
560112110261SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.73.2 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112116063SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.75 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112140003SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.80.6 kΩ ±1% 500 -100 100 200 3.1 2.6 0.55
560112110176SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.82 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112116085SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.82 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112132028SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.82 kΩ ±1% 250 -100 100 200 3.1 1.6 0.6
560112110089SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.86.6 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110139SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.88.7 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110081SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.90.9 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.91 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112116138SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.91 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45
560112116139SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.93.1 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45
560112110071SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.97.6 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110019SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.100 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112110063SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.100 kΩ ±5% 100 -100 100 50 1 0.5 0.35
560112116004SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.100 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112116026SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.100 kΩ ±5% 100 -100 100 75 1.6 0.8 0.45
560112120013SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.100 kΩ ±1% 250 -100 100 150 2 1.25 0.5560114
560112132013SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.100 kΩ ±5% 250 -100 100 200 3.1 1.6 0.6
560112132034SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.100 kΩ ±1% 250 -100 100 200 3.1 1.6 0.6560114
560112140002SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.100 kΩ ±5% 500 -100 100 200 3.1 2.6 0.55
560112110183SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.105 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110186SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.110 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112116148SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.110 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45
560112110190SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.113 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110142SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.118 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110124SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.120 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112116044SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.120 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112132012SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.120 kΩ ±1% 250 -100 100 200 3.1 1.6 0.6560114
560112110085SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.121 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110195SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.127 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112116018SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.127 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45
560112110196SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.133 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110197SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.137 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110202SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.147 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110128SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.150 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112132006SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.150 kΩ ±1% 250 -100 100 200 3.1 1.6 0.6560114
560112110204SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.160 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112110082SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.180 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112116069SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.180 kΩ ±5% 100 -100 100 75 1.6 0.8 0.45
560112116072SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.180 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112110210SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.191 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112116042SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.196 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45
560112110041SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.200 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112116060SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.200 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112140006SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.200 kΩ ±5% 500 -100 100 200 3.1 2.6 0.55
560112110134SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.205 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110215SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.215 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110217SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.220 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112110218SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.220 kΩ ±5% 100 -100 100 50 1 0.5 0.35
560112116066SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.220 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112132015SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.220 kΩ ±5% 250 -100 100 200 3.1 1.6 0.6
560112132017SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.220 kΩ ±1% 250 -100 100 200 3.1 1.6 0.6560114
560112110135SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.221 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110112SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.243 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110079SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.249 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112120023SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.261 kΩ ±1% 250 -100 100 150 2 1.25 0.5
560112110227SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.270 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112110151SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.300 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112116079SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.301 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45
560112110088SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.330 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112116039SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.330 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112120006SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.330 kΩ ±1% 250 -100 100 150 2 1.25 0.5560114
560112132036SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.330 kΩ ±1% 250 -100 100 200 3.1 1.6 0.6560114
560112116129SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.332 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45
560112116024SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.390 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45
560112110237SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.392 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112132035SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.422 kΩ ±1% 250 -100 100 200 3.1 1.6 0.6
560112110242SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.442 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112110042SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.470 kΩ ±5% 100 -100 100 50 1 0.5 0.35
560112110166SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.470 kΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112116019SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.470 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112120009SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.470 kΩ ±1% 250 -100 100 150 2 1.25 0.5560114
560112132001SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.470 kΩ ±1% 250 -100 100 200 3.1 1.6 0.6560114
560112110246SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.475 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112116149SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.475 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45
560112120012SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.510 kΩ ±1% 250 -100 100 150 2 1.25 0.5560114
560112132021SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.510 kΩ ±1% 250 -100 100 200 3.1 1.6 0.6
560112116068SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.560 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45
560112110255SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.619 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112116144SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.665 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45
560112116055SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.680 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45
560112132003SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.680 kΩ ±1% 250 -100 100 200 3.1 1.6 0.6560114
560112116135SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.750 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45
560112110263SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.768 kΩ ±1% 100 -100 100 50 1 0.5 0.35
560112116059SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.820 kΩ ±1% 100 -100 100 75 1.6 0.8 0.45
560112110033SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1 MΩ ±1% 100 -100 100 50 1 0.5 0.35560112
560112116074SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1 MΩ ±1% 100 -100 100 75 1.6 0.8 0.45560113
560112116076SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1 MΩ ±5% 100 -100 100 75 1.6 0.8 0.45
560112132011SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1 MΩ ±1% 250 -100 100 200 3.1 1.6 0.6560114
560112110179SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1.1 MΩ ±1% 100 -200 200 50 1 0.5 0.35
560112132040SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1.5 MΩ ±1% 250 -200 200 200 3.1 1.6 0.6
560112132052SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1.65 MΩ ±1% 250 -200 200 200 3.1 1.6 0.6
560112110180SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1.69 MΩ ±1% 100 -200 200 50 1 0.5 0.35
560112110146SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.2 MΩ ±5% 100 -200 200 50 1 0.5 0.35
560112132025SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.2 MΩ ±1% 250 -200 200 200 3.1 1.6 0.6
560112132029SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.4.7 MΩ ±1% 250 -200 200 200 3.1 1.6 0.6
560112116103SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.6.8 MΩ ±1% 100 -200 200 75 1.6 0.8 0.45
560112110184SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.10 MΩ ±5% 100 -200 200 50 1 0.5 0.35
560112116117SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.10 MΩ ±1% 100 -200 200 75 1.6 0.8 0.45560113
Order Code Data­sheet Simu­lation
560112110001SPEC
560112140010SPEC
560112116001SPEC
560112120002SPEC
560112132007SPEC
560112110076SPEC
560112110132SPEC
560112116071SPEC
560112132002SPEC
560112132024SPEC
560112110058SPEC
560112132010SPEC
560112132014SPEC
560112110057SPEC
560112120016SPEC
560112132047SPEC
560112110074SPEC
560112110150SPEC
560112116088SPEC
560112120018SPEC
560112132016SPEC
560112116102SPEC
560112110181SPEC
560112110238SPEC
560112120025SPEC
560112110140SPEC
560112132031SPEC
560112116077SPEC
560112132045SPEC
560112110141SPEC
560112116086SPEC
560112110090SPEC
560112116051SPEC
560112116062SPEC
560112110034SPEC
560112110075SPEC
560112116013SPEC
560112116033SPEC
560112120001SPEC
560112120008SPEC
560112132039SPEC
560112110007SPEC
560112116150SPEC
560112132032SPEC
560112110083SPEC
560112110133SPEC
560112116125SPEC
560112132008SPEC
560112110046SPEC
560112110216SPEC
560112116043SPEC
560112132042SPEC
560112110100SPEC
560112110219SPEC
560112110045SPEC
560112132043SPEC
560112110067SPEC
560112110115SPEC
560112110229SPEC
560112110152SPEC
560112110004SPEC
560112110030SPEC
560112116034SPEC
560112132033SPEC
560112110233SPEC
560112116109SPEC
560112110003SPEC
560112110014SPEC
560112132037SPEC
560112110054SPEC
560112116130SPEC
560112110164SPEC
560112110165SPEC
560112116131SPEC
560112110017SPEC
560112116054SPEC
560112120003SPEC
560112110002SPEC
560112116133SPEC
560112110119SPEC
560112116084SPEC
560112110073SPEC
560112110021SPEC
560112116142SPEC
560112110252SPEC
560112110170SPEC
560112110173SPEC
560112132050SPEC
560112110028SPEC
560112110050SPEC
560112116081SPEC
560112120005SPEC
560112116145SPEC
560112110056SPEC
560112110008SPEC
560112110022SPEC
560112116008SPEC
560112116009SPEC
560112120020SPEC
560112120021SPEC
560112132023SPEC
560112132046SPEC
560112110187SPEC
560112110025SPEC
560112110065SPEC
560112116092SPEC
560112116119SPEC
560112140009SPEC
560112110052SPEC
560112110193SPEC
560112110194SPEC
560112110059SPEC
560112116073SPEC
560112116122SPEC
560112110070SPEC
560112110016SPEC
560112110061SPEC
560112116041SPEC
560112116049SPEC
560112110129SPEC
560112116090SPEC
560112110205SPEC
560112110086SPEC
560112116097SPEC
560112110131SPEC
560112120010SPEC
560112110077SPEC
560112110211SPEC
560112120015SPEC
560112110036SPEC
560112110047SPEC
560112116029SPEC
560112116126SPEC
560112140008SPEC
560112110148SPEC
560112110220SPEC
560112110009SPEC
560112110111SPEC
560112116089SPEC
560112110223SPEC
560112116099SPEC
560112116037SPEC
560112110230SPEC
560112116082SPEC
560112120017SPEC
560112132044SPEC
560112110092SPEC
560112120024SPEC
560112110153SPEC
560112110231SPEC
560112116020SPEC
560112116052SPEC
560112120014SPEC
560112110062SPEC
560112116100SPEC
560112120011SPEC
560112110080SPEC
560112110103SPEC
560112116056SPEC
560112110159SPEC
560112110239SPEC
560112110162SPEC
560112110167SPEC
560112116031SPEC
560112116067SPEC
560112110078SPEC
560112116111SPEC
560112116087SPEC
560112110248SPEC
560112110249SPEC
560112110066SPEC
560112110037SPEC
560112116053SPEC
560112116075SPEC
560112110105SPEC
560112116143SPEC
560112110265SPEC
560112110174SPEC
560112110024SPEC
560112116027SPEC
560112132049SPEC
560112116115SPEC
560112110093SPEC
560112110262SPEC
560112116101SPEC
560112110108SPEC
560112110109SPEC
560112116136SPEC
560112110012SPEC
560112110023SPEC
560112116014SPEC
560112116016SPEC
560112132030SPEC
560112132038SPEC
560112120027SPEC
560112110094SPEC
560112110185SPEC
560112110188SPEC
560112116151SPEC
560112110191SPEC
560112116118SPEC
560112116070SPEC
560112120028SPEC
560112132053SPEC
560112110091SPEC
560112116120SPEC
560112110143SPEC
560112116121SPEC
560112116065SPEC
560112116152SPEC
560112110198SPEC
560112110200SPEC
560112116123SPEC
560112110027SPEC
560112110095SPEC
560112116038SPEC
560112116083SPEC
560112116094SPEC
560112116095SPEC
560112110096SPEC
560112110206SPEC
560112110208SPEC
560112110209SPEC
560112116032SPEC
560112110145SPEC
560112120022SPEC
560112110015SPEC
560112110064SPEC
560112116058SPEC
560112116091SPEC
560112110212SPEC
560112110213SPEC
560112110011SPEC
560112110087SPEC
560112116046SPEC
560112116098SPEC
560112132019SPEC
560112140007SPEC
560112110048SPEC
560112110221SPEC
560112110060SPEC
560112116061SPEC
560112110224SPEC
560112110069SPEC
560112110149SPEC
560112116127SPEC
560112110266SPEC
560112116010SPEC
560112132027SPEC
560112110101SPEC
560112116128SPEC
560112132048SPEC
560112110049SPEC
560112110154SPEC
560112110084SPEC
560112110053SPEC
560112116047SPEC
560112120029SPEC
560112110102SPEC
560112116108SPEC
560112110234SPEC
560112110235SPEC
560112110116SPEC
560112110158SPEC
560112110104SPEC
560112116021SPEC
560112110117SPEC
560112116093SPEC
560112116153SPEC
560112110072SPEC
560112116141SPEC
560112110241SPEC
560112110244SPEC
560112110018SPEC
560112110245SPEC
560112116006SPEC
560112116045SPEC
560112132020SPEC
560112140001SPEC
560112120030SPEC
560112110005SPEC
560112110247SPEC
560112116132SPEC
560112120019SPEC
560112110250SPEC
560112110251SPEC
560112110040SPEC
560112116017SPEC
560112110253SPEC
560112116078SPEC
560112110254SPEC
560112110171SPEC
560112110256SPEC
560112110106SPEC
560112116114SPEC
560112110138SPEC
560112116007SPEC
560112120031SPEC
560112110258SPEC
560112110068SPEC
560112110259SPEC
560112110107SPEC
560112110120SPEC
560112116080SPEC
560112110051SPEC
560112116002SPEC
560112132051SPEC
560112110110SPEC
560112110177SPEC
560112110264SPEC
560112116137SPEC
560112116146SPEC
560112110006SPEC
560112110020SPEC
560112116005SPEC
560112116012SPEC
560112120004SPEC
560112132018SPEC
560112110182SPEC
560112110122SPEC
560112110123SPEC
560112116147SPEC
560112110189SPEC
560112110038SPEC
560112116040SPEC
560112132009SPEC
560112110192SPEC
560112110125SPEC
560112110126SPEC
560112116104SPEC
560112116036SPEC
560112110144SPEC
560112116096SPEC
560112110199SPEC
560112110201SPEC
560112116124SPEC
560112110127SPEC
560112116035SPEC
560112110203SPEC
560112116105SPEC
560112110032SPEC
560112110097SPEC
560112110207SPEC
560112116050SPEC
560112110130SPEC
560112110010SPEC
560112110029SPEC
560112116015SPEC
560112132041SPEC
560112110147SPEC
560112110214SPEC
560112110098SPEC
560112116011SPEC
560112116022SPEC
560112120032SPEC
560112110099SPEC
560112120026SPEC
560112110222SPEC
560112110178SPEC
560112116106SPEC
560112110113SPEC
560112116140SPEC
560112110225SPEC
560112110226SPEC
560112110026SPEC
560112116023SPEC
560112132005SPEC
560112110114SPEC
560112110228SPEC
560112116107SPEC
560112110155SPEC
560112110232SPEC
560112116030SPEC
560112120033SPEC
560112110156SPEC
560112110157SPEC
560112120007SPEC
560112110236SPEC
560112110161SPEC
560112116110SPEC
560112140005SPEC
560112132026SPEC
560112110160SPEC
560112110240SPEC
560112116003SPEC
560112110118SPEC
560112110163SPEC
560112110243SPEC
560112110013SPEC
560112110055SPEC
560112116025SPEC
560112116057SPEC
560112140004SPEC
560112120034SPEC
560112110168SPEC
560112110169SPEC
560112110136SPEC
560112116112SPEC
560112110039SPEC
560112110043SPEC
560112110031SPEC
560112116028SPEC
560112132004SPEC
560112116113SPEC
560112110137SPEC
560112110172SPEC
560112116134SPEC
560112110044SPEC
560112116048SPEC
560112110257SPEC
560112110175SPEC
560112110035SPEC
560112116064SPEC
560112132022SPEC
560112110260SPEC
560112116116SPEC
560112110261SPEC
560112116063SPEC
560112140003SPEC
560112110176SPEC
560112116085SPEC
560112132028SPEC
560112110089SPEC
560112110139SPEC
560112110081SPEC
560112110121SPEC
560112116138SPEC
560112116139SPEC
560112110071SPEC
560112110019SPEC
560112110063SPEC
560112116004SPEC
560112116026SPEC
560112120013SPEC
560112132013SPEC
560112132034SPEC
560112140002SPEC
560112110183SPEC
560112110186SPEC
560112116148SPEC
560112110190SPEC
560112110142SPEC
560112110124SPEC
560112116044SPEC
560112132012SPEC
560112110085SPEC
560112110195SPEC
560112116018SPEC
560112110196SPEC
560112110197SPEC
560112110202SPEC
560112110128SPEC
560112132006SPEC
560112110204SPEC
560112110082SPEC
560112116069SPEC
560112116072SPEC
560112110210SPEC
560112116042SPEC
560112110041SPEC
560112116060SPEC
560112140006SPEC
560112110134SPEC
560112110215SPEC
560112110217SPEC
560112110218SPEC
560112116066SPEC
560112132015SPEC
560112132017SPEC
560112110135SPEC
560112110112SPEC
560112110079SPEC
560112120023SPEC
560112110227SPEC
560112110151SPEC
560112116079SPEC
560112110088SPEC
560112116039SPEC
560112120006SPEC
560112132036SPEC
560112116129SPEC
560112116024SPEC
560112110237SPEC
560112132035SPEC
560112110242SPEC
560112110042SPEC
560112110166SPEC
560112116019SPEC
560112120009SPEC
560112132001SPEC
560112110246SPEC
560112116149SPEC
560112120012SPEC
560112132021SPEC
560112116068SPEC
560112110255SPEC
560112116144SPEC
560112116055SPEC
560112132003SPEC
560112116135SPEC
560112110263SPEC
560112116059SPEC
560112110033SPEC
560112116074SPEC
560112116076SPEC
560112132011SPEC
560112110179SPEC
560112132040SPEC
560112132052SPEC
560112110180SPEC
560112110146SPEC
560112132025SPEC
560112132029SPEC
560112116103SPEC
560112110184SPEC
560112116117SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusRTol. RPRated
(mW)
TCR
(ppm/ °C)
TCR
(ppm/ °C)
VE
(V)
L
(mm)
W
(mm)
H
(mm)
Design Kit Samples

Sulfurization of components

Tough environments need reliable components

The Solution: WRIS-RSKS

Chip resistors exposed to a sulfur-containing atmosphere will fail due to sulfurization of the internal electrodes after some time. This is solved by adding a NiCr alloy barrier layer to protect the internal electrodes.

This type of failure occurs in both the thick-film and thin-film type. Over time the sulfur penetrates through the gap at the edges of the overcoat resin. Thus, resulting in a chemical reaction between the topside electrode and the sulfur. The corrosion of this electrode results in an increasing resistance value. This mechanism can even lead to a complete failure of the resistor and thus to an open circuit. Therefore, an anti sulfur layer is applied to protect the topside electrode. This anti sulfur layer prevents the penetration of the sulfur containing medium and thus the sulfurization process.

Sulfur Atmospheres

Industry with Oils

  • Industrial electronics in harsh environments or oil contact
  • Industrial motor controls
  • Rubber, paper and oil manufacturing

Outdoor Applications

  • Outdoor and on-road applications
  • Lighting and traffic control
  • Marine equipment

Immersion Cooling

  • Especially interesting for Immersion Cooling Systems
  • Most cooling liquids are not sulfur free
  • IT Data/Storage centers and bitcoin mining

Specialized Industries

  • Mining, Agricultural and winery equipment
  • Communication base stations
  • Welding equipment

Assortments

Articles from this product series can be found in the following assortments: