OverviewAll product unitsProduct unitPassive ComponentsProduct groupPower MagneticsProduct familyDesign Kits Power MagneticsDesign kitDesign Kit WE-PD Performance Size 1260, 1280

Design Kit WE-PD Performance Size 1260, 1280 NEW

Order Code 7447706

Characteristics

  • AEC-Q 200 qualified
  • Ultra low RDC and RAC
  • Highest possible saturation current based on ferrite
  • Suitable for switching frequency up to 10 MHz
  • Operating temperature: -40 °C to +125 °C / +150 °C

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
Size Samples
7447706015SPEC
7 files WE-PD SMT Power Inductor 1.5 11.5 20 7 50.5 1260
7447707015SPEC
8 files WE-PD SMT Power Inductor 1.5 12 24 5.5 49.2 1280
7447706022SPEC
7 files WE-PD SMT Power Inductor 2.2 10.2 16.5 8.5 40.2 1260
7447707022SPEC
8 files WE-PD SMT Power Inductor 2.2 11 20.5 6.8 41.7 1280
7447706033SPEC
7 files WE-PD SMT Power Inductor 3.3 9.2 13.5 10 32.2 1260
7447707033SPEC
8 files WE-PD SMT Power Inductor 3.3 9.4 17.5 9 32.3 1280
7447706047SPEC
7 files WE-PD SMT Power Inductor 4.7 8.1 11.5 12 27.4 1260
7447707047SPEC
8 files WE-PD SMT Power Inductor 4.7 8.5 15.5 10 28.8 1280
7447706062SPEC
7 files WE-PD SMT Power Inductor 6.2 7 10 15 22.5 1260
7447707068SPEC
8 files WE-PD SMT Power Inductor 6.8 6.8 13 14 19.1 1280
7447706100SPEC
7 files WE-PD SMT Power Inductor 10 5.8 7.8 20 17.6 1260
7447707100SPEC
8 files WE-PD SMT Power Inductor 10 5.6 11 21 15.1 1280
7447706150SPEC
7 files WE-PD SMT Power Inductor 15 4.7 6.4 28 13.9 1260
7447707150SPEC
8 files WE-PD SMT Power Inductor 15 4.7 9 26.5 13.2 1280
7447706220SPEC
7 files WE-PD SMT Power Inductor 22 3.7 5.2 41 11 1260
7447707220SPEC
8 files WE-PD SMT Power Inductor 22 4 7.4 36 10.2 1280
7447706330SPEC
7 files WE-PD SMT Power Inductor 33 3 4.2 60 9.2 1260
7447707330SPEC
8 files WE-PD SMT Power Inductor 33 3.15 6.1 53 8.3 1280
7447706470SPEC
7 files WE-PD SMT Power Inductor 47 2.7 3.6 72 7.5 1260
7447707470SPEC
8 files WE-PD SMT Power Inductor 47 2.9 5.1 63 7.2 1280
7447706680SPEC
7 files WE-PD SMT Power Inductor 68 2.3 3 97 6.5 1260
7447707680SPEC
8 files WE-PD SMT Power Inductor 68 2.45 4.2 90 5.5 1280
7447706101SPEC
7 files WE-PD SMT Power Inductor 100 1.9 2.5 140 5.2 1260
7447707101SPEC
8 files WE-PD SMT Power Inductor 100 2.1 3.5 120 4.3 1280
7447706151SPEC
7 files WE-PD SMT Power Inductor 150 1.55 2 200 4.2 1260
7447707151SPEC
8 files WE-PD SMT Power Inductor 150 1.65 2.8 190 3.5 1280
7447706221SPEC
7 files WE-PD SMT Power Inductor 220 1.25 1.7 310 3.3 1260
7447707221SPEC
8 files WE-PD SMT Power Inductor 220 1.35 2.35 265 2.9 1280
7447706331SPEC
7 files WE-PD SMT Power Inductor 330 1.05 1.4 450 2.6 1260
7447707331SPEC
8 files WE-PD SMT Power Inductor 330 1.08 1.9 410 2.1 1280
7447706471SPEC
7 files WE-PD SMT Power Inductor 470 0.86 1.15 610 2.3 1260
7447707471SPEC
8 files WE-PD SMT Power Inductor 470 0.93 1.6 540 1.9 1280
7447706102SPEC
7 files WE-PD SMT Power Inductor 1000 0.6 0.8 1250 1.45 1260
7447707102SPEC
8 files WE-PD SMT Power Inductor 1000 1090 1.2 1280
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
Size Samples