Characteristics
- High self resonant frequency
- Tight tolerances of ±2% (±1% on request) or ± 0.1 nH and small inductance values
- Outstanding temperature stability
- In high frequency circuit the inductance is very stable
- Small inductance values
- Recommended solder profile: Reflow
- Operating temperature: –40 ºC to +125 ºC
Applications
- Mobile phone
- Pagers
- GPS products
- Wireless LAN
- Communication appliances
- RF Transceiver Module
Products
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | Qmin. | RDC max. (Ω) | IR (mA) | fres (GHz) | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 744900010 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | WE-TCI Thinfilm Chip Inductor | 1 | 8 | 0.3 | 300 | 9 | ||
| 744901010 | SPEC | 12 files RF & Microwave simulation modelsDownload all 12 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | WE-TCI Thinfilm Chip Inductor | 1 | 13 | 0.1 | 700 | 12 | ||
| 744900012 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | WE-TCI Thinfilm Chip Inductor | 1.2 | 8 | 0.35 | 300 | 9 | ||
| 744901012 | SPEC | 12 files RF & Microwave simulation modelsDownload all 12 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | WE-TCI Thinfilm Chip Inductor | 1.2 | 13 | 0.1 | 700 | 12 | ||
| 744900014 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | WE-TCI Thinfilm Chip Inductor | 1.4 | 8 | 0.45 | 250 | 9 | ||
| 744901015 | SPEC | 12 files RF & Microwave simulation modelsDownload all 12 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | WE-TCI Thinfilm Chip Inductor | 1.5 | 13 | 0.2 | 700 | 10 | ||
| 744900018 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | WE-TCI Thinfilm Chip Inductor | 1.8 | 8 | 0.55 | 200 | 9 | ||
| 744901018 | SPEC | 12 files RF & Microwave simulation modelsDownload all 12 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | WE-TCI Thinfilm Chip Inductor | 1.8 | 13 | 0.2 | 560 | 10 | ||
| 744900020 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | WE-TCI Thinfilm Chip Inductor | 2 | 8 | 0.7 | 200 | 8 | ||
| 744901022 | SPEC | 12 files RF & Microwave simulation modelsDownload all 12 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | WE-TCI Thinfilm Chip Inductor | 2.2 | 13 | 0.3 | 440 | 8 | ||
| 744900027 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | WE-TCI Thinfilm Chip Inductor | 2.7 | 8 | 0.8 | 150 | 8 | ||
| 744901027 | SPEC | 12 files RF & Microwave simulation modelsDownload all 12 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | WE-TCI Thinfilm Chip Inductor | 2.7 | 13 | 0.3 | 440 | 8 | ||
| 744900033 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | WE-TCI Thinfilm Chip Inductor | 3.3 | 8 | 1 | 150 | 6 | ||
| 744901033 | SPEC | 12 files RF & Microwave simulation modelsDownload all 12 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | WE-TCI Thinfilm Chip Inductor | 3.3 | 13 | 0.4 | 380 | 6 | ||
| 744901036 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TCI Thinfilm Chip Inductor | 3.6 | 13 | 0.55 | 380 | 6 | ||
| 744900039 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | WE-TCI Thinfilm Chip Inductor | 3.9 | 8 | 1.2 | 150 | 6 | ||
| 744901039 | SPEC | 12 files RF & Microwave simulation modelsDownload all 12 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | WE-TCI Thinfilm Chip Inductor | 3.9 | 13 | 0.5 | 340 | 6 | ||
| 744901043 | SPEC | 12 files RF & Microwave simulation modelsDownload all 12 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | WE-TCI Thinfilm Chip Inductor | 4.3 | 13 | 0.65 | 320 | 6 | ||
| 744900047 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | WE-TCI Thinfilm Chip Inductor | 4.7 | 8 | 1.4 | 130 | 6 | ||
| 744901047 | SPEC | 12 files RF & Microwave simulation modelsDownload all 12 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | WE-TCI Thinfilm Chip Inductor | 4.7 | 13 | 0.6 | 320 | 6 | ||
| 744901051 | SPEC | 12 files RF & Microwave simulation modelsDownload all 12 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | WE-TCI Thinfilm Chip Inductor | 5.1 | 13 | 0.75 | 300 | 6 | ||
| 744900056 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | WE-TCI Thinfilm Chip Inductor | 5.6 | 8 | 1.8 | 130 | 4 | ||
| 744901056 | SPEC | 12 files RF & Microwave simulation modelsDownload all 12 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | WE-TCI Thinfilm Chip Inductor | 5.6 | 13 | 0.7 | 280 | 6 | ||
| 744901058 | SPEC | 12 files RF & Microwave simulation modelsDownload all 12 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | WE-TCI Thinfilm Chip Inductor | 5.8 | 13 | 0.85 | 280 | 6 | ||
| 744901062 | SPEC | 12 files RF & Microwave simulation modelsDownload all 12 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | WE-TCI Thinfilm Chip Inductor | 6.2 | 13 | 0.9 | 270 | 6 | ||
| 744901068 | SPEC | 12 files RF & Microwave simulation modelsDownload all 12 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | WE-TCI Thinfilm Chip Inductor | 6.8 | 13 | 0.9 | 260 | 6 | ||
| 744901072 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TCI Thinfilm Chip Inductor | 7.2 | 13 | 1.05 | 260 | 6 | ||
| 744900082 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TCI Thinfilm Chip Inductor | 8.2 | 8 | 3 | 110 | 3 | ||
| 744901082 | SPEC | 12 files RF & Microwave simulation modelsDownload all 12 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | WE-TCI Thinfilm Chip Inductor | 8.2 | 13 | 1.1 | 220 | 5 | ||
| 744900110 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TCI Thinfilm Chip Inductor | 10 | 8 | 3.5 | 80 | 2 | ||
| 744901110 | SPEC | 12 files RF & Microwave simulation modelsDownload all 12 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | WE-TCI Thinfilm Chip Inductor | 10 | 13 | 1.3 | 200 | 4.5 | ||
| 744901112 | SPEC | 12 files RF & Microwave simulation modelsDownload all 12 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | WE-TCI Thinfilm Chip Inductor | 12 | 13 | 1.6 | 180 | 3.7 | ||
| 744901115 | SPEC | 12 files RF & Microwave simulation modelsDownload all 12 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | WE-TCI Thinfilm Chip Inductor | 15 | 13 | 1.8 | 130 | 3.3 | ||
| 744901118 | SPEC | 12 files RF & Microwave simulation modelsDownload all 12 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | WE-TCI Thinfilm Chip Inductor | 18 | 13 | 2 | 100 | 3.1 | ||
| 744901122 | SPEC | 12 files RF & Microwave simulation modelsDownload all 12 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | WE-TCI Thinfilm Chip Inductor | 22 | 13 | 2.6 | 90 | 2.8 | ||
| 744901127 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TCI Thinfilm Chip Inductor | 27 | 13 | 3.25 | 75 | 2.5 |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | Qmin. | RDC max. (Ω) | IR (mA) | fres (GHz) | Samples |
|---|
