Design Kits Signal & Communications
- D-SUB Filter Adapter SetType UNC 4/40 |Capacitance 1000 pF
- Design Kit WE-KI HC SMT High Current Ceramic Inductor 0402/0603 - ±2% Tol.Size 0402, 0603 |L 1 to 390 nH |RDC max. 0.03 to 4.7 Ω |IR 170 to 2300 mA
- Design Kit WE-KI SMT Wire Wound Ceramic Inductor 0603 - ±5% Tol.Size 0603A |L 1.6 to 390 nH |RDC max. 0.03 to 2 Ω |IR 150 to 700 mA
- Design Kit WE-KI SMT Wire Wound Ceramic Inductor 0603 - ±2% Tol.Size 0603, 0603A |L 1.6 to 390 nH |RDC max. 0.03 to 2 Ω |IR 150 to 700 mA
- Design Kit WE-KI SMT Wire Wound Ceramic Inductor 0805/1008 - ±5% Tol.Size 0805A, 1008A |L 2.2 to 1000 nH |RDC max. 0.06 to 3.3 Ω |IR 120 to 1000 mA
- Design Kit WE-KI SMT Wire Wound Ceramic Inductor 0805/1008 - ±2% Tol.Size 0805A, 1008A |L 2.2 to 1000 nH |RDC max. 0.06 to 3.3 Ω |IR 120 to 1000 mA
- Design Kit WE-RFI SMT Wire Wound Ferrite Inductor 0805/1008 - ±5% Tol.Size 0805A, 1008A |L 0.47 to 47 µH |RDC max. 0.5 to 14 Ω |IR 45 to 500 mA
- Design Kit WE-KI SMT Wire Wound Ceramic Inductor 0402 - ±5% Tol.Size 0402A |L 1 to 120 nH |RDC max. 0.045 to 2.66 Ω |IR 100 to 1360 mA
- Design Kit WE-KI SMT Wire Wound Ceramic Inductor 0402 - ±2% Tol.Size 0402, 0402A |L 1 to 120 nH |RDC max. 0.045 to 2.66 Ω |IR 100 to 1360 mA
- Design Kit WE-MK SMT Multilayer Ceramic Inductor 0201 - ±5% Tol.Size 0201 |L 1 to 33 nH |RDC max. 0.11 to 1.5 Ω |IR 110 to 470 mA
- Design Kit WE-MK SMT Multilayer Ceramic Inductor 0402 - ±5% Tol.Size 0402 |L 1 to 270 nH |RDC max. 0.1 to 4.9 Ω |IR 110 to 300 mA
- Design Kit WE-MK SMT Multilayer Ceramic Inductor 0603 - ±5% Tol.Size 0603 |L 1 to 470 nH |RDC max. 0.05 to 2.5 Ω |IR 150 to 1300 mA
- Design Kit WE-CAIR SMT Air Coil - ±5% Tol.Size 1322, 1340, 3136, 3168, 4248 |L 1.65 to 120 nH |RDC max. 1.1 to 17.3 mΩ |IR 1.5 to 4 A
- Design Kit LAN Transformer WE-LANOperating Temperature -40 °C up to +105 °C to 0 °C up to +70 °C |Ports 1
- Design Kit WE-LAN & WERI ConnectorsL 120 to 350 µH |IR 1.5 A |Ports 1x1 |Version SMT
- Design Kit WE-RJ45 LAN TransformerL 110 to 350 µH |Ports 1x2 to 1x1 |USB No |Version THT
- Design Kit Antenna Matching
- Evaluation Board MaxLinear® SHDSL